Replacement Elements - Medium Pressure Filter IL8 Series | #933044Q


LOADING IMAGES
933044Q

Replacement Elements - Medium Pressure Filter IL8 Series | #933044Q

The Parker IL8 Coreless Medium Pressure Filter Series are engineered with the latest in Microglass technology. IL8 Filters utilize a reusable core which remains in service through the life of the assembly.


Technical Specifications

  • Length: double
  • Filter Housing Series: IL82
  • Seal Material: fluorocarbon
  • Filter Element: 02Q microglass
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter Element
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Filter Element Type: Cartridge
Safety Warning

Item Information

The Parker IL8 Series is a medium pressure filter designed with Microglass filtration technology. IL8 Series replacement elements feature coreless construction. The design reduces solid waste and minimizes disposal costs for industry.

Using Parker IL8 Series replacement elements guarantees Parker’s quality of filtration, directly impacting the fluid cleanliness levels. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.


Available in Double and Triple lengths and several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Wind Energy -Filtration Solutions Brochure
×


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421