937495 - Reservoir Accessories - Suction Strainers | Parker NA

Reservoir Accessories - Suction Strainers | #937495

937495

Reservoir Accessories - Suction Strainers | #937495

Parker offers high quality suction elements designed for a flow range up to 100gpm. Depending on selection, our suction strainers are equipped with 150µ or 560µ absolute stainless steel wire mesh media.


Technical Specifications

  • Bypass Valve (bar): 0.2
  • Filter Material: Stainless Steel 125 micron
  • Port Connection Type: 2-1/2 NPT
  • Flow Rate (gpm): 75
  • Type: Suction Strainer
  • Flow Rate: 284 L/min
  • Bypass Valve Pressure Rating: 3 psi
  • Length: 10.1 inch, 256.54 mm
  • Outside Diameter: 5.17 inch, 131.31 mm
  • Mounting Type: Threaded ID
  • Housing Material: Nylon, Steel
  • Operating Temperature: 195 °F, 90 °C
Safety Warning

Item Information

Suction elements are designed to protect the pump and system from fluid contamination. These strainers are intended to be located inside the reservoir; fully submersed in the fluid. Due to cavitation limitations of pumps, Parker strainers are comprised of relatively coarse media in either 150µ or 560µ absolute stainless steel wire mesh media. For this reason, they are not used as primary protection against contamination. Also available to further protect against cavitation, Parker suction strainers are offered with integrated 3psid by-pass valve and ceramic magnets options.

*Always consult the pump manufacturer for inlet restrictions*

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile Hydraulic and Fuel Filtration Division

16810 County Rd 2

Metamora

OH

USA

43540

Phone

1 419 644 4311

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502