938785Q - Replacement Elements - High Pressure In-Line Filter 70/70 Eco Series | Parker NA

Replacement Elements - High Pressure In-Line Filter 70/70 Eco Series | #938785Q

938785Q

Replacement Elements - High Pressure In-Line Filter 70/70 Eco Series | #938785Q

High pressure inline hydraulic oil filter series is a proven filter concept, up to 500l/min and pressures up to 420 bar.


Technical Specifications

  • For Use With: 70 Series length 4
  • Filter Element Type: 10Q Microglass
  • Micron Rating: 10 µm
  • Seal Material: Nitrile
  • Length: 427 mm
  • End Cap Material: Plastic
  • Options: None
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Oil Filter Replacement Elements
  • Product Series: 70/70 Eco Series
  • Industry: Mining
    Material handling
    Construction
    Marine
    Power Generation
    Industrial Machinery
    Injection Moulding
  • Application: Drilling machines
    Dumpers
    Hydraulic power units
    Mobile cranes
    Reach stackers
    Container handling equipment
    Cranes
    Excavators
    Crushing machines
    Propulsion systems
    Deck machinery
    Wind turbines
    Hydropower
    Servo controls
  • For Fluid Type: Suitable for use with mineral and vegetable oils, and some synthetic oils.
  • Operating Pressure: 420 bar Maximum (350 bar Length 4)
  • Operating Temperature: -40 to 100 °C
Safety Warning

Item Information

The 70/70 Eco Series of high pressure filters are designed to satisfy demanding applications in the mobile and industrial markets. With multiple mounting options, this high pressure filter series is right filter for many applications. The 70/70 Eco Series filter series has a wide range of high capacity and low initial differential pressure elements, including a no metal content Eco element, offering excellent protection to system components.

The 70/70 Eco Serie offers several bowl lengths to secure the lowest possible pressure drop for each application. For critical applications such as servo or proportional controls, a no bypass high strength element combination ensures maximum protection.

The low hystereis differential pressure indicator fitted to this series is unrivalled in its performance.

Typical Applications
• Mobile working hydraulics
• Mobile drive system
• Injection moulding
• Servo controls
• Die casting
• Machine tools
• Industrial power units

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Wind Energy -Filtration Solutions Brochure
×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472