Switches, Gauges and Indicators | #945661


LOADING IMAGES
945661

Switches, Gauges and Indicators | #945661

50psi Visual Indicator FKM


Technical Specifications

  • Signal Output: Visual
  • Maximum Operating Pressure: 7000 psi (483 bar)
  • Indicator Pressure Setting: 50 psid (3.45 bar)
  • Seal Material: Fluorocarbon
  • Product Series: WPF
  • Product Type: Differential Pressure Indicator
  • Maximum Operating Temperature: 250.0 °F, 120.0 °C
Safety Warning

Item Information

Parker’s Hydraulic and Fuel Filtration Division offers a broad range of gauges, switches, and indicators across multiple filter product series. Differential pressure increases as a hydraulic filter element captures harmful contamination from system fluid. Filter elements must be replaced once the specified differential pressure is reached. Parker’s indicators signal when a filter element must be replaced to ensure system cleanliness and protect system critical assets.
Indicator Types: Pressure Gauge, Vacuum Gauge, Pressure Switch, Visual, Electrical/Visual, Electrical Reed Switch, Analog 4-20mA
Applicable Filter Series: 12AT, 50AT, 80AT, 80UT, Moduflow Plus ILP DILP, PT, GLF, BGT17, 15P, 30P, 50P, WPF

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421