Sporlan Temperature Sensors | #952551


LOADING IMAGES
952551

Sporlan Temperature Sensors | #952551

SENSOR-TEMP-KELVIN/RCS-2M-3K


Technical Specifications

  • Keypad/User Interface Option: N/A
  • Number of Outputs: N/A
  • Operating Humidity: N/A
  • Signal Output: N/A
  • Type: Sensor
  • Application: Surface or Air Type Sensor
  • Indicator Type: N/A
  • Operating Style: Kelvin / RCS-2M, Not Used With Well
  • Connection: N/A
  • Sensor type: N/A
  • Input Voltage (VAC): N/A
  • Controller Type: N/A
  • Length (inch): N/A
  • Maximum Working Temperature (F): N/A
  • Maximum Operating Temperature (F): N/A
  • Wiring: N/A
  • Cable Length: N/A
  • Enclosure: N/A
  • Display Type: N/A
  • Minimum Operating Temperature (F): N/A
  • Number of Inputs: N/A
  • Communication Port: N/A
  • Degree of Protection (IP): N/A
  • Mounting: N/A
  • Signal Input: N/A
  • Input Voltage (VDC): N/A
  • Pressure Range (psig): N/A
  • Minimum Working Temperature (F): N/A
  • Division: Sporlan Division
Safety Warning

Item Information

Sporlan Temperature Sensors are ideally suited for Kelvin II series, S3C, and legacy controllers. They are available in 2K, 3K, 10K, and 98.6K resistance ratings. NTC Temperature Probes are also available for our PSK line of controllers.



Markets:

• Industrial Refrigeration

• Commercial Refrigeration

• Air Conditioning



Features/Benefits:

• 2K, 3K, 10K resistance ratings at 25°C

• Air, Well, and Surface sensors available



Applications:

• Kelvin II Superheat, Temperature, Pressure, Subcool, Secondary Fluid and Chiller Controls

• S3C Case Control

• Cold Room Control

• Temperature Control Board (TCB)

• Legacy controllers such as the Subcool-O-Matic, Two Valve Controllers and similar boards

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599