960057 - Sporlan Oil Level Control Components | Parker NA

Sporlan Oil Level Control Components | #960057

960057

Sporlan Oil Level Control Components | #960057

Sporlan Oil Differential Check Valve (OCV)


Technical Specifications

  • Model Number: OCV-20
  • Application: Oil Differential Check Valve
  • Model Number: OCV-20 CHECK VALVE
  • Product Type: Check Valve
  • Maximum Operating Pressure: 48.3 bar, 700 psi
  • Maximum Pressure Differential: 1.4 bar, 20 psi
  • Connection Type: 3/8" SAE Female Inlet x 3/8" SAE Male Outlet
Safety Warning

Item Information

The Sporlan Oil Differential Check Valve (OCV) is installed on the 3/8” SAE fitting on the top of the Oil Reservoir. It allows pressure to be relieved from the reservoir to the suction as required to maintain a pressure in the reservoir at a preset level above the suction pressure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599