960075 - Sporlan Oil Level Control Components | Parker NA

Sporlan Oil Level Control Components | #960075

960075

Sporlan Oil Level Control Components | #960075

Sporlan OL-60 Oil Level Control


Technical Specifications

  • Application: Oil Level Control
  • Model Number: OL-60XH-1
  • Model Number: OL-60XH-1 OIL LEVEL CONTROL
  • Inlet Location: Horizontal
  • Maximum Operating Pressure: 44.8 bar, 650 psi
  • Maximum Pressure Differential: 6.2 bar, 90 psi
  • Flange Size: 7 Bolt Universal
  • Number of Arms: 2
  • Arm Length Type: Short Length
  • Equalizer Connection Type: No
Safety Warning

Item Information

The purpose of the Sporlan Oil Level Control is to regulate the flow of oil to the compressor crankcase and maintain a minimum oil level as specified by the compressor manufacturer for a given application. The Oil Level Control is adjustable between 1/2 sightglass and 1/4 sightglass at any pressure differential between 5 and 90 psi.

Read More Show Less

CAD Drawings + Files

Part Number
960075 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599