V2 Valve - Miniature Pneumatic Solenoid Valve | #991-003073-036


LOADING IMAGES
991-003073-036
Click to View CAD Model

V2 Valve - Miniature Pneumatic Solenoid Valve | #991-003073-036

Parker V2 is a lightweight 15 mm PBT plastic solenoid valve designed for medical devices and systems that require reliable and consistent performance.


Technical Specifications

  • Voltage (VDC): 24
  • Pneumatic Connection Stem: 2-Way Valve / None
  • Application Pressure Requirement: 0-15 psi / .050 orifice
  • Pneumatic Body Connection: Manifold
  • Valve Configuration Type: 2-Way Normally Closed
  • Electrical Connection: 18" Wire Leads
  • Body Material: PBT
  • Flow Rate: up to 15 SLPM
  • Maximum Flow Rate: 15 SLPM
  • Maximum Operating Pressure: 15 psi, 1.03 bar
  • Vacuum to Pressure Range: 27 inch-Hg to Pressure Rating, 686.0 mm-Hg to Pressure Rating
  • Orifice Size: 0.050 inch, 1.27 mm
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 27 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and Hold, Voltage
  • Power Consumption: 1.0 W
  • Input Voltage: 24 VDC
  • Electrical Connection: 18" Wire Leads
  • Seal Material: FKM
  • Length: 1.73 inch, 43.9 mm
  • Width: 0.63 inch, 15.9 mm
  • Height: 0.67 inch, 17.0 mm
  • Weight: 1.2 oz, 34.3 g
  • Response Time: < 30 ms Cycling
  • Leak Rate: < 0.2 cm3/min
  • Mounting Type: Mounting Screw
  • Connection Type: Manifold Mount
  • Connection Size: 4-40 x 5/8" Pan Head Screw
  • For Fluid Type: Gases
  • Industry Application: Oxygen Concentrators, Ventilators, Patient Simulators, Compression Therapy
  • Configuration: n/a
Safety Warning

Item Information

The Parker V2 miniature pneumatic solenoid valve is a proven product with a reputation for reliable and consistent performance. Designed for medical device and system manufacturers, the V2 miniature pneumatic solenoid valve is made from lightweight PBT plastic and provides flexible mounting and termination options. This valve offers pneumatic and electrical design flexibility. It is available in manifold mount or 1/8” (3 mm) barbed tube configurations and with either wire lead, quick connect spade or 4 pin printed circuit board electrical termination.

Markets
• Respiratory
• Patient Therapy
• Patient Monitoring
• Anesthesia

Features/Benefits
• Lightweight PBT plastic body to reduce system weight
• Manifold mount or molded barbed fittings for added system design flexibility
• Printed circuit board mount, quick connect spade or wire lead coil termination to ease integration
• Proven performance tested to 25 million life cycles
• RoHS compliant

Applications
• Oxygen Conservers
• Flow control/shut-off valve
• Portable Medical Devices

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821