Pneumatic Manual Valve - Viking Xtreme Manual Series | Parker NA

Pneumatic Manual Valve - Viking Xtreme Manual Series | #PneuDirCtrlValves_Viking_Xtreme Manual_PDN

Pneumatic Manual Valve - Viking Xtreme Manual Series

Pneumatic Manual Valve - Viking Xtreme Manual Series | #P2LBX61211

Viking Xtreme Manual Valve is a harsh industrial & mobile manual valve. Twist knob & stainless steel booted handles for increased ingress protection. Salt spray & vibration resistant. Temp: -40F to 140F. Pressure: Vac. to 232 PSIG. Port sizes: 1/8 to 1/2


Technical Specifications

  • Series / Size: P2LBX - 1/4 Inch
  • Operator: Manual Operated
  • Function: 6 - 5/3 3-Position APB
  • Port Thread Type: 12 - G1/4 BSPP
  • Actuator / Return: 11 - Lever, Spring Centered, 3-Position
  • For Fluid Type: Air
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 232 psig, 16 bar
  • Function: 3-way & 4-way, Manual Operated
  • Valve Type: 3 Way, 4 Way
  • Number of Positions: 2, 3
  • Number of Ports: 3 or 5
  • Actuation Type: Manual Operated
  • Override Functionality: Manual Handle, Rotary Switch
  • Mounting Type: Inline
  • Port Size: 1/8", 1/4", 3/8", 1/2"
  • Port Type: BSPP, NPT
  • Minimum Flow Rate: 0.5 Cv
  • Maximum Flow Rate: 2.7 Cv
  • Specifications Met: IP65, RoHs, CE, Up to 400 hour Salt Spray & +5G Shock and Vibration Tested
  • Pressure Rating: VAC to 232 psig, VAC to 16 bar
  • Minimum Operating Pressure: Vacuum
  • Operating Temperature: -40 to +60 °C, -40 to +140 °F
  • Media: Air
  • Lubricant: Non Lube
  • Body Material: Anodized Aluminum
  • Seal Material: Nitrile
Safety Warning

Item Information

The Viking Xtreme manual valve is a robust, versatile inline valve that is well suited for general to harsh industrial and mobile related applications. Stainless steel handles are specifically designed for gloved hands to suit applications in the most arduous of environments.  Manual operators include twist knob and stainless steel operators with booted handles. The Viking Xtreme manual valve also features stainless steel components such as end fasteners, internal springs, and handles, which extend valve life in salt spay and high vibration applications. The bi-directional over molded spool performs well in temperature ranges from -40F to 140F, and pressure ranges from Vacuum to 232 PSG .

Markets
• Transportation
Military
Heavy Industries
• Miscellaneous Industrial
• Oil & Gas
• Rail
• Agri-Food
• Forestry Equipment

Features/Benefits
• This 3/2 versions are available with hand lever, pneumatically actuated and electrically actuated
• This complete the actual range of Viking Xtreme 5/2 and 5/3
• Rail versions have passed shocks & vibration test IEC6173: 1999 cat 1 class B
• 1.2w to 6.8w solenoids depending application with or without manual override
• Up to 16 bar (A & B type) with -40°c to +60°c for hard environment
• No lubrication required

Applications
• Mobile

Read More Show Less

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577