A462A500XXB4S50B3ANXSN - Pressure Regulators- A4AD Adaptomode | Parker NA

Pressure Regulators- A4AD Adaptomode | #A462A500XXB4S50B3ANXSN

A462A500XXB4S50B3ANXSN

Pressure Regulators- A4AD Adaptomode | #A462A500XXB4S50B3ANXSN

2 A4ADJ RA 2SW 120G 4-20MA MODULE


Technical Specifications

  • Strainer Type: With Strainer
  • Pressure Regulator Type: Dual Inlet- Electric Pilot Operated
  • Valve Material: Standard Valve Material
  • Low Pressure Set Point (psig): IO Module
  • Port Size (inch): 2-1/2"
  • Model Number: 2 A4ADJ RA 2SW 120G 4-20MA MODULE
  • Check Valve Type: None
  • Coil Type: 120AC~ 60 Hz-Leaded Standard
  • Connection Size (inch): 2-1/2"
  • Flange Type: Socket Weld
  • Low Pressure Set Point (bar): IO Module
  • Pressure Range (psig): IO Module
  • Pressure Range (bar): IO Module
  • Capacity Plug: Full Capacity
  • High Pressure Set Point (bar): 4.8bar
  • Port Size (mm): 65mm
  • Motor Type: 4-20 mA
  • High Pressure Set Point (psig): 70psig
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Maximum Operating Pressure: 27.6 bar, 28 bar, 400 psig, 406 psig
  • Valve Type: A4AD, A4AD3P, A4ADB, A4ADEP, A4ADJ, A4ADM, A4ADMS, A4ADP, A4ADS, A4AKDB, A4WD, A4WD3P, A4WDJ, A4WDM, A4WDMS, A4WDP, A4WDS
  • Plating Type: Meets Pressure Equipment Directive (PED), Standard Valve Material
  • Body Material: No Plating
  • Pressure Regulator Type: Cast Steel, Ductile Iron, Gray Iron
  • Port Size: 1 inch, 1-1/4 inch, 1-5/8 inch, 100 mm, 125 mm, 150 mm, 2 inch, 2-1/2 inch, 20 mm, 200 mm, 25 mm, 3 inch, 3/4 inch, 32 mm, 4 inch, 40 mm, 5 inch, 50 mm, 6 inch, 65 mm, 8 inch, 80 mm
Safety Warning

Item Information

Parker’s A4AD pressure regulator features dual pressure regulating pilots in a single housing which allows users to control two different pressure set points without the need for additional piping, valves, or controls. The active pressure regulating pilot is selected using a standard pilot solenoid. This simple control gives users flexibility in their process but keeps implementation costs to a minimum. The A4AD is part of the popular A4A line and features common components and service parts.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Pilot Operated characterized Modulating Plug for precise control
• Suitable for all common refrigerants and oil
• 28bar (400psig) Maximum Rated Pressure (MRP)
• Flanges for threaded or welded steel pipe and copper tube (copper not for ammonia)
• Unique modular construction
• Interchangeable parts
• Easy to service
• Close coupled strainers, optional
• Many control variations are possible with the use of a few modules and kits
• Stainless Steel diaphragm
• Chrome plated Pilot Seat
• Manual Opening Stem

Application:
• Capacity Control of an evaporator at two different pressure levels to regulate temperature
• Evaporator Pressure Control combined with Defrost Pressure Relief

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Capacity Tables A4A
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475