A4TEU6-MG - Parker TrueSeal Push-In Plastic Fittings, Quick Connect, FDA Compliant | Parker

Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | #A4TEU6-MG

A4TEU6-MG

Push-to-Connect all plastic FDA compliant fitting, Parker TrueSeal | #A4TEU6-MG

1/4" Gray Acetal 90° Elbow with 3/8" Tube Stem


Technical Specifications

  • Shape: Elbow 90°
  • Connection 1 Size: 1/4"
  • Connection 1 Type: Push-to-Connect
  • Connection 2 Size: 3/8"
  • Configuration: Tube to Tube Stem
  • Color: Gray
  • Connection 2 Type: Tube Stem
  • Body Material: Acetal
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 180 °F, 82.2 °C
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Seal Material: EPDM (O-Ring)
  • Specifications Met: FDA, NSF/ANSI 51, NSF/ANSI/CAN 61
Safety Warning

Item Information

Parker’s TrueSeal thermoplastic push fit fittings are lightweight, field attachable and quickly connect to tubing without the use of tools. TrueSeal is a robust push-to-connect fitting ideal for water treatment and harsh chemical environments. Available in Acetal, Polypropylene and Kynar, TrueSeal fittings offer FDA and NSF 51 compliance; NSF 61 compliance in gray Acetal. TrueSeal in Acetal and Polypropylene has an EPDM seal, Kynar has a fluorocarbon seal. The gripping ring in TrueSeal is available with either a stainless-steel bite edge or an engineered thermoplastic bite edge.

Use with Parker Parflex Division tubing:

• Polyethylene
• Polypropylene
• Nylon
• Vinyl
• Fluoropolymer
• Polyurethane
• Kynar

Markets:
• Food
• Potable water
• Chemical
• Filtration
• Beverage

Features and Benefits:
• Gripping teeth available in stainless steel or with and engineered thermoplastic bite edge
• Acetal, Polypropylene and Kynar body material
• Engineered O-ring increases seal compression on tube
• EPDM seal in Acetal and Polypropylene, fluorocarbon in Kynar material
• FDA Compliant
• All fittings are NSF-51 listed
• Gray Acetal fittings are NSF-61
• 1/4" - 1/2" tube size
• NPT threads
• Push button release
• Use with Polyethylene, Polypropylene, Nylon, Vinyl, Fluoropolymer, Polyurethane, Kynar

Applications:
• Air
• Water
• Reverse Osmosis
• Beer & wine
• Dispensing systems

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547