A624F57 56 02 - SAE J2044 Push-to-Connect Fittings, Safe Lock | Parker NA

SAE J2044 Push-to-Connect Fittings, Safe Lock | #A624F57 56 02

A624F57 56 02

SAE J2044 Push-to-Connect Fittings, Safe Lock | #A624F57 56 02

Parker's SAE J2044 push-to-connect design reduces hose assembly fabrication time and the exclusive locking mechanism minimizes leaks and installation failures.


Technical Specifications

  • Connection 2 Hose I.D. (inch): 5/8" (I.D.)
  • Connection Size: 5/8"
  • Shape: Elbow
  • Connection 2 Type: Barb
  • Connection 1 Type: Female SAE J2044
  • Product Style: SAE J2044 to Barb
  • Connection Type: Barb, Thread
  • Shape: Elbow 90°, Straight
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 115 °C, 239 °F
  • Maximum Operating Pressure: 5 bar, 72 psi
  • Specifications Met: SAE J2044
  • For Fluid Type: Coolants, Fuels
  • Application: Cooling, Fuel Transfer, Heating, Vapor Emission
  • Materials of Construction: Brass, Composite
  • Seal Material: Fluorocarbon, Fluorosilicone
Safety Warning

Item Information

Parker offers a system of push-to-connect fittings, hose and clamps for making durable, flexible and lightweight hose assemblies to handle virtually every engine-related requirement, including fuel supply, vapor emission and cooling/heating. Using components from Parker Hose Products division and Fluid System Connectors Division users can easily fabricate these assemblies in a variety of constructions and configurations.



Simply cut the hose to length, push the specified fitting into the hose and apply the specified clamp. To install the finished assembly, push the fitting onto the port and engage the lock with a distinctive "click" that secures the connection.



Use with the following Parker Hose Products Division Hoses.

• Series 389

• Series 395

• Series 7181



Markets:

• Automotive

• Mobile

• Agriculture

• Material Handling

• Transportation



Features/Benefits:

• Lightweight, durable composite body

• Push-to-connect design reduces assembly time

• Locking mechanism minimizes leaks and installation failures

• Fluorocarbon and Fluorosilicone seals

• Meets SAE J2044



Applications:

• Fuel Lines

• Vapor Emission Service

• Coolant/Heater Lines

• Drain Lines

• Biodiesel (to B20 in dedicated and non-dedicated service)

Read More Show Less

CAD Drawings + Files

Part Number
A624F57 56 02 STEP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547