A7-507-C0 - Gauge Siphon and Swivels | Parker NA

Gauge Siphon and Swivels | #A7-507-C0

Gauge Siphons

Gauge Siphon and Swivels | #A7-507-C0

Gauge Siphons


Technical Specifications

  • Safety Excess Flow Check: Included
  • Port Connection Inlet: 1/2" MNPT
  • Port Connection Outlet: 1/2" FNPT with Gauge Swivel
  • Inlet Port Size: 1/2" MNPT inch
  • Outlet Port Size: 1/2" FNPT with Gauge Swivel
  • Safety Excess Flow Check Included: Included
  • Body Material: 316 Stainless Steel
  • Maximum Operating Pressure: 1,500 psi, 103 bar
  • Minimum Operating Pressure: N/A
  • Maximum Operating Temperature: 1,000 °F, 538 °C
  • Minimum Operating Temperature: N/A
  • Weight: 0.6 lb, 0.27 kg
Safety Warning

Item Information

Parker PGI’s Gauge Siphons and Swivels replace the old style "pigtail" or coiled siphons.  The Gauge Siphons are used to provide a thermal barrier which protects your instruments from harmful vapors and the optional safety excess flow check/snubber eliminates damage due to pressure surges.  The Gauge Siphons can also be used as either a freeze or steam protector when used with the proper fill fluids. When very high heat is present, the siphon, used in conjunction with the PGI Division’s V-506 Grafoil® packed Hand Valve, reduces temperatures seen at the instrument by lengthening the isolation leg.

Markets:
• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• Thermal barrier to provide gauge protection
• Safety excess flow check/snubber available
• Reduces line vibration

Applications:
• Gauge isolation from process
• Equipment protection
• Prevent pressure surges in system
• Freeze/steam protector

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Gauge Siphons - PGI-GS
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516