AC Variable Frequency Drives, kW Rated - AC30 Series [Control Modules] | Product Series

Filter by

    No filters selected

Product Type

Keypad/User Interface Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AC Variable Frequency Drives, kW Rated - AC30 Series [Control Modules] AC Variable Frequency Drives, kW Rated - AC30 Series [Control Modules] AC Variable Frequency Drives, kW Rated - AC30 Series [Control Modules]

AC Variable Frequency Drives, kW Rated - AC30 Series [Control Modules]

The AC30 control modules, combined with a power module (available separately), provide the user with exceptional levels of motor control in advanced closed-loop applications up to 450kW.

Technical Specifications

  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology, Multi-Axis Technology
  • Product Series: AC30
  • Input Voltage: n/a
  • Output Power: n/a
  • Compatible Motor Type: Brushless Servo, Frameless Servo, Induction, Spindle, Permanent Magnet AC (PMAC)
  • Compatible Feedback Device: Resolver, Incremental Encoder, Sin/Cos Encoder
  • Modes of Control: V/Hz, Sensorless Vector, Speed Control of Permanent Magnet Motor, Closed Loop Vector, Active Front End
  • Communication Interface: Ethernet (communication, feedback and I/O modules - available separately)
  • Operating Temperature: 0 to 40 °C (derate up to 50°C max), 32 to 104 °F (derate up to 122°F max)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: n/a
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance, Overvoltage Category III, Pollution Degree II, Pollution Degree III, DNV Marine Certification (0.75 to 75kW)
Safety Warning

Full Product Description

The AC30 variable speed drive range is a modular product allowing users to select power stack, control module, IO and communications modules and accessories to perfectly match the requirements of the application, making it a highly customisable yet cost effective solution. The four interchangeable control modules provide the basis for the series: the standard AC30V control module, the AC30P module with a host of advanced connectivity options, the AC30D module which adds dual encoder system capability, and the AC30A with onboard Sin/Cos encoder feedback capability. When combined with one of the AC30 power modules it produces a variable speed drive which provides the user with exceptional levels of motor control, from simple open-loop pumps and fans through to closed-loop process line applications. Note: The AC30 power modules are available separately and offer power ratings of up to 450kW - see the "AC30 Series [Power Modules]" page in the recommended products section for more details.

Markets:
    • Air conditioning
    • Heating
    • Refrigeration
    • Ventilation
    • Other HVAC
    • Marine & Offshore
    • Air & Gas Compressors
    • Factory Automation
    • Printing & Marking Equipment
    • Miscellaneous Industrial
    • Converting
    • Pulp & Paper
    • Food & Beverage
    • Wire & Cable Processing

Features/Benefits:
■  AC30V Standard Control Module:
The AC30V is the base drive for standalone applications. Much more than a basic pump and fan drive its program can be modified with our easy to use “Parker Drive Quicktool” (PDQ) to match your exact requirements. The completed application program can then be downloaded multiple times using a simple SD card. With full access from any network via its own IP address the drive can be fully integrated into any automation system via the single, top-mounted ethernet port.

■  AC30P Advanced Control Module:
Supporting latest developments in the “Internet of things” and employing principles discussed in Industry 4.0 the AC30P is fully equipped with Profinet, Ethernet IP and Modbus TCP/ IP via dual Ethernet ports. Using the full range of our software tools this allows more advanced applications including multiple drive configurations. Plug in via one port and access multiple drives supported by 1588 time synchronised peer to peer communication.

■  AC30D Advanced Control Module (with Dual Encoder System Capability):
The AC30D module gives you the great features of the AC30P as well as additional built in terminals to allow dual encoder inputs and an encoder output. This gives “System Board” functionality to the AC30 allowing “electronic line shaft” capability, so with this control module we can offer phase locking between drives and register control. This also frees up the I/O plug in slot to allow for even more I/O to be added if needed.

■  AC30A Advanced Control Module:
For absolute position control and high-speed applications, the AC30A module gives you the features of the AC30P as well as additional built in terminals to allow connection of EnDat 2.1 compatible sin/cos encoders. Encoder repeat output functionality is included, as well as additional digital I/O onboard.

Applications:
    • Industrial pumps
    • Drive Controlled Pumps
    • Industrial fans
    • Conveyors / handling
    • Lifts / elevators
    • Cranes and Hoists
    • Centrifuges
    • Extruders
    • Test stands
    • Winders

Parker provides easy to use software tools for all levels of experience; enabling users to address any application. Simple applications can be setup in seconds and more complex applications can be configured in the simplest and most logical way. Programming can be via the keypad, Parker Drive QuickTool software or the Codysys based Parker Drive Developer with full IEC 61131 PLC Functionality. The AC30 provides users with access to a large library of application macros and worked examples. While users are free to develop their own applications, they can also save time and development cost by accessing and customising examples of completed solutions.

In addition, all AC30 series control modules can now be programmed using DSELite or DSE890, when used in conjunction with the user installable LinkNet firmware. LinkNet firmware is provided with DSELite and DSE890, and can be installed over EtherNet or via an SD card. It provides a familiar yet fully featured programming environment and natively supports both Modbus TCP/IP and Ethernet IP, as well as the full range of IO and feedback option cards.

Related Documents

Software Downloads
Software Download Page
×
Products Product Type Keypad/User Interface Option
30V-2S-0000 AC30V Standard Control Module Graphical Keypad
30V-1S-0000 AC30V Standard Control Module Blanking Cover
30P-2S-0000 AC30P Advanced Control Module Graphical Keypad
30P-1S-0000 AC30P Advanced Control Module Blanking Cover
30D-2S-0000 AC30D Advanced Control Module (with dual encoder system capability) Graphical Keypad
30D-1S-0000 AC30D Advanced Control Module (with dual encoder system capability) Blanking Cover
30A-2S-0000 AC30A Advanced Control Module (with sin/cos encoder capability) Graphical Keypad

687PDC
A87859