AC Variable Frequency Drives, kW Rated - AC30 Series [Power Modules] | Product Series

Filter by

    No filters selected

EMC Filter Included

Output kW Rating (Normal Duty)

Frame Size

Product Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AC Variable Frequency Drives, kW Rated - AC30 Series [Power Modules] AC Variable Frequency Drives, kW Rated - AC30 Series [Power Modules]

AC Variable Frequency Drives, kW Rated - AC30 Series [Power Modules]

The AC30 power modules, combined with a control module (available separately), provide the user with exceptional levels of motor control in advanced closed-loop applications up to 450kW.

Technical Specifications

  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology, Multi-Axis Technology
  • Product Series: AC30
  • Input Voltage: 3*380 to 480 VAC, 500 to 700 VDC (Common Bus)
  • Output Power: 1.1 to 450 kW
  • Compatible Motor Type: Brushless Servo, Frameless Servo, Induction, Spindle, Permanent Magnet AC (PMAC)
  • Compatible Feedback Device: n/a (determined by control module - available separately)
  • Modes of Control: n/a (determined by control module - available separately)
  • Communication Interface: n/a (determined by comms, feedback and I/O modules - available separately)
  • Operating Temperature: 0 to 40 °C Normal Duty, 0 to 45 °C Heavy Duty (derate up to 50°C max.), 32 to 104 °F Normal Duty, 32 to 113 °F Heavy Duty (derate up to 122°F max.)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: Heavy Duty Rating (Constant Torque) : 150% for 60s / 180% for 3s (frame D to K) %, Normal Duty Rating (Variable Torque) : 110% for 60s / 180% of HD FLC. for 3s (frame D to K) %
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance, Overvoltage Category III, Pollution Degree II, Pollution Degree III, DNV Marine Certification (0.75 to 75kW)
Safety Warning

Full Product Description

The AC30 variable speed drive range is a modular product allowing users to select a power stack, control module, IO and communications modules plus accessories to perfectly match the requirements of the application, making it a highly customisable yet cost effective solution. The AC30 series is based on a variety of basic system power module components which can be combined to create a number of different power configurations. All variants are available in power ratings ranging from 0.75 to 450 kW, with the option of either AC or DC input supply. When combined with one of the AC30 control modules it produces a variable speed drive which provides the user with exceptional levels of motor control, from simple open-loop pumps and fans through to closed-loop process line applications. Note: The interchangeable AC30 control modules are available separately and offer three levels of intelligent automation control - see the "AC30 Series [Control Modules]" page in the recommended products section for more details.

Markets:
    • Air conditioning
    • Heating
    • Refrigeration
    • Ventilation
    • Other HVAC
    • Marine & Offshore
    • Air & Gas Compressors
    • Factory Automation
    • Printing & Marking Equipment
    • Miscellaneous Industrial
    • Converting
    • Pulp & Paper
    • Food & Beverage
    • Wire & Cable Processing

Features/Benefits:
â–  710 Standard AC Inverter Power Modules:
AC fed inverter suitable for use with a 380...480 VAC input. This can be used either as a standalone drive or as the AC input drive in a multi-drive application.

â–  740 DC Fed Inverter Power Modules:
DC fed inverter for use with a 500...700 VDC input. It can be used as a standalone drive where a suitable DC supply is available, or more usually as part of a multi-drive system.

â–  Active Front End (AFE):
Both the 710 and 740 power stacks can operate in AFE control mode when used with the correct control module to provide a unity power factor, four-quadrant regenerative supply.

Applications:
    • Industrial pumps
    • Drive Controlled Pumps
    • Industrial fans
    • Conveyors / handling
    • Lifts / elevators
    • Cranes and Hoists
    • Centrifuges
    • Extruders
    • Test stands
    • Winders

Versatile Power Configurations:
The AC30 Series can be configured to operate in a number of different power configuration modes to suit the exact requirements of your application. The modularity of the AC30 series enables different combinations of system components to be easily selected and installed to achieve the desired design, eliminating significant amounts of pre-engineering work.

â–  Common DC Bus System (DC supply from a single drive)
Common DC bus system using one AC fed standard (710) inverter to supply the DC link to several DC fed (740) inverters. This design allows power sharing between drives, limiting the need for braking resistors. The power of the drives on the DC bus must not exceed double the power of the supply drive.

â–  Common DC Bus System (AC input supply to all drives)
Common DC bus system using multiple AC fed standard (710) inverters with DC bus connection to all drives. This design allows power sharing between drives, limiting the need for braking resistors. Consideration is needed to include input chokes which can be required on each drive to balance the input currents between drives.

â–  Common DC Bus System (Active Front End - AFE)
Common DC bus system using a 710 or 740 power stack and AC30P / D control modules to act as the AFE supply unit. The AFE must have the correct LCL filter to provide a pulse width modulated (PWM) controlled IGBT converter solution to allow bi-directional power flow to the AC line. The AFE is designed for applications with a high level of regeneration into the mains supply as no energy is wasted into braking resistors. The AFE solution also provides low harmonics, unity power factor and can provide voltage boost.

Related Documents

Software Downloads
Software Download Page
×
Products EMC Filter Included Output kW Rating (Normal Duty) Frame Size Product Type
710-4D0004-BN-0S-0000 No 1.1 D Power Module (AC input supply)
710-4D0004-BF-0S-0000 Category C2 1.1 D Power Module (AC input supply)
710-4D0004-BE-0S-0000 Category C3 1.1 D Power Module (AC input supply)
710-4D0006-BN-0S-0000 No 2.2 D Power Module (AC input supply)
710-4D0006-BF-0S-0000 Category C2 2.2 D Power Module (AC input supply)
710-4D0006-BE-0S-0000 Category C3 2.2 D Power Module (AC input supply)
710-4D0010-BN-0S-0000 No 4 D Power Module (AC input supply)
710-4D0010-BF-0S-0000 Category C2 4 D Power Module (AC input supply)
710-4D0010-BE-0S-0000 Category C3 4 D Power Module (AC input supply)
710-4D0012-BN-0S-0000 No 5.5 D Power Module (AC input supply)
710-4D0012-BF-0S-0000 Category C2 5.5 D Power Module (AC input supply)
710-4D0012-BE-0S-0000 Category C3 5.5 D Power Module (AC input supply)
710-4E0016-BN-0S-0000 No 7.5 E Power Module (AC input supply)
710-4E0016-BF-0S-0000 Category C2 7.5 E Power Module (AC input supply)
710-4E0016-BE-0S-0000 Category C3 7.5 E Power Module (AC input supply)
710-4E0023-BN-0S-0000 No 11 E Power Module (AC input supply)
710-4E0023-BF-0S-0000 Category C2 11 E Power Module (AC input supply)
710-4E0023-BE-0S-0000 Category C3 11 E Power Module (AC input supply)
710-4F0032-BN-0S-0000 No 15 F Power Module (AC input supply)
710-4F0032-BF-0S-0000 Category C2 15 F Power Module (AC input supply)
710-4F0032-BE-0S-0000 Category C3 15 F Power Module (AC input supply)
710-4F0038-BN-0S-0000 No 18.5 F Power Module (AC input supply)
710-4F0038-BF-0S-0000 Category C2 18.5 F Power Module (AC input supply)
710-4F0038-BE-0S-0000 Category C3 18.5 F Power Module (AC input supply)
710-4G0045-BN-0S-0000 No 22 G Power Module (AC input supply)
710-4G0045-BF-0S-0000 Category C2 22 G Power Module (AC input supply)
710-4G0045-BE-0S-0000 Category C3 22 G Power Module (AC input supply)
710-4G0060-BN-0S-0000 No 30 G Power Module (AC input supply)
710-4G0060-BF-0S-0000 Category C2 30 G Power Module (AC input supply)
710-4G0060-BE-0S-0000 Category C3 30 G Power Module (AC input supply)
710-4G0073-BN-0S-0000 No 37 G Power Module (AC input supply)
710-4G0073-BF-0S-0000 Category C2 37 G Power Module (AC input supply)
710-4G0073-BE-0S-0000 Category C3 37 G Power Module (AC input supply)
710-4H0087-BN-0S-0000 No 45 H Power Module (AC input supply)
710-4H0087-BE-0S-0000 Category C3 45 H Power Module (AC input supply)
710-4H0105-BN-0S-0000 No 55 H Power Module (AC input supply)
710-4H0105-BE-0S-0000 Category C3 55 H Power Module (AC input supply)
710-4H0145-BN-0S-0000 No 75 H Power Module (AC input supply)
710-4H0145-BE-0S-0000 Category C3 75 H Power Module (AC input supply)
710-4J0180-BN-0S-0000 No 90 J Power Module (AC input supply)
710-4J0180-BE-0S-0000 Category C3 90 J Power Module (AC input supply)
710-4J0205-BN-0S-0000 No 110 J Power Module (AC input supply)
710-4J0205-BE-0S-0000 Category C3 110 J Power Module (AC input supply)
710-4J0260-BN-0S-0000 No 132 J Power Module (AC input supply)
710-4J0260-BE-0S-0000 Category C3 132 J Power Module (AC input supply)
710-K0315-BE-0S-0000 Category C3 160 0 Power Module (AC input supply)
710-K0380-BE-0S-0000 Category C3 200 0 Power Module (AC input supply)
710-K0440-BE-0S-0000 Category C3 250 0 Power Module (AC input supply)
710-4L0530-NE-0S-0000 Category C3 280 L Power Module (AC input supply)
710-4L0590-NE-0S-0000 Category C3 315 L Power Module (AC input supply)
710-4M0650-NE-0S-0000 Category C3 355 M Power Module (AC input supply)
710-4M0700-NE-0S-0000 Category C3 400 M Power Module (AC input supply)
710-4N0790-NE-0S-0000 Category C3 450 N Power Module (AC input supply)
740-4K0315-BN-0S-0000 No 160 K Power Module (DC input supply)
740-4K0380-BN-0S-0000 No 200 K Power Module (DC input supply)
740-4K0440-BN-0S-0000 No 250 K Power Module (DC input supply)
740-4L0530-NN-0S-0000 No 280 L Power Module (DC input supply)
740-4L0590-NN-0S-0000 No 315 L Power Module (DC input supply)
740-4M0650-NN-0S-0000 No 355 M Power Module (DC input supply)
740-4M0700-NN-0S-0000 No 400 M Power Module (DC input supply)
740-4N0790-NN-0S-0000 No 450 N Power Module (DC input supply)
380-5R0094-NE-0000 Category C3 60 R DC Supply / Line Regen Module
380-5R0157-NE-0000 Category C3 100 R DC Supply / Line Regen Module
380-5S0251-NE-0000 Category C3 160 S DC Supply / Line Regen Module
380-5S0394-NE-0000 Category C3 250 S DC Supply / Line Regen Module
380-5S0536-NE-0000 Category C3 340 S DC Supply / Line Regen Module
710-4H0087-BF-0S-0000 Category C2 45 H Power Module (AC input supply)
710-4H0105-BF-0S-0000 Category C2 55 H Power Module (AC input supply)
710-4H0145-BF-0S-0000 Category C2 75 H Power Module (AC input supply)
710-4K0315-BE-0S-0000 Category C3 160 K Power Module (AC input supply)
710-4K0380-BE-0S-0000 Category C3 200 K Power Module (AC input supply)
710-4K0440-BE-0S-0000 Category C3 250 K Power Module (AC input supply)

687PDC
A87859