AFR3S13YSN - Automatic Flow Regulator- AFR-3 | Parker NA

Automatic Flow Regulator- AFR-3 | #AFR3S13YSN

AFR3S13YSN

Automatic Flow Regulator- AFR-3 | #AFR3S13YSN

AFR 1/2SW ST


Technical Specifications

  • Strainer Type: With Strainer
  • Connection Size: 1/2"
  • Flange Type: Socket Weld
  • Model Number: AFR 1/2SW ST
  • Maximum Operating Pressure: 27.6 bar, 400 psig
  • Flange Face Type: Socket Weld
  • Connection Size: 1/2 inch
  • Strainer Type: With Strainer
  • Valve Material: Standard Material
  • Plating Type: No Plating
Safety Warning

Item Information

Parker’s AFR-3 is a liquid flow control device for overfeed or recirculated systems. Unlike pressure regulators or expansion valves the AFR directly controls the flow of refrigerant and maintains a constant flow rate of liquid to the evaporator. This precise and direct control provides increased operational efficiency. The AFR also serves as a check valve to prevent back flow into the liquid line from the evaporator during pressure reversals such as occur during hot gas defrost.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• External Adjustment
• Easy Setting Scale
• Eliminates System Balancing
• Integral Check Valve
• “Frost Free” Neck
• Design Pressure (MRP): 27.6 bar (400 psig)

Application:
• Used as a Liquid Control Device for Ammonia Overfeed Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Strainer Product Bulletin
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475