Wiper seal Prädifa series AG, Ultrathan® | #AG6028Z5071


LOADING IMAGES
AG6028Z5071 AG6028Z5071

Wiper seal Prädifa series AG, Ultrathan® | #AG6028Z5071

Wiper seal, single-acting, with metal case. Grease retainer functionality.


Technical Specifications

  • Element Height (mm): 5
  • Inside Diameter (mm): 60
  • Maximum Working Temperature (C): 100
  • Seal Material: Z5071
  • Minimum Working Temperature (C): -35
  • Groove Width: 5
  • Outside Diameter (mm): 75
  • Inside Diameter: 60 mm
  • Outside Diameter: 75 mm
  • Height: 5 mm
  • Groove Width: 5 mm
  • Minimum Operating Temperature: -35 mm
  • Maximum Operating Temperature: 100 °C
  • Seal Material: Z5071
  • For Fluid Type: Hydraulic Fluids
  • Polymer Material Options: TPU (Polyurethane)
  • Maximum Operating Pressure: 0 bar
  • Operating Temperature: -35 to 100 °C
  • Maximum Surface Speed: 2 m/sec
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
Safety Warning

Item Information

The wear-resistant Ultrathan® AG wiper seal / ring serves to prevent ingress of dust, dirt, sand and swarf at the rod eyes of a hydraulic cylinder. This reduces the risk of “seizure” on the swivel bolt due to external contamination.The good wiping effect is achieved by the special design of the wiper lip.

In addition, the wiper lip opens up during lubrication and allows excess grease to escape. The proven P5008 polyurethane compound stands for abrasion resistance, minor permanent deformation and robustness against external mechanical impact. The wiper is securely held in place in the axially open groove via press-fit of the metal jacket vis-à-vis the inner groove diameter. As the wiper lip is flush with the rod eye it is largely protected against external mechanical damage.

• Robust seal profile for harshest operating conditions.

• Extreme wear resistance.

• Suitable for fully automatic installation.

• Simple fabrication of the housing.

Range of application:

Hydraulic cylinders and valve tappets

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424