AK-132SGD46L04 - Rod-Out Device | Parker NA

Rod-Out Device | #AK-132SGD46L04

Rod-Out

Rod-Out Device | #AK-132SGD46L04

Parker PGI’s Rod-Out Device is a cutter and rod made of 17-4PH-H900 Stainless Steel. This simple tool maintains clean process signal ports with a customized user-friendly tool that cleans out bores of large manifolds in a safe and easy manner.


Technical Specifications

  • Cutter Diameter (Inch): 0.460
  • Insertion Depth (Inch): 4
  • Packing Material: Grafoil
  • Packing Material: Grafoil®
  • Cutter Diameter: 0.460 inch
  • Cutter Length: 1.5 inch
  • Drilling Depth: 4 inch
  • Operation Type: Power Drill
  • Maximum Operating Pressure: 1000 psi, 69 bar
  • Maximum Operating Temperature: 1000 °F, 538 °C
  • Port Type: NPT Gauge Port, 1/4 inch
  • Includes: Integrated Bleed Port
  • Body Style: Straight
  • Cutter & Rod Material: Stainless Steel 17-4 PH-H900
  • Body Material: Stainless Steel 316
Safety Warning

Item Information

Parker PGI’s Rod –Out Device cleans clogged bores safely while containing process material and preventing any exposure to employees or the atmosphere.  

This simple tool was designed to be operated with the use of a hand-held drill.  The 1/4” Hex Drive connector will accept a standard quick-connect coupling, providing easy connect/disconnect capability.  If a quick-coupling is not readily available, the connector will also accept a three-jaw drill chuck.

Markets:
• Chemical
• Petrochemical
• Oil and Gas
• Power

Features/Benefits:
• Power drill operated for maximum clean-out power and ease of operation
• Integrated bleed port and gauge port
• Rod out under pressure
• Offered in both Grafoil® and PTFE
• Larger cutters available
• Longer rod lengths available

Applications:
• Process Line Cleaning
• Large Bore Manifold cleaning

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516