Aluminum Motors – MGG Series | Product Series

Filter by

    No filters selected

Size

Motor Displacement (cu in/rev)

Flow Rate (gpm)

Shaft Seal Material

Mounting Style

Shaft Type

Porting

Rotation

Weight (lbs)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Motors – MGG Series

Aluminum Motors – MGG Series

Parker’s Aluminum Motor MGG Series fixed displacement High Speed Low Torque Gerotor motor offers high performance and high power density dues to its aluminum construction.

Technical Specifications

  • Product Type: Gerotor Motor, aluminum w/roller bearing, Gerotor Motor
  • Size: 0010, 0016, 0020, 0025, 0030, 0010, 0016, 0020, 0025, 0030
  • Displacement: 0.218 inch3/rev (0010 Motor), 0.372 inch3/rev (0016 Motor), 0.450 inch3/rev (0020 Motor), 0.580 inch3/rev (0025 Motor), 0.700 inch3/rev (0030 Motor), 3.572 cm3/rev (0010 Motor), 6.096 cm3/rev (0016 Motor), 7.374 cm3/rev (0020 Motor), 9.505 cm3/rev (0025 Motor), 11.471 cm3/rev (0030 Motor)
  • Shaft Seal Material: NBR, NBR w/dust seal, NBR w/external drain, NBR w/external drain & dust seal, FPM [FKM], FPM [FKM] w/dust seal, FPM [FKM] w/dust seal & external drain, NBR, NBR with dust seal, NBR with external drain, NBR with external drain & dust seal, FPM [FKM], FPM [FKM] with dust seal, FPM [FKM] with dust seal & external drain
  • Mounting Type: SAE 2-Bolt "A", SAE 2-Bolt "A-A", 4-Bolt
  • Shaft Type: Keyed Ø7/16, Keyed Ø1/2 with thread, Keyed Ø9/16, 8-tooth Ø9/16 with 0.40 min full spline, 8-tooth Ø9/16 with 1.12 min full spline, 9-tooth Ø5/8 spline
  • Number of Ports: SAE 8 Straight Thread - Rear, SAE 8 Straight Thread - Side, SAE 8 Straight Thread - Side with slotted by-pass valve, SAE 8 Straight Thread - Side with "T" handle by-pass valve, SAE 10 Straight Thread - Rear, SAE 10 Straight Thread - Side
  • Direction of Rotation: Bi-Directional, Clockwise, Counter Clockwise
  • Maximum Operating Speed: 5000 RPM
  • Flow Rate: 0.95 gal/min (0010), 1.61 gal/min (0016), 1.95 gal/min (0020), 2.51 gal/min (0025), 3.03 gal/min (0030), 3.6 L/min (0010), 6.1 L/min (0016), 7.4 L/min (0020), 9.5 L/min (0025), 11.5 L/min (0030)
  • Maximum Continuous Pressure: 2000 psi : 0010 - 0025, 2000 psi, 1500 psi (0030), 1500 psi : 0030
  • Maximum Operating Pressure: 2500 psi (0010 - 0025), 2000 psi (0030)
  • Torque Rating: 35 lb-inch (0010), 59 lb-inch (0016), 0020: 72 lb-inch, 92 lb-inch (0025), 111 lb-inch (0030)
  • Weight: 2.8 lb (0010), 3.0 lb (0016), 3.1 lb (0020), 3.3 lb (0025), 3.5 lb (0030), 1.25 kg (0010), 1.36 kg (0016), 1.41 kg (0020), 1.50 kg (0025), 1.59 kg (0030)
  • Maximum Oil Temperature: 180 °F, 82.2 °C
  • Maximum Kinematic Viscosity: 150 SUS
Safety Warning

Full Product Description

Parker’s Aluminum Motor MGG Series fixed displacement High Speed Low Torque Gerotor motor offers high performance and high power density dues to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets.  It is available as a standard pump, or a pump with a primary circuit relief valve.            
        
Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Roller bearings for durability

Applications:
• Saw motor
• Fan motor
• Sprayer motor
• Screed vibration motor

Technical Specifications:
• Flows from .95 GPM to 3.03 GPM per 1000 rpm
• Sizes from 3.57 to 11.471 cc/rev (0.218 to 0.700 cir)
• Operating pressures up to 138 bar (2,000 psi)
• Speeds up to 5,000 rpm
• Mechanical seal available – 1,000 psi pressure rating
• CW, CCW, and Bi-rotational motors available
• SAE shafts, flanges and porting available
• Valve options available:  Bypass valve

Related Documents

×
Products Size Motor Displacement (cu in/rev) Flow Rate (gpm) Shaft Seal Material Mounting Style Shaft Type Porting Rotation Weight (lbs)
900411 0010 0.218 0.95 NBR SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side w/slotted by-pass valve Bi-Direction 2.8
900249 0010 0.218 0.95 NBR SAE 2-BOLT "A-A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 8 Straight Thread - Rear Bi-Direction 2.8
900200 0010 0.218 0.95 NBR SAE 2-BOLT "A-A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 8 Straight Thread - Side Bi-Direction 2.8
900825 0010 0.218 0.95 NBR SAE 2-BOLT "A-A" 1/2 Dia. Keyed w/THD SAE 8 Straight Thread - Rear Bi-Direction 2.8
900381 0010 0.218 0.95 NBR 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Side w/slotted by-pass valve Bi-Direction 2.8
900271 0010 0.218 0.95 NBR 4-Bolt 9/16 Dia. 8-tooth w/1.12 min full spline SAE 8 Straight Thread - Side Bi-Direction 2.8
900687 0010 0.218 0.95 NBR 4-Bolt 7/16 Dia. keyed SAE 8 Straight Thread - Rear Bi-Direction 2.8
900640 0010 0.218 0.95 NBR 4-Bolt 1/2 Dia. Keyed w/THD SAE 8 Straight Thread - Side Bi-Direction 2.8
900390 0010 0.218 0.95 NBR SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 2.8
900491 0010 0.218 0.95 NBR SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side w/slotted by-pass valve Bi-Direction 2.8
900633 0010 0.218 0.95 NBR SAE 2-BOLT "A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 8 Straight Thread - Side Bi-Direction 2.8
900670 0010 0.218 0.95 NBR SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 8 Straight Thread - Rear Bi-Direction 2.8
900660 0010 0.218 0.95 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 2.8
900811 0010 0.218 0.95 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 2.8
900694 0010 0.218 0.95 NBR w/dust seal 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 2.8
900273 0010 0.218 0.95 NBR w/dust seal 4-Bolt 1/2 Dia. Keyed w/THD SAE 8 Straight Thread - Side Bi-Direction 2.8
900800 0010 0.218 0.95 NBR w/dust seal SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 2.8
900823 0010 0.218 2.51 NBR w/external drain SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3.3
900412 0016 0.372 1.61 NBR SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.0
900696 0016 0.372 1.61 NBR SAE 2-BOLT "A-A" 5/8 Dia. 9-tooth spline SAE 8 Straight Thread - Side Bi-Direction 3.0
900572 0016 0.372 1.61 NBR SAE 2-BOLT "A-A" 1/2 Dia. Keyed w/THD SAE 8 Straight Thread - Side Bi-Direction 3.0
900282 0016 0.372 1.61 NBR 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3.0
900602 0016 0.372 1.61 NBR 4-Bolt 7/16 Dia. keyed SAE 8 Straight Thread - Rear Bi-Direction 3.0
900805 0016 0.372 1.61 NBR SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.0
900663 0016 0.372 1.61 NBR SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 8 Straight Thread - Rear Bi-Direction 3.0
900625 0016 0.372 1.61 NBR SAE 2-BOLT "A" 1/2 Dia. Keyed w/THD SAE 8 Straight Thread - Rear Bi-Direction 3.0
900661 0016 0.372 1.61 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3.0
900296 0016 0.372 1.61 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3.0
900651 0016 0.372 1.61 NBR w/dust seal 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3.0
900691 0016 0.372 1.61 NBR w/dust seal 4-Bolt 9/16 Dia. 8-tooth w/.40 min full spline SAE 8 Straight Thread - Side Bi-Direction 3.0
900333 0016 0.372 1.61 NBR w/dust seal 4-Bolt 1/2 Dia. Keyed w/THD SAE 8 Straight Thread - Rear CounterClockWise 3.0
900654 0016 0.372 1.61 NBR w/dust seal 4-Bolt 1/2 Dia. Keyed w/THD SAE 8 Straight Thread - Side Bi-Direction 3.0
900648 0016 0.372 1.61 NBR w/dust seal SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3.0
900680 0016 0.372 1.61 NBR w/external drain & dust seal SAE 2-BOLT "A-A" 1/2 Dia. Keyed w/THD SAE 8 Straight Thread - Rear Bi-Direction 3.0
900413 0020 0.450 1.95 NBR SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.1
900816 0020 0.450 1.95 NBR SAE 2-BOLT "A-A" 5/8 Dia. 9-tooth spline SAE 8 Straight Thread - Side Bi-Direction 3.1
900806 0020 0.450 1.95 NBR SAE 2-BOLT "A-A" 1/2 Dia. Keyed w/THD SAE 10 Straight Thread - Side Bi-Direction 3.1
900283 0020 0.450 1.95 NBR 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3.1
900453 0020 0.450 1.95 NBR 4-Bolt 5/8 Dia. 9-tooth spline SAE 8 Straight Thread - Rear Bi-Direction 3.1
900343 0020 0.450 1.95 NBR 4-Bolt 5/8 Dia. 9-tooth spline SAE 8 Straight Thread - Side Bi-Direction 3.1
900323 0020 0.450 1.95 NBR SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 8 Straight Thread - Side Bi-Direction 3.1
900662 0020 0.450 1.95 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3.1
900270 0020 0.450 1.95 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3.1
900364 0020 0.450 1.95 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 8 Straight Thread - Side w/"T" handle by-pass valve Bi-Direction 3.1
900653 0020 0.450 1.95 NBR w/dust seal 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3.1
900643 0020 0.450 1.95 NBR w/dust seal SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side w/"T" handle by-pass valve Bi-Direction 3.1
900695 0020 0.450 1.95 NBR w/external drain & dust seal SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 8 Straight Thread - Rear Bi-Direction 3.1
900414 0025 0.580 2.51 NBR SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.3
902201 0025 0.580 2.51 NBR SAE 2-BOLT "A-A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 10 Straight Thread - Side Bi-Direction 3.3
900416 0025 0.580 2.51 NBR SAE 2-BOLT "A-A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.3
900544 0025 0.580 2.51 NBR SAE 2-BOLT "A-A" 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Rear Bi-Direction 3.3
900671 0025 0.580 2.51 NBR SAE 2-BOLT "A-A" 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Side Bi-Direction 3.3
900500 0025 0.580 2.51 NBR SAE 2-BOLT "A-A" 9/16 Dia. 8-tooth w/.40 min full spline SAE 10 Straight Thread - Side w/"T" handle by-pass valve ClockWise 3.3
900627 0025 0.580 2.51 NBR SAE 2-BOLT "A-A" 1/2 Dia. Keyed w/THD SAE 10 Straight Thread - Side Bi-Direction 3.3
900621 0025 0.580 2.51 NBR SAE 2-BOLT "A-A" 1/2 Dia. Keyed w/THD SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.3
900645 0025 0.580 2.51 NBR 4-Bolt 9/16 Dia. 8-tooth w/1.12 min full spline SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.3
900454 0025 0.580 2.51 NBR 4-Bolt 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Rear Bi-Direction 3.3
900659 0025 0.580 2.51 NBR 4-Bolt 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.3
900386 0025 0.580 2.51 NBR 4-Bolt 9/16 Dia. 8-tooth w/.40 min full spline SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.3
900387 0025 0.580 2.51 NBR 4-Bolt 9/16 Dia. 8-tooth w/.40 min full spline SAE 10 Straight Thread - Side w/"T" handle by-pass valve Bi-Direction 3.3
900635 0025 0.580 2.51 NBR 4-Bolt 1/2 Dia. Keyed w/THD SAE 10 Straight Thread - Side Bi-Direction 3.3
900634 0025 0.580 2.51 NBR 4-Bolt 1/2 Dia. Keyed w/THD SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.3
900686 0025 0.580 2.51 NBR SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear ClockWise 3.3
900494 0025 0.580 2.51 NBR SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.3
900015 0025 0.580 2.51 NBR SAE 2-BOLT "A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 10 Straight Thread - Rear Bi-Direction 3.3
900014 0025 0.580 2.51 NBR SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Rear Bi-Direction 3.3
900207 0025 0.580 2.51 NBR SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Side Bi-Direction 3.3
900664 0025 0.580 2.51 NBR SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.3
900247 0025 0.580 2.51 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.3
900406 0025 0.580 2.51 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.3
900638 0025 0.580 2.51 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.3
900802 0025 0.580 2.51 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 10 Straight Thread - Side Bi-Direction 3.3
900474 0025 0.580 2.51 NBR w/dust seal SAE 2-BOLT "A-A" 1/2 Dia. Keyed w/THD SAE 10 Straight Thread - Side w/slotted by-pass valve CounterClockWise 3.3
900401 0025 0.580 2.51 NBR w/dust seal 4-Bolt 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.3
900658 0025 0.580 2.51 NBR w/dust seal 4-Bolt 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.3
900631 0025 0.580 2.51 NBR w/dust seal 4-Bolt 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Rear Bi-Direction 3.3
900624 0025 0.580 2.51 NBR w/dust seal 4-Bolt 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Side Bi-Direction 3.3
900206 0025 0.580 2.51 NBR w/dust seal 4-Bolt 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Side w/slotted by-pass valve ClockWise 3.3
900228 0025 0.580 2.51 NBR w/dust seal 4-Bolt 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Side w/slotted by-pass valve CounterClockWise 3.3
900685 0025 0.580 2.51 NBR w/dust seal 4-Bolt 9/16 Dia. 8-tooth w/.40 min full spline SAE 10 Straight Thread - Side Bi-Direction 3.3
900227 0025 0.580 2.51 NBR w/dust seal 4-Bolt 9/16 Dia. 8-tooth w/.40 min full spline SAE 10 Straight Thread - Side w/"T" handle by-pass valve Bi-Direction 3.3
900400 0025 0.580 2.51 NBR w/dust seal SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.3
900681 0025 0.580 2.51 NBR w/external drain & dust seal SAE 2-BOLT "A-A" 1/2 Dia. Keyed w/THD SAE 10 Straight Thread - Rear Bi-Direction 3.3
900415 0030 0.700 3.03 NBR SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.5
900815 0030 0.700 3.03 NBR SAE 2-BOLT "A-A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 10 Straight Thread - Rear Bi-Direction 3.5
900209 0030 0.700 3.03 NBR SAE 2-BOLT "A-A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 10 Straight Thread - Side Bi-Direction 3.5
900545 0030 0.700 3.03 NBR SAE 2-BOLT "A-A" 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Rear Bi-Direction 3.5
900630 0030 0.700 3.03 NBR 4-Bolt 1/2 Dia. Keyed w/THD SAE 10 Straight Thread - Side Bi-Direction 3.5
900298 0030 0.700 3.03 NBR SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.5
900495 0030 0.700 3.03 NBR SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.5
900546 0030 0.700 3.03 NBR SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Rear Bi-Direction 3.5
900665 0030 0.700 3.03 NBR SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.5
900246 0030 0.700 3.03 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.5
900669 0030 0.700 3.03 NBR w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.5
900297 0030 0.700 3.03 NBR w/dust seal 4-Bolt 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.5
900632 0030 0.700 3.03 NBR w/dust seal 4-Bolt 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Rear Bi-Direction 3.5
900688 0030 0.700 3.03 NBR w/dust seal 4-Bolt 1/2 Dia. Keyed w/THD SAE 10 Straight Thread - Rear Bi-Direction 3.5
900378 0030 0.700 3.03 NBR w/dust seal SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.5
900692 0030 0.700 3.03 NBR w/dust seal SAE 2-BOLT "A" 9/16 Dia. 8-tooth w/1.12 min full spline SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.5
900683 0030 0.700 3.03 NBR w/dust seal SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 10 Straight Thread - Side Bi-Direction 3.5
900679 0010 0.218 0.95 FPM [FKM] SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 2.8
900818 0010 0.218 0.95 FPM [FKM] SAE 2-BOLT "A-A" 7/16 Dia. keyed SAE 8 Straight Thread - Rear Bi-Direction 2.8
900804 0010 0.218 0.95 FPM [FKM] 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 2.8
900803 0010 0.218 0.95 FPM [FKM] 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 2.8
900821 0016 0.372 1.61 FPM [FKM] SAE 2-BOLT "A" 5/8 Dia. 9-tooth spline SAE 8 Straight Thread - Rear Bi-Direction 3.0
900684 0016 0.372 1.61 FPM [FKM] w/dust seal & external drain SAE 2-BOLT "A-A" 1/2 Dia. Keyed w/THD SAE 8 Straight Thread - Rear Bi-Direction 3.0
900637 0016 0.372 1.61 FPM [FKM] w/dust seal & external drain SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3.0
900807 0020 0.450 1.95 FPM [FKM] 4-Bolt 7/16 Dia. keyed SAE 10 Straight Thread - Side Bi-Direction 3.1
900812 0020 0.450 1.95 FPM [FKM] w/dust seal SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3.1
900822 0025 0.580 2.51 FPM [FKM] SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.3
900817 0025 0.580 2.51 FPM [FKM] SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.3
900813 0025 0.580 2.51 FPM [FKM] w/dust seal & external drain SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.3
900810 0030 0.700 3.03 FPM [FKM] 4-Bolt 9/16 Dia. Keyed SAE 10 Straight Thread - Side w/slotted by-pass valve Bi-Direction 3.5
900697 0030 0.700 3.03 FPM [FKM] w/dust seal SAE 2-BOLT "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.5
900636 0030 0.700 3.03 FPM [FKM] w/dust seal & external drain SAE 2-BOLT "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.5

687PDC
688058