Aluminum Pumps – PGG Series | Product Series

Filter by

    No filters selected

Size

Pump Displacement (cu in/rev)

Flow Rate (gpm)

Shaft Seal Material

Mounting Style

Shaft Type

Porting

Rotation

Weight (lbs)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Pumps – PGG Series

Aluminum Pumps – PGG Series

Parker’s Aluminum Pump PGG Series fixed displacement High Speed Low Torque Gerotor pump offers high performance and high power density dues to its aluminum construction.

Technical Specifications

  • Operating Pressure: up to 2000 psi, up to 138 bar
  • Flow Rate: up to 3 gal/min
  • Displacement: up to 11.47 cm3/rev, up to 0.7 inch3/rev
  • Body Material: Aluminum
  • Drain Option: No
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single
  • Control Method: Relief
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester, Water-Glycol
  • Maximum Displacement: 11.47 cm3/rev, 0.7 inch3/rev
  • Maximum Flow Rate: 3 gal/min
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Minimum Fluid Temperature: -15 °C, 5 °F
  • Maximum Operating Pressure: 138 bar, 2000 psi
  • Radial Load Capacity: Consult Parker, Consult Parker
  • Maximum Operating Speed: 3000 RPM
  • Maximum Kinematic Viscosity: 7500 SUS
  • Minimum Kinematic Viscosity: 50 SUS
  • Weight: 1.59 kg (Max), 3.5 lb (Max)
  • Media: Liquid, Liquids
  • Mounting Option: SAE, ISO
  • Port Connection: SAE, NPT
  • Port Type: Straight Threaded
  • Port Location: Side Ports, Rear Ports
  • Pump Type: Gear, Fixed
  • Direction of Rotation: Clockwise, Counterclockwise
  • Shaft Type: SAE, ISO
  • Thru-Drive Capability: No
Safety Warning

Full Product Description

Parker’s Aluminum Pump PGG Series fixed displacement High Speed Low Torque Gerotor pump offers high performance and high power density dues to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets.  It is available as a standard pump, or a pump with a primary circuit relief valve.            
        
Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Roller bearings for durability

Applications:
• Power steering pumps
• Brake pump
• Hydraulic Power Unit
• Filter Cart Pump
• Transfer pump
• Lube pump

Technical Specifications:
• Flows from .95 GPM to 3.03 GPM per 1000 rpm
• Sizes from 3.57 to 11.471 cc/rev (0.218 to 0.700 cir)
• Operating pressures up to 138 bar (2,000 psi)
• Speeds up to 3,500 rpm
• CW, CCW, and Bi-rotational pumps available
• SAE shafts, flanges and porting available

Related Documents

×
Products Size Pump Displacement (cu in/rev) Flow Rate (gpm) Shaft Seal Material Mounting Style Shaft Type Porting Rotation Weight (lbs)
902001 0010 0.218 0.95 NBR SAE 2-Bolt "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 2.8
902013 0020 0.45 1.95 NBR SAE 2-Bolt "A" 5/8 Dia. 9-tooth Spline SAE 8 Straight Thread - Rear Bi-Direction 3.1
902014 0025 0.58 2.51 NBR SAE 2-Bolt "A" 5/8 Dia. 9-tooth Spline SAE 10 Straight Thread - Rear Bi-Direction 3.3
902015 0030 0.7 3.03 NBR SAE 2-Bolt "A" 5/8 Dia. 9-tooth Spline SAE 10 Straight Thread - Rear Bi-Direction 3.5
902022 0016 0.372 1.61 NBR 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3
902023 0016 0.372 1.61 NBR 4-Bolt 9/16 Dia. 8-tooth Spline - 1.12 lg SAE 8 Straight Thread - Rear Bi-Direction 3
902024 0025 0.58 2.51 NBR 4-Bolt 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.3
902025 0030 0.7 3.03 NBR 4-Bolt 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.5
902026 0025 0.58 2.51 NBR 4-Bolt 9/16 Dia. 8-tooth Spline - 1.12 lg SAE 10 Straight Thread - Rear Bi-Direction 3.3
902106 0020 0.45 1.95 NBR 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3.1
902206 0010 0.218 0.95 NBR SAE 2-Bolt "A" 5/8 Dia. 9-tooth Spline SAE 8 Straight Thread - Side Bi-Direction 2.8
902212 0025 0.58 2.51 NBR SAE 2-Bolt "A-A" 5/8 Dia. 9-tooth Spline SAE 10 Straight Thread - Rear Bi-Direction 3.3
902231 0010 0.218 0.95 NBR 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 2.8
902233 0020 0.45 1.95 NBR 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3.1
902242 0016 0.372 1.61 NBR SAE 2-Bolt "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3
902243 0020 0.45 1.95 NBR SAE 2-Bolt "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3.1
902244 0025 0.58 2.51 NBR SAE 2-Bolt "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.3
902245 0030 0.7 3.03 NBR SAE 2-Bolt "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.5
902281 0010 0.218 0.95 NBR 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 2.8
902282 0016 0.372 1.61 NBR 4-Bolt 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3
902284 0025 0.58 2.51 NBR 4-Bolt 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.3
902285 0030 0.7 3.03 NBR 4-Bolt 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.5
902291 0010 0.218 0.95 NBR SAE 2-Bolt "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 2.8
902292 0016 0.372 1.61 NBR SAE 2-Bolt "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3
902293 0020 0.45 1.95 NBR SAE 2-Bolt "A-A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3.1
902294 0025 0.58 2.51 NBR SAE 2-Bolt "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.3
902295 0030 0.7 3.03 NBR SAE 2-Bolt "A-A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.5
902372 0016 0.372 1.61 NBR SAE 2-Bolt "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3
902373 0020 0.45 1.95 NBR SAE 2-Bolt "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3.1
902374 0025 0.58 2.51 NBR SAE 2-Bolt "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.3
902375 0030 0.7 3.03 NBR SAE 2-Bolt "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Rear Bi-Direction 3.5
902401 0010 0.218 0.95 NBR SAE 2-Bolt "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 2.8
902402 0016 0.372 1.61 NBR SAE 2-Bolt "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3
902403 0020 0.45 1.95 NBR SAE 2-Bolt "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3.1
902404 0025 0.58 2.51 NBR SAE 2-Bolt "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.3
902405 0030 0.7 3.03 NBR SAE 2-Bolt "A" 9/16 Dia. Keyed SAE 10 Straight Thread - Side Bi-Direction 3.5
902406 0010 0.218 0.95 NBR SAE 2-Bolt "A" 9/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 2.8
902533 0020 0.45 1.95 NBR SAE 2-Bolt "A" 5/8 Dia. 9-tooth Spline SAE 8 Straight Thread - Side Bi-Direction 3.1
902535 0016 0.372 1.61 NBR 4-Bolt 7/16 Dia. Keyed SAE 8 Straight Thread - Rear Bi-Direction 3
902536 0030 0.7 3.03 NBR SAE 2-Bolt "A-A" 5/8 Dia. 9-tooth Spline SAE 10 Straight Thread - Side Bi-Direction 3.5
902537 0016 0.372 1.61 NBR 4-Bolt 7/16 Dia. Keyed SAE 8 Straight Thread - Side Bi-Direction 3
902538 0025 0.58 2.51 NBR SAE 2-Bolt "A" 5/8 Dia. 9-tooth Spline SAE 10 Straight Thread - Side Bi-Direction 3.3
902539 0020 0.45 1.95 NBR SAE 2-Bolt "A-A" 9/16 Dia. 8-tooth Spline - 1.12 lg SAE 8 Straight Thread - Side Bi-Direction 3.1
902540 0030 0.7 3.03 NBR SAE 2-Bolt "A-A" 9/16 Dia. 8-tooth Spline - 1.12 lg SAE 10 Straight Thread - Side Bi-Direction 3.5
902542 0020 0.45 1.95 NBR SAE 2-Bolt "A-A" 5/8 Dia. 9-tooth Spline SAE 8 Straight Thread - Side Bi-Direction 3.1
902544 0016 0.372 1.61 NBR SAE 2-Bolt "A-A" 9/16 Dia. 8-tooth Spline - 1.12 lg SAE 8 Straight Thread - Side Bi-Direction 3

687PDC
688058