ASL60-01BCP - Liquid Pump, 6 " Air Driven - ASL Series | Parker NA

Liquid Pump, 6 " Air Driven - ASL Series | #ASL60-01BCP

Liquid Pump, 6 " Air Driven - ASL Series | #ASL60-01BCP OBSOLETE

Parker Autoclave Engineers ASL60-01 series pump is capable of pressures to 10,000 psi and offers flow rates up to 180 in³/min. Being air driven, the pump is explosion proof and safe for use in hazardous areas.


Technical Specifications

  • Liquid Inlet Location: Bottom
  • Isolation Chamber: Included
  • Piston Air Drive: Single
  • Pressure Ratio (Air/Water): 1:70
  • Seal Type: UHMWPE U-Cup with Elgiloy Spring Energizer
  • Minimum Operating Temperature: -18 to 60 °C, 0 to 140 °F
  • Pressure Rating: 15 to 150 psi, 1 to 10 bar
  • Liquid Inlet Port Size: 1/2 inch, NPTF
  • Liquid Outlet Port Size: 1/2 inch, NPTF
  • Supply Air Inlet Port Size: NPTF 1/2 inch
  • Pilot Air Inlet Port Size: 1/8 inch, NPTF
  • Displacement per Stroke: 0.84 inch3, 13.8 cm3
  • Maximum Outlet Pressure Rating: 10000 psi, 689 bar
Safety Warning

Item Information

Parker Autoclave Engineers ASL60-01 series pump is capable of pressures to 10,000 psi and offers flow rates up to 180 in³/min. Being air driven, the pump is explosion proof and safe for use in hazardous areas. Pumps can be used for pumping oil, water or oil/water mixtures and as all AE pumps are designed standard with stainless steel wetted parts, the correct seal selection makes them ideal for many chemical applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516