Thermowells, ThermoSync® RTD Probes Series | #ATP-1000-S


LOADING IMAGES
ThermoSync RTD Probes

Thermowells, ThermoSync® RTD Probes Series | #ATP-1000-S

Parker PGI ThermoSync® RTD Probes reduce thermal coupling errors from thermowells by using a unique two-piece protection tube. To achieve maximum accuracy, they should be used in conjunction with the ThermoSync® Thermowells.


Technical Specifications

  • Probe Length (Inch): 12.60"
  • Additional Options: Spring Loaded
  • Probe Length: 12.60" inch
  • Additional Options: Spring Loaded
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: -40° °F, -40° °C
  • Cable Assembly Type: Optional 12', 24' or 50' Shielded Cable Leads with Weather-Tite Connector Seal - Consult Factory
  • Marking: Probe Body is Laser Marked with Serial Number and Ratings of Traceability
  • Filter Element Type: 4 Platinum Wire-Wound RTD | 6 Platinum Wire-Wound Dual RTD Consult Factory
  • Electrical Connection: 26 AWG PTFE
Safety Warning

Item Information

Parker PGI’s Thermosync® RTD are designed unlike conventional probes. Those probes are made of stainless steel tubing that cannot provide isolation from the pipe to the probe, thus causing incorrect measurement of pipeline gas.  In contrast, Parker PGI’s ThermoSync®  high accuracy RTD Probes use a precision RTD sensor in a unique two-piece protection tube. The body of the protection tube is made of heat insulating PVC (rated to 150°F) which helps block the pipe thermal transfer down the protection tube to the sensor.  The 4-wire RTD sensor is mounted in a highly thermal-conductive body for maximum accuracy and response. When combined with a ThermoSync™ Thermowell, temperature error vs. flow rates, and probe response time are both significantly reduced.  

Markets:
• Chemical
• Petrochemical
• Oil and Gas


Features/Benefits:
• Two piece Protection Tube design
• Tube body is insulating PVC plastic for excellent thermal insulation
• Options of cap & chain assembly, vent /bleed hole and SS tag

Applications:
• Gas flow measurement systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516