B2B-050A12AN-00 - BTX Single and Dual Head Miniature Diaphragm Pump (Gas) | Parker NA

BTX Single and Dual Head Miniature Diaphragm Pump (Gas) | #B2B-050A12AN-00

Click to View CAD Model
B2B-050A12AN-00

BTX Single and Dual Head Miniature Diaphragm Pump (Gas) | #B2B-050A12AN-00

BTX-Brush Miniature Diaphragm Pump


Technical Specifications

  • Motor Control Option: On/Off Power Only
  • Free Flow Rate: Up to 6.1 L/min
  • Motor Option: Iron Core Brush DC
  • Pump Size: Dual Head
  • Pump Type: Pressure and/or Vacuum
  • Input Voltage: 12
  • Operational Life: 3, 000 hr
  • Product Type: Diaphragm Pump
  • For Fluid Type: Air, Gas
  • Industry Application: Point of Care Diagnostics, Compression Therapy, Patient Monitoring, Water Quality Monitoring, Gas Generator
  • Flow Rate: 6.1 L/min
  • Maximum Continuous Pressure: 29 psi, 2.0 bar
  • Maximum Outlet Pressure Rating: 29 psi, 2.0 bar
  • Maximum Continuous Vacuum Pressure: n/a
  • Length: 3.39 inch, 86.0 mm
  • Width: 1.18 inch, 30 mm
  • Height: 2.97 inch, 75.3 mm
  • Weight: 226 g
  • Body Material: PBT
  • Diaphragm Material: AEPDM
  • Motor Type: Iron Core Brush
  • Operational Life: 3000 Hours
  • Noise Level: 45 dBA
  • Operating Temperature: 5 to 50 °C
Safety Warning

Item Information

Parker's 30mm wide BTX product series offer market leading reliability and flows up to 11 L/min. Parker’s BTX-Connect pump product line combines best in class diaphragm pump design, innovative ‘connected’ brushless motor technology, ultra-low vibration, and advanced manufacturing techniques to bring a next-generation solution to next-generation device needs.

Markets:
• Clincal Diagnostics
• Analytical Chemistry
• Respiratory
• Patient Therapy
• Air Quality Measurement
• Scent Marketing

Features:
• Up to 15k hours of continuous operation
• “Connected” brushless motor with digital communication control and monitoring available
• Fail-safe design with over-current, stall, and over-temperature shut-down
• Optimized pump balancing for ultra-low vibration

Applications:
• Point of Care Diagnostics
• Negative Pressure Wound Therapy
• Compression Therapy
• Medical Simulation
• Scent Dispersion
• DVT Prevention
• Digital Ink Jet Printing
• In Vitro Diagnostics

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821