BAM Breathing Air System | #BAM10


LOADING IMAGES
BAM10

BAM Breathing Air System | #BAM10

Skid mounted, seven stage breathing air system providing breathing air with CO/CO2 reduction for high-capacity multiple personnel breathing air applications at volume flow rates up to 1426m³/h @ 7 barg.


Technical Specifications

  • Flow Rate: 408 m³/h @ 7 barg (240 cfm @ 102 psig)
  • Port Size: 2 inch
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Breathing Air Purifier
  • Product Series: BAM
  • Application: • Tank cleaning
    • Spray painting
    • Asbestos removal
    • Shot blasting
    • Tunnelling
    • Confined spaces
    • Welding
    • Demolition
  • Industry: Agriculture, Aviation, Chemical, Construction, Electrical Utilities, Fire Service, Food & Beverage Production, Gas Utilities, Hazmat, Iron / Steel Production, Manufacturing, Marine / Shipyard, Mining, Nuclear, Oil & Gas Production, Petrochemical, Pulp & Paper, Pharmaceutical & Labs, Public Works, Water Treatment, Welding.
  • Pressure Dew Point: -40 °C, -40.0 °F, -40 °F
  • ISO Grade: ISO8573-1:2010 Class 1.2.1
  • Operating Pressure: 4 to 13 barg, 58 to 190 psig
  • Operating Temperature: 5 to 35 °C, 41 to 95 °F
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Electrical Requirements: Standard:
    85 - 265 V 1ph 50/60Hz
  • Compatible Prefilter: OIL-X Grades AO and AA Coalescing (Included)
  • Compatible After Filter: OIL-X Grades AO and AA Dry Particulate (Included)
    OIL-X OVR Oil Vapour Reduction (Included)
  • Connection Type: BSPP or NPT
  • Ingress Protection Rating: IP55 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: < 75 dBA
  • Height: 1797.0 mm, 70.7 inch
  • Width: 1260.0 mm, 49.6 inch
  • Depth: 1655.0 mm, 65.2 inch
  • Weight: 600 kg, 1322 lb
Safety Warning

Item Information

Hazardous vapours, gases and fumes can be released at various stages within manufacturing applications. Whether the risk is from noxious fumes, particulate or contamination from a compressed air system, effective respiratory protection for the user is essential.

In compressed air fed systems, ambient air is drawn into the compressor, therefore any contaminants present in the ambient air, plus those introduced by the compressor itself, will be present unless removed by a purification system.

The Parker BAM breathing system consists of seven purification stages mounted on a portable skid for high-capacity multiple personnel breathing air applications.

At the inlet, a water separator removes bulk water, followed immediately by two OIL-X coalescing filters to reduce oil and water content. The fourth stage of purification is an adsorption dryer that reduces the water vapour content of the compressed air (to -40°C pdp) and CO2 to below the legal permissible limits. Downstream of the adsorption dryer an activated carbon filter then reduces oil vapour and odours, then a catalyst filter reduces carbon monoxide to carbon dioxide, again, to below the legal limits. A final dust filter captures any particulates carried over from the adsorption materials.

Features
• 7 Purification stages

• CO monitor fitted as standard

• CO and CO2 reduction to below legal permissible limits

• Air quality 3rd party independently certified, better than the European Pharmacopoeia standard

• Energy management system fitted as standard

• Modular, space saving design

• Use with any compressed air supply

Please note this product is currently only available in Europe.

Sizing and Selection
To ensure quoted air purity performance is met, a breathing air system must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066