BBR-404-CAE - Beer cold stabilization filter cartridge, BEVPOR BR | Parker NA

Beer cold stabilization filter cartridge, BEVPOR BR | #BBR-404-CAE

BBR-404-CAE

Beer cold stabilization filter cartridge, BEVPOR BR | #BBR-404-CAE

Parker's BEVPOR BR filters protect the unique characteristics of beer by removing yeast and other spoilage organisms to ensure microbial stability during cold stabilization.


Technical Specifications

  • Length: 40" (1000 mm)
  • End Cap Configuration: Fin / 226 Bayonet
  • Seal Material: EPDM
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Beer Stabilization
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: BEVPOR BR
  • Filter Construction: Pleated
  • Filter Material: Polyethersulphone (PES)
  • For Fluid Type: Beer
  • Materials of Construction: Filtration Membrane: Polyethersulphone
    Upstream Support: Polyester
    Downstream Support: Polyester
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Nylon
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP
  • Specifications Met: Current EC1935/2004 and 21 CFR Part 177 and current USP Plastics Class VI - 121 C
  • Product Style: Cartridge
  • Micron Rating: 0.45 micron
Safety Warning

Item Information

BEVPOR BR filters protect the unique characteristics of beer by removing yeast and other spoilage organisms to ensure microbial stability during cold stabilization.

The inert and highly asymmetric PES membrane provides validated microbial retention to typical spoilage organisms, whilst protecting the beer’s organoleptic qualities to preserve a fresh taste and a long shelf-life once packaged.

The incorporation of an active prefilter layer, combined with an increased filtration area provides high beer flow rates, greater resistance to blockage and maximized service lifetime.

BEVPOR BR filters have been designed to provide the optimum solution to beer stabilization by providing increased process control with maximized operational efficiency.

Features and benefits:

• Fully validated microorganism retention characteristics.

• Easily integrity tested in-situ

• Unique construction offers maximum lifetime to blockage and service life.

• Integrated prefiltration layer and high filtration area construction.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945