Water Hose - Bevera 10 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Water Hose - Bevera 10

Water Hose - Bevera 10

Bevera 10 bar is engineered for suction and delivery of water and non aggressive liquids when it is necessary to have a lightweight and a reliable flexible hose.

Technical Specifications

  • Weight: 0.67 to 15 kg/m, 0.44 to 10.08 lb/ft
  • Industry: Agriculture, General Industrial
  • Hose Inner Tube Material: Styrene Butadiene Rubber (SBR), Nitrosamine Free, Smooth
  • Brand: Parker
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Pressure: 1 MPa, 10 bar, 150 psi
  • Cover Material: Nitrosamine Free, Styrene Butadiene Rubber (SBR)
  • Application: Water
  • Product Type: Suction Hose, Transfer Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Vacuum Pressure Rating: 23.62 inch-Hg, 0.8 bar, 600 mm-Hg
  • Design Factor: 3:1
  • Division: Polymer Hose Division Europe
  • Product Style: Suction and Delivery
  • Materials of Construction: Rubber
  • Minimum Bend Radius: 4.331 to 47.638 inch, 110 to 1210 mm
  • Media: Mild Chemicals - Check your fluid compatibility with our catalogue chart.
  • Specifications Met: Parker Specifications
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/4 to 8 inch, 19 to 203 mm
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix
  • Outside Diameter: 1.142 to 8.858 inch, 29 to 225 mm
Safety Warning

Full Product Description

Bevera 10 bar is used for suction and delivery of water and non aggressive liquids. It is recommended for loading and discharge of storage tanks, tankers, for irrigation and dewatering,  for all applications where a flexible and easy to handle hose is required. Structure resistant to twisting, rough manipulation and harsh environment so to perform always at the best.

Markets
• Agriculture
• General Industrial
• Construction

Features/benefits
• Robust construction ideal for all applications
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor Value 3:1 enhances safety for users and equipment

Applications
• Vacuum
• Irrigation
• Surface mining
• Water and slurries

Related Documents

×
Products Hose I.D. (mm) Hose I.D. (inch)
IH36214045/40 19 3/4
IH36214050/40 25 0.984
IH36214051/40 30 1.181
IH36214052/40 32 1-1/4
IH36214054/40 38 1-1/2
IH36214055/40 40 1.575
IH36214058/40 50 2
IH36214060/40 60 2-3/8
IH36214063/20 70 2-3/4
IH36214064/20 75 2.953
IH36214066/20 80 3-1/8
IH36214067/20 90 3.543
IH36214068/20 100 3.937
IH36214070/20 110 4.331
IH36214071/20 120 4-3/4
IH36211010/20 125 4.921
IH36211050/10 150 5-7/8
IH36211032/6 203 8

687PDC
687513