Water Hose - Idro 10 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Water Hose - Idro 10

Water Hose - Idro 10

Idro 10 bar is engineered to discharge water and non aggressive liquids when it is necessary to have a basic and durable flexible hose.

Technical Specifications

  • Weight: 0.42 to 2.44 lb/ft, 0.63 to 3.63 kg/m
  • Industry: Agriculture, General Industrial
  • Hose Inner Tube Material: Styrene Butadiene Rubber (SBR), Nitrosamine Free, Smooth
  • Brand: Parker
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Cover Material: Nitrosamine Free, Styrene Butadiene Rubber (SBR)
  • Length: 40 m
  • Maximum Operating Pressure: 1 MPa, 10 bar, 150 psi
  • Technology: Fluid & Gas Handling
  • Application: Water
  • Product Type: Water Hose, Transfer Hose
  • Division: Polymer Hose Division Europe
  • Design Factor: 3:1
  • Product Style: Delivery
  • Minimum Bend Radius: 250 to 750 mm, 9.842 to 29.528 inch
  • Materials of Construction: Rubber
  • Media: Mild Chemicals - Check your fluid compatibility with our catalogue chart.
  • Specifications Met: Parker Specifications
  • Compatible Fitting: n/a
  • Inside Diameter: 0.984 to 2.953 inch, 25 to 75 mm
  • Hose Reinforcement Material: Synthetic Textile Fabric
  • Outside Diameter: 1.338 to 3.583 inch, 34 to 91 mm
Safety Warning

Full Product Description

Idro 10 bar is used for handling water and non aggressive liquids. It is recommended for discharging of storage tanks, tankers, for irrigation and dewatering,  for all applications where a basic, durable and easy to handle hose is required. Structure resistant to twisting, rough manipulation and harsh environment so to perform always at the best.

Markets:
• Agriculture
• General Industrial
• Construction
• Building Construction

Features/benefits:
• Robust construction ideal for all applications
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor Value 3:1 enhances safety for users and equipment

Applications:
• Irrigation
• Surface mining
• Water and slurries
• Building sites

Related Documents

×
Products Hose I.D. (mm) Hose I.D. (inch)
IH36203000/40 25 0.984
IH36203002/40 30 1.181
IH36203003/40 32 1-1/4
IH36203004/40 35 1-3/8
IH36203005/40 38 1-1/2
IH36203006/40 40 1.575
IH36203008/40 45 1-3/4
IH36203010/40 50 2
IH36203011/40 60 2-3/8
IH36203103/20 75 2.953

687PDC
687513