BGT11E10QBPER32M3 - Tanktop Mounted Return Line Filter - BGT Series | Parker NA

Tanktop Mounted Return Line Filter - BGT Series | #BGT11E10QBPER32M3


LOADING IMAGES
BGT11E10QBPER32M3

Tanktop Mounted Return Line Filter - BGT Series | #BGT11E10QBPER32M3

The BGT Series features pre-filtration by means of a magnet column and a full flow bypass with low hysteresis. Providing maximum flow rates of 2400 l/min at maximum pressure 10 bar.


Technical Specifications

  • Flow Rate: 0 to 800 l/min
  • Bypass Valve Pressure Rating: 1.5 bar
  • Connection Type: 1x2"SAE + 2x1¼"SAE
  • Filter Element Type: 10Q Microglass
  • Micron Rating: 10 µm
  • Indicator Type: No indicator, Port plugged R
  • Options: Diffuser type T
  • Seal Material: Nitrile
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Filter
  • Filter Type: Tanktop Mounted Return Line Filter
  • Product Series: BGT Series
  • Application: • Mobile cranes
    • Excavators
    • Deck cranes
    • Fire fighting equipment
    • Hydraulic presses
    • Waste balers
    • Industrial power units
    • Fork lift trucks
  • Mounting Type: Tank Mounted
  • Pressure Rating: 0 to 34 bar, 0 to 500 psi
  • Housing Material: Aluminium
Safety Warning

Item Information

BGT tanktop mounted return line filters feature pre-filtration by means of a magnet column and a quick response bypass with low hysteresis. Thanks to the 'In-to-Out' filter principle, contaminated oil cannot leak back into the system. BGT Filters are available in versions capable of handling flow rates up to 2400 l/min. They can operate with a maximum working pressure of 10 bar.

LEIF® elements are available for environment-friendly filtration for versions up to 1500 l/min.

Product Features:
• BGT features pre-filtration by means of a magnet column.
• Filter heads with multiple ports available.
• Flow from inside to out.
• Full flow bypass with low hysteresis.
• Maximum pressure 10 bar. Maximum flow 2400 l/min.
• Patented LEIF® elements safeguard filtration quality.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472