PVC Strain Relievers, Series S8155x | Product Series

Filter by

    No filters selected

Accessory Type

Nominal Part I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PVC Strain Relievers, Series S8155x

PVC Strain Relievers, Series S8155x OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Length: 7 inch, 177.8 mm
  • Quantity per Box: Per Order
  • Application: Accessory
  • Accessories Included: Strain Reliever/Bend Restrictor

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series S8155x PVC Strain Relievers are designed, molded and sized to fit snugly for easy installation and minimal slippage. The abrasion and weathering resistant strain relievers mitigate the effects of frequent bending and flexing to enable maximum hose performance.

Markets:
• General Industrial

Features/Benefits:
• Black PVC for an insulated gripping surface and abrasion and weathering resistance.

Applications:
-usage
• Pressure washer hose
Products Accessory Type Nominal Part I.D.
S81550 Strain Reliever/Bend Restrictor 0.53
S81551 Strain Reliever/Bend Restrictor 0.63

687PDC
687583