HURRICANE™ Pressure Washer Hose, Series 7258 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
HURRICANE™ Pressure Washer Hose, Series 7258

HURRICANE™ Pressure Washer Hose, Series 7258

Hurricane Pressure Washer Hose is designed for high pressure service in applications to 250°F and 3000 psi, Series 7258

Technical Specifications

  • Hose Inner Tube Material: Black, Chloroprene
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Structure: Wrapped
  • Cover Material: Chloroprene Rubber (CR)
  • Length per Package: 500 ft
  • Maximum Operating Pressure: 3000 psi, 206.8 bar, 20.7 MPa
  • Application: Water
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Bend Radius: 38.1 to 76.2 mm, 1.5 to 3 inch
  • Cover Color: Black, Blue
  • Weight: 0.21 to 0.28 kg/m, 0.14 to 0.19 lb/ft
  • Nominal Hose Inside Diameter: 8 to 15 mm
  • Specifications Met: n/a
  • Inside Diameter: 1/4 to 1/2 inch, 6.4 to 12.7 mm
  • Hose Reinforcement Material: 1 Braid of Wire
  • Package Type: Reel
  • Outside Diameter: 0.500 to 0.745 inch, 12.7 to 18.9 mm
  • Size: -4 to -8

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7258 Hurricane Pressure Washer Hose provides excellent service across in a wide variety of applications. The hose is durable, crush resistant and kink resistant for easy handling and long service life. The optional blue cover is easy to identify, and resists abrasion, oil and weathering to provide maximum performance. Series 7258 is qualified with permanent crimp couplings for a safe and secure connection, and is a versatile hose for many common high pressure industrial applications.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black chloroprene for heat resistance to 250°F.
• Reinforcement: One wire braid for extreme strength and a slim profile.
• Cover: Black or blue chloroprene for abrasion, oil, weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot water
• Mild chemicals
- usage
• Commercial and industrial pressure washer systems
• Manufacturing and processing plants
• Refineries
• Shipyards

Safety/Technical:
• Design Factor: 4:1
•  Click here to link to CrimpSource® for current crimp specifications.  
• Do not use for carpet cleaning or steam service.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Color
7258-250BK 1/4 3000 Black
7258-380BK 3/8 3000 Black
7258-501BK 1/2 2500 Blue
7258-250BL 1/4 3000 Blue
7258-380BL 3/8 3000 Blue
7258-501BK

687PDC
687583