HURRICANE™ Pressure Washer Hose Factory Assemblies, Series 7258 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Cover Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
HURRICANE™ Pressure Washer Hose Factory Assemblies, Series 7258

HURRICANE™ Pressure Washer Hose Factory Assemblies, Series 7258

Hurricane Pressure Washer Hose Factory Assemblies are designed for high pressure service in applications to 250°F and 3000 psi, Series 7258

Technical Specifications

  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Material: Chloroprene Rubber (CR)
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Weight: 7.3 to 9.9 lb/ea, 3.3 to 4.5 kg/ea, 7.3 to 9.9
  • Application: Water
  • Length: 15.2 m, 50 ft, 15.24 m
  • Maximum Operating Pressure: 20.7 MPa, 3000 psi
  • Cover Color: Black, Blue
  • Outside Diameter: n/a
  • Specifications Met: n/a
  • Nominal Hose Inside Diameter: 8 to 10 mm
  • Minimum Bend Radius: 38.1 to 50.8 mm, 1.5 to 2 inch
  • Connection 2 Type: Male NPTF, Male - Swivel
  • Connection 1 Type: Male NPTF, Male
  • Inside Diameter: 1/4 to 3/8 inch, 6.4 to 9.5 mm
  • Connection 2 Size: 3/8 inch
  • Hose Reinforcement Material: 1 Braid of Wire
  • Connection 1 Size: 3/8 inch
  • Package Type: Carton
  • Size: -4 to -6
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Fitting Material: Steel
  • Quantity per Box: 5

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7258 Hurricane Pressure Washer Hose Factory Assemblies provide excellent service across a wide variety of applications. The hose is durable, crush resistant and kink resistant for easy handling and long service life. The optional blue cover is easy to identify, and both colors resist abrasion, oil and weathering to provide maximum performance. Series 7258 hose assemblies are versatile products for many common high pressure industrial applications.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black chloroprene for heat resistance to 250°F.
• Reinforcement: One wire braid for extreme strength and a slim profile.
• Cover: Black or blue chloroprene for abrasion, oil, weathering resistance.
• Couplings: Steel crimp male rigid x male swivel for a durable, safe and secure connection.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Hot water
• Mild chemicals
-usage
• Commercial and industrial pressure washer systems
• Manufacturing and processing plants
• Refineries
• Shipyards

Safety/Technical:
• Design Factor: 4:1
• Do not use for carpet cleaning or steam service.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
Products Hose I.D. (inch) Cover Color
725825BKRS-600 1/4 Black
725825BLRS-600 1/4 Blue
725838BKRS-600 3/8 Black
725838BLRS-600 3/8 Blue

687PDC
687583