Bleed Valve, 10,000 PSI - BV Series | Product Series

Filter by

    No filters selected

Inlet Port Size (inch)

Inlet Port Connection Type

Body Material

Vent Type

Handle

Maximum Working Pressure (psi)

Maximum Working Pressure (Bar)

Maximum Operating Temperature (F)

Maximum Working Temperature (C)

Minimum Working Temperature (F)

Minimum Working Temperature (C)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bleed Valve, 10,000 PSI - BV Series

Bleed Valve, 10,000 PSI - BV Series OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Inlet Port Size: 1/8 to 1/2 inch, NPT Male, SAE Male
  • Body Material: 316 Stainless Steel, Steel, Alloy N24135
  • Vent Type: N/A, Barbed Vent Tube
  • Handle Type: N/A, Tee Bar Handle
  • Maximum Operating Pressure: 10,000 psi, 689 bar
  • Maximum Operating Temperature: 850, 450, 500 °F, 454, 232, 260 °C
  • Minimum Operating Temperature: -65, -20 °F, -54, -29 °C
Safety Warning

Full Product Description

Parker BV Series Bleed Valves are designed for systems up to 10,000 PSI (689 BAR).These bleed valves are used on other valves or systems such as multi-valve manifolds or gauge/root valves. Functionally, the bleed valve vents the system line pressure either to atmosphere or to a separate containment line when used with the optional barbed vent tube. These compact valves provide a positive stop/vent tube design that prevents the accidental removal of the stem. This safety feature is not found in many common bleed valves.

Parker bleed valves are used whenever an instrument is removed from a system or to assist in the calibration of control devices. The BV Series is also recommended for use in bleeding hydraulic systems and comes in both NPT Male Pipe and SAE ports for installation flexibility.

Markets:

• Power
• Chemical/Petrochemical
• Pulp and Paper
• Offshore

Features/Benefits:

• Available in stainless steel, carbon steel and Alloy N24135
• Vent tube directs excess gas or liquid from system lines
• Chrome plated stem provides extended cycle life with improved sealability
• Positive stop/vent tube design prevents accidental removal of the stem
• Compact design
• Wrench actuation
• Available in a variety of end configurations including male pipe and SAE ports
• 100% factory tested
• Barbed vent tube option enables containment of vented media
• Optional T-bar handle for wrench-less actuation


Applications:
• Multi-Valve Manifolds
• Pressure Tanks
• Calibration systems
• Hydraulic Systems
Parker BV Series Bleed Valves are designed for systems up to 10,000 PSI (689 BAR).These bleed valves are used on other valves or systems such as multi-valve manifolds or gauge/root valves. Functionally, the bleed valve vents the system line pressure either to atmosphere or to a separate containment line when used with the optional barbed vent tube. These compact valves provide a positive stop/vent tube design that prevents the accidental removal of the stem. This safety feature is not found in many common bleed valves.

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×
Products Inlet Port Size (inch) Inlet Port Connection Type Body Material Vent Type Handle Maximum Working Pressure (psi) Maximum Working Pressure (Bar) Maximum Operating Temperature (F) Maximum Working Temperature (C) Minimum Working Temperature (F) Minimum Working Temperature (C)
2M-BV4-SS 1/8" NPT Male 316 Stainless Steel N/A N/A 10,000 689 850 454 -65 -54
4M-BV4-SS 1/4" NPT Male 316 Stainless Steel N/A N/A 10,000 689 850 454 -65 -54
4F5-BV4-SS 1/4" SAE Male 316 Stainless Steel N/A N/A 10,000 689 850 454 -65 -54
6M-BV8-SS 3/8" NPT Male 316 Stainless Steel N/A N/A 10,000 689 850 454 -65 -54
8M-BV8-SS 1/2" NPT Male 316 Stainless Steel N/A N/A 10,000 689 850 454 -65 -54
8F5-BV8-SS 1/2" SAE Male 316 Stainless Steel N/A N/A 10,000 689 850 454 -65 -54
2M-BV4-S 1/8" NPT Male Steel N/A N/A 10,000 689 450 232 -20 -29
4M-BV4-S 1/4" NPT Male Steel N/A N/A 10,000 689 450 232 -20 -29
4F5-BV4-S 1/4" SAE Male Steel N/A N/A 10,000 689 450 232 -20 -29
6M-BV8-S 3/8" NPT Male Steel N/A N/A 10,000 689 450 232 -20 -29
8M-BV8-S 1/2" NPT Male Steel N/A N/A 10,000 689 450 232 -20 -29
8F5-BV8-S 1/2" SAE Male Steel N/A N/A 10,000 689 450 232 -20 -29
2M-BV4-M 1/8" NPT Male Alloy N24135 N/A N/A 10,000 689 500 260 -65 -54
4M-BV4-M 1/4" NPT Male Alloy N24135 N/A N/A 10,000 689 500 260 -65 -54
4F5-BV4-M 1/4" SAE Male Alloy N24135 N/A N/A 10,000 689 500 260 -65 -54
6M-BV8-M 3/8" NPT Male Alloy N24135 N/A N/A 10,000 689 500 260 -65 -54
8M-BV8-M 1/2" NPT Male Alloy N24135 N/A N/A 10,000 689 500 260 -65 -54
8M-BV8-M-BVT-T 1/2" NPT Male Alloy N24135 Barbed Vent Tube Tee Bar Handle 10,000 689 500 260 -65 -54
8F5-BV8-M-BVT-T 1/2" SAE Male Alloy N24135 Barbed Vent Tube Tee Bar Handle 10,000 689 500 260 -65 -54
8F5-BV8-M 1/2" SAE Male Alloy N24135 N/A N/A 10,000 689 500 260 -65 -54
2M-BV4-SS-BVT 1/8" NPT Male 316 Stainless Steel Barbed Vent Tube N/A 10,000 689 850 454 -65 -54
4M-BV4-SS-BVT 1/4" NPT Male 316 Stainless Steel Barbed Vent Tube N/A 10,000 689 850 454 -65 -54
4F5-BV4-SS-BVT 1/4" SAE Male 316 Stainless Steel Barbed Vent Tube N/A 10,000 689 850 454 -65 -54
6M-BV8-SS-BVT 3/8" NPT Male 316 Stainless Steel Barbed Vent Tube N/A 10,000 689 850 454 -65 -54
8M-BV8-SS-BVT 1/2" NPT Male 316 Stainless Steel Barbed Vent Tube N/A 10,000 689 850 454 -65 -54
8F5-BV8-SS-BVT 1/2" SAE Male 316 Stainless Steel Barbed Vent Tube N/A 10,000 689 850 454 -65 -54
2M-BV4-S-BVT 1/8" NPT Male Steel Barbed Vent Tube N/A 10,000 689 450 232 -20 -29
4M-BV4-S-BVT 1/4" NPT Male Steel Barbed Vent Tube N/A 10,000 689 450 232 -20 -29
4F5-BV4-S-BVT 1/4" SAE Male Steel Barbed Vent Tube N/A 10,000 689 450 232 -20 -29
6M-BV8-S-BVT 3/8" NPT Male Steel Barbed Vent Tube N/A 10,000 689 450 232 -20 -29
8M-BV8-S-BVT 1/2" NPT Male Steel Barbed Vent Tube N/A 10,000 689 450 232 -20 -29
8F5-BV8-S-BVT 1/2" SAE Male Steel Barbed Vent Tube N/A 10,000 689 450 232 -20 -29
2M-BV4-M-BVT 1/8" NPT Male Alloy N24135 Barbed Vent Tube N/A 10,000 689 500 260 -65 -54
4M-BV4-M-BVT 1/4" NPT Male Alloy N24135 Barbed Vent Tube N/A 10,000 689 500 260 -65 -54
4F5-BV4-M-BVT 1/4" SAE Male Alloy N24135 Barbed Vent Tube N/A 10,000 689 500 260 -65 -54
6M-BV8-M-BVT 3/8" NPT Male Alloy N24135 Barbed Vent Tube N/A 10,000 689 500 260 -65 -54
8M-BV8-M-BVT 1/2" NPT Male Alloy N24135 Barbed Vent Tube N/A 10,000 689 500 260 -65 -54
8F5-BV8-M-BVT 1/2" SAE Male Alloy N24135 Barbed Vent Tube N/A 10,000 689 500 260 -65 -54
2M-BV4-SS-BVT-T 1/8" NPT Male 316 Stainless Steel Barbed Vent Tube Tee Bar Handle 10,000 689 850 454 -65 -54
4M-BV4-SS-BVT-T 1/4" NPT Male 316 Stainless Steel Barbed Vent Tube Tee Bar Handle 10,000 689 850 454 -65 -54
4F5-BV4-SS-BVT-T 1/4" SAE Male 316 Stainless Steel Barbed Vent Tube Tee Bar Handle 10,000 689 850 454 -65 -54
6M-BV8-SS-BVT-T 3/8" NPT Male 316 Stainless Steel Barbed Vent Tube Tee Bar Handle 10,000 689 850 454 -65 -54
8M-BV8-SS-BVT-T 1/2" NPT Male 316 Stainless Steel Barbed Vent Tube Tee Bar Handle 10,000 689 850 454 -65 -54
8F5-BV8-SS-BVT-T 1/2" SAE Male 316 Stainless Steel Barbed Vent Tube Tee Bar Handle 10,000 689 850 454 -65 -54
2M-BV4-S-BVT-T 1/8" NPT Male Steel Barbed Vent Tube Tee Bar Handle 10,000 689 450 232 -20 -29
4M-BV4-S-BVT-T 1/4" NPT Male Steel Barbed Vent Tube Tee Bar Handle 10,000 689 450 232 -20 -29
4F5-BV4-S-BVT-T 1/4" SAE Male Steel Barbed Vent Tube Tee Bar Handle 10,000 689 450 232 -20 -29
6M-BV8-S-BVT-T 3/8" NPT Male Steel Barbed Vent Tube Tee Bar Handle 10,000 689 450 232 -20 -29
8M-BV8-S-BVT-T 1/2" NPT Male Steel Barbed Vent Tube Tee Bar Handle 10,000 689 450 232 -20 -29
8F5-BV8-S-BVT-T 1/2" SAE Male Steel Barbed Vent Tube Tee Bar Handle 10,000 689 450 232 -20 -29
2M-BV4-M-BVT-T 1/8" NPT Male Alloy N24135 Barbed Vent Tube Tee Bar Handle 10,000 689 500 260 -65 -54
4M-BV4-M-BVT-T 1/4" NPT Male Alloy N24135 Barbed Vent Tube Tee Bar Handle 10,000 689 500 260 -65 -54
4F5-BV4-M-BVT-T 1/4" SAE Male Alloy N24135 Barbed Vent Tube Tee Bar Handle 10,000 689 500 260 -65 -54
6M-BV8-M-BVT-T 3/8" NPT Male Alloy N24135 Barbed Vent Tube Tee Bar Handle 10,000 689 500 260 -65 -54

687PDC
687516