Baldwin - Spin-on Coolant Filters with BTE Formula | #BW5136_Baldwin


LOADING IMAGES
BW5136

Baldwin - Spin-on Coolant Filters with BTE Formula | #BW5136

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time.


Technical Specifications

  • Product Type: Coolant Spin-on with BTE Formula
  • Notes: Maintenance filter for systems with 1-10 gallons capacity.; Can be used with CFB5000 base or CFB8784 dual base.
  • Contains: 2 Units BTE
  • Thread Size: 11/16-16
  • Outside Diameter: 3 11/16 (93.7)
  • Length: 4 3/8 (111.1)
  • Gasket: Integral Gasket: G381-A
  • Micron Rating: 20 Nominal; 45 Absolute
  • Application: Allis Chalmers, Case, International, John Deere Equipment
  • Compatible Competitor Part Number: Allis Chalmers 40290892; Case A151931; Caterpillar 7E6014; Ford E7HZ-8A424-C; John Deere AR89381; Komatsu 600-411-1190
  • Brand: Baldwin
Safety Warning

Item Information

"The objectives of diesel engine coolant filters, also known as water filters, are to remove contaminants from the engine cooling system and add chemicals to the coolant itself to replenish important protectants that may be lost over time. Baldwin Filters’ coolant spin-on filters with Balanced Treatment for Ethylene Glycol (BTE) formula are designed to protect the engine and enhance its performance. BTE formula coolants offer a combination of low-silicate antifreeze and water, which removes heat and lubricates the water pump. They provide freeze protection and prevent scale-sludge formation.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700