C07-C - C-Series Replacement Clips | Parker NA

C-Series Replacement Clips | #C07-C

C07-C

C-Series Replacement Clips | #C07-C

C7 Evaluation Clip


Technical Specifications

  • Size: C7
  • Height: 0.02 inch, 0.5 mm
  • Length: 0.366 inch, 9.3 mm
  • Width: 0.315 inch, 8 mm
  • Weight: 0.092 g
Safety Warning

Item Information

Replacement Part for C07-MCS

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821