Direct Operated Check Valve, SAE Flange - Series C5V | Product Series

Filter by

    No filters selected

Port Connection

DIN Flange Size

Seal Type

Cracking Pressure

Seal Material

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Operated Check Valve, SAE Flange - Series C5V Direct Operated Check Valve, SAE Flange - Series C5V Direct Operated Check Valve, SAE Flange - Series C5V

Direct Operated Check Valve, SAE Flange - Series C5V

Parker direct operated check valves series C5V with SAE flange are easy to install and provide high flow rates. They can be mounted either directly on the outlet flange of pumps or on the inlet flange of actuators to achieve a very compact design.

Technical Specifications

  • Mounting Type: Flanged according SAE
  • Operation Type: Direct
  • Product Series: Check valve
  • Weight: (depending on size) 0.6 up to 1.8 kg
  • Maximum Flow Rate: 100 to 750 L/min
  • Maximum Operating Pressure: 210 to 420 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Cast iron
  • Configuration: N/A
  • Connection Size: N/A
  • Connection Type: Flange
  • Flow Direction: A to B
  • Actuation Type: Mechanical
  • Seal Material: NBR, FPM
  • Cracking Pressure: Depending on Spring, 0.5 to 2.0 bar
Safety Warning

Full Product Description

Parker direct operated check valves series C5V ensure free flow in one direction and block the flow in the counter direction while providing high flow rates for optimized performance. They are part of the Parker valve range with SAE flanges which is unique in its variety.

The SAE flanges in size SAE61 or SAE62 allow to mount the C5V directly on the outlet flange of pumps or on the inlet flange of actuators to achieve a very compact design. They protect against pressure shocks from the system.

Markets:
• Industrial

Features/Benefits:
• Proven, robust design - ensures reliable operation
• SAE61 and SAE62 flange - enables compact design
• Maximum adjustable pressure of 420 bar and flow capacity ranging from 100 l/min to 750 l/min - high performance
• Numerous flow rates and 5 body sealing options - extremely versatile
• Encapsulated spring - keeps it from going solid
• Short delivery time - no warehousing necessary
• Direct operated check valve
• 4 sizes (SAE ¾", 1", 1¼", 1½")
• 3 springs

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Port Connection DIN Flange Size Seal Type Cracking Pressure Seal Material Additional Options
026-67060-0 SAE 1 1/2 SAE62 Sealing for port B 1.0 bar NBR na
056-40169-0 SAE 1 1/2 SAE62 Sealing for port B 2.0 bar NBR na
C5V12-642B5 SAE 1 1/2 SAE62 Sealing for port B 2.0 bar FPM na
C5V12-650B1 SAE 1 1/2 SAE62 Sealing for port A and B 0.5 bar NBR na
026-71792-0 SAE 3/4 SAE61 Sealing for port A 0.5 bar NBR na
026-71792-5 SAE 3/4 SAE61 Sealing for port A 0.5 bar FPM na
026-67032-0 SAE 3/4 SAE61 Sealing for port A 1.0 bar NBR na
026-67032-5 SAE 3/4 SAE61 Sealing for port A 1.0 bar FPM na
026-67061-0 SAE 3/4 SAE61 Sealing for port A 2.0 bar NBR na
026-67061-5 SAE 3/4 SAE61 Sealing for port A 2.0 bar FPM na
026-71785-0 SAE 3/4 SAE61 Sealing for port A and X 0.5 bar NBR na
026-71785-5 SAE 3/4 SAE61 Sealing for port A and X 0.5 bar FPM na
026-67033-0 SAE 3/4 SAE61 Sealing for port A and X 1.0 bar NBR na
C5V06-330B1 SAE 3/4 SAE61 Without sealing 0.5 bar NBR na
026-67034-0 SAE 3/4 SAE61 Without sealing 1.0 bar NBR na
026-30563-0 SAE 3/4 SAE61 Sealing for port B 0.5 bar NBR na
C5V06-341B1 SAE 3/4 SAE61 Sealing for port B 1.0 bar NBR na
C5V06-342B1 SAE 3/4 SAE61 Sealing for port B 2.0 bar NBR na
026-70191-0 SAE 3/4 SAE62 Sealing for port A 0.5 bar NBR na
C5V06-610B5 SAE 3/4 SAE62 Sealing for port A 0.5 bar FPM na
026-67036-0 SAE 3/4 SAE62 Sealing for port A 1.0 bar NBR na
C5V06-611B5 SAE 3/4 SAE62 Sealing for port A 1.0 bar FPM na
026-67062-0 SAE 3/4 SAE62 Sealing for port A 2.0 bar NBR na
C5V06-630B1 SAE 3/4 SAE62 Without sealing 0.5 bar NBR na
C5V06-630B5 SAE 3/4 SAE62 Without sealing 0.5 bar FPM na
C5V06-631B1 SAE 3/4 SAE62 Without sealing 1.0 bar NBR na
C5V06-632B5 SAE 3/4 SAE62 Without sealing 2.0 bar FPM na
C5V06-640B1 SAE 3/4 SAE62 Sealing for port B 0.5 bar NBR na
C5V06-641B1 SAE 3/4 SAE62 Sealing for port B 1.0 bar NBR na
056-40560-0 SAE 3/4 SAE62 Sealing for port B 2.0 bar NBR na
026-71477-0 SAE 1 SAE61 Sealing for port A 0.5 bar NBR na
026-71477-5 SAE 1 SAE61 Sealing for port A 0.5 bar FPM na
026-67039-0 SAE 1 SAE61 Sealing for port A 1.0 bar NBR na
026-71242-5 SAE 1 SAE61 Sealing for port A 1.0 bar FPM na
026-67063-0 SAE 1 SAE61 Sealing for port A 2.0 bar NBR na
026-67063-5 SAE 1 SAE61 Sealing for port A 2.0 bar FPM na
026-71479-0 SAE 1 SAE61 Sealing for port A and X 0.5 bar NBR na
026-67040-0 SAE 1 SAE61 Sealing for port A and X 1.0 bar NBR na
026-67040-5 SAE 1 SAE61 Sealing for port A and X 1.0 bar FPM na
C5V08-322B1 SAE 1 SAE61 Sealing for port A and X 2.0 bar NBR na
026-71481-0 SAE 1 SAE61 Without sealing 0.5 bar NBR na
026-67042-0 SAE 1 SAE61 Without sealing 1.0 bar NBR na
C5V08-331B5 SAE 1 SAE61 Without sealing 1.0 bar FPM na
C5V08-340B1 SAE 1 SAE61 Sealing for port B 0.5 bar NBR na
026-67043-0 SAE 1 SAE61 Sealing for port B 1.0 bar NBR na
C5V08-342B1 SAE 1 SAE61 Sealing for port B 2.0 bar NBR na
C5V08-350B1 SAE 1 SAE61 Sealing for port A and B 0.5 bar NBR na
026-70192-0 SAE 1 SAE62 Sealing for port A 0.5 bar NBR na
026-70192-5 SAE 1 SAE62 Sealing for port A 0.5 bar FPM na
026-67044-0 SAE 1 SAE62 Sealing for port A 1.0 bar NBR na
026-67044-5 SAE 1 SAE62 Sealing for port A 1.0 bar FPM na
026-67064-0 SAE 1 SAE62 Sealing for port A 2.0 bar NBR na
026-67064-5 SAE 1 SAE62 Sealing for port A 2.0 bar FPM na
026-96867-0 SAE 1 SAE62 Without sealing 0.5 bar NBR na
026-67045-0 SAE 1 SAE62 Without sealing 1.0 bar NBR na
026-95295-0 SAE 1 SAE62 Sealing for port B 0.5 bar NBR na
026-95295-5 SAE 1 SAE62 Sealing for port B 0.5 bar FPM na
026-67046-0 SAE 1 SAE62 Sealing for port B 1.0 bar NBR na
C5V08-642B5 SAE 1 SAE62 Sealing for port B 2.0 bar FPM na
C5V08-650B1 SAE 1 SAE62 Sealing for port A and B 0.5 bar NBR na
026-71482-0 SAE 1 1/4 SAE61 Sealing for port A 0.5 bar NBR na
C5V10-310B5 SAE 1 1/4 SAE61 Sealing for port A 0.5 bar FPM na
026-67047-0 SAE 1 1/4 SAE61 Sealing for port A 1.0 bar NBR na
026-67047-5 SAE 1 1/4 SAE61 Sealing for port A 1.0 bar FPM na
026-67065-0 SAE 1 1/4 SAE61 Sealing for port A 2.0 bar NBR na
026-71483-0 SAE 1 1/4 SAE61 Sealing for port A and X 0.5 bar NBR na
026-67048-0 SAE 1 1/4 SAE61 Sealing for port A and X 1.0 bar NBR na
C5V10-321B5 SAE 1 1/4 SAE61 Sealing for port A and X 1.0 bar FPM na
026-71788-0 SAE 1 1/4 SAE61 Sealing for port A and X 2.0 bar NBR na
026-71484-0 SAE 1 1/4 SAE61 Without sealing 0.5 bar NBR na
C5V10-330B5 SAE 1 1/4 SAE61 Without sealing 0.5 bar FPM na
026-67049-0 SAE 1 1/4 SAE61 Without sealing 1.0 bar NBR na
026-30565-0 SAE 1 1/4 SAE61 Sealing for port B 0.5 bar NBR na
026-67050-0 SAE 1 1/4 SAE61 Sealing for port B 1.0 bar NBR na
C5V10-342B1 SAE 1 1/4 SAE61 Sealing for port B 2.0 bar NBR na
C5V10-350B1 SAE 1 1/4 SAE61 Sealing for port A and B 0.5 bar NBR na
C5V10-351B1 SAE 1 1/4 SAE61 Sealing for port A and B 1.0 bar NBR na
026-70133-0 SAE 1 1/4 SAE62 Sealing for port A 0.5 bar NBR na
026-70300-0 SAE 1 1/4 SAE62 Sealing for port A 0.5 bar NBR M14 mounting screws
026-70133-5 SAE 1 1/4 SAE62 Sealing for port A 0.5 bar FPM na
026-70300-5 SAE 1 1/4 SAE62 Sealing for port A 0.5 bar FPM M14 mounting screws
026-67051-0 SAE 1 1/4 SAE62 Sealing for port A 1.0 bar NBR na
026-70301-0 SAE 1 1/4 SAE62 Sealing for port A 1.0 bar NBR M14 mounting screws
026-38102-0 SAE 1 1/4 SAE62 Sealing for port A 1.0 bar FPM na
026-70301-5 SAE 1 1/4 SAE62 Sealing for port A 1.0 bar FPM M14 mounting screws
026-67066-0 SAE 1 1/4 SAE62 Sealing for port A 2.0 bar NBR na
026-70302-0 SAE 1 1/4 SAE62 Sealing for port A 2.0 bar NBR M14 mounting screws
C5V10-612B5 SAE 1 1/4 SAE62 Sealing for port A 2.0 bar FPM na
C5V10-630B1 SAE 1 1/4 SAE62 Without sealing 0.5 bar NBR na
026-95125-0 SAE 1 1/4 SAE62 Without sealing 0.5 bar NBR M14 mounting screws
C5V10-630B5 SAE 1 1/4 SAE62 Without sealing 0.5 bar FPM na
026-67052-0 SAE 1 1/4 SAE62 Without sealing 1.0 bar NBR na
026-39855-0 SAE 1 1/4 SAE62 Without sealing 1.0 bar NBR M14 mounting screws
C5V10-640B1 SAE 1 1/4 SAE62 Sealing for port B 0.5 bar NBR na
026-95932-0 SAE 1 1/4 SAE62 Sealing for port B 0.5 bar NBR M14 mounting screws
026-67053-0 SAE 1 1/4 SAE62 Sealing for port B 1.0 bar NBR na
056-40561-0 SAE 1 1/4 SAE62 Sealing for port B 2.0 bar NBR M14 mounting screws
056-40495-0 SAE 1 1/4 SAE62 Sealing for port A and B 0.5 bar NBR na
C5V10-650B1019 SAE 1 1/4 SAE62 Sealing for port A and B 0.5 bar NBR M14 mounting screws
C5V10-651B1019 SAE 1 1/4 SAE62 Sealing for port A and B 1.0 bar NBR M14 mounting screws
C5V10-652B1019 SAE 1 1/4 SAE62 Sealing for port A and B 2.0 bar NBR M14 mounting screws
026-71485-0 SAE 1 1/2 SAE61 Sealing for port A 0.5 bar NBR na
026-71485-5 SAE 1 1/2 SAE61 Sealing for port A 0.5 bar FPM na
026-67054-0 SAE 1 1/2 SAE61 Sealing for port A 1.0 bar NBR na
026-71247-5 SAE 1 1/2 SAE61 Sealing for port A 1.0 bar FPM na
026-67067-0 SAE 1 1/2 SAE61 Sealing for port A 2.0 bar NBR na
026-67067-5 SAE 1 1/2 SAE61 Sealing for port A 2.0 bar FPM na
026-71486-0 SAE 1 1/2 SAE61 Sealing for port A and X 0.5 bar NBR na
026-67055-0 SAE 1 1/2 SAE61 Sealing for port A and X 1.0 bar NBR na
026-67055-5 SAE 1 1/2 SAE61 Sealing for port A and X 1.0 bar FPM na
026-71789-0 SAE 1 1/2 SAE61 Sealing for port A and X 2.0 bar NBR na
026-71487-0 SAE 1 1/2 SAE61 Without sealing 0.5 bar NBR na
026-67056-0 SAE 1 1/2 SAE61 Without sealing 1.0 bar NBR na
C5V12-332B5 SAE 1 1/2 SAE61 Without sealing 2.0 bar FPM na
026-71488-0 SAE 1 1/2 SAE61 Sealing for port B 0.5 bar NBR na
C5V12-340B5 SAE 1 1/2 SAE61 Sealing for port B 0.5 bar FPM na
026-67057-0 SAE 1 1/2 SAE61 Sealing for port B 1.0 bar NBR na
C5V12-351B1 SAE 1 1/2 SAE61 Sealing for port A and B 1.0 bar NBR na
C5V12-352B1 SAE 1 1/2 SAE61 Sealing for port A and B 2.0 bar NBR na
026-70134-0 SAE 1 1/2 SAE62 Sealing for port A 0.5 bar NBR na
026-70134-5 SAE 1 1/2 SAE62 Sealing for port A 0.5 bar FPM na
026-67058-0 SAE 1 1/2 SAE62 Sealing for port A 1.0 bar NBR na
026-67058-5 SAE 1 1/2 SAE62 Sealing for port A 1.0 bar FPM na
026-67068-0 SAE 1 1/2 SAE62 Sealing for port A 2.0 bar NBR na
026-96650-0 SAE 1 1/2 SAE62 Sealing for port A and X 0.5 bar NBR na
026-70959-0 SAE 1 1/2 SAE62 Sealing for port A and X 1.0 bar NBR na
C5V12-630B1 SAE 1 1/2 SAE62 Without sealing 0.5 bar NBR na
026-65869-0 SAE 1 1/2 SAE62 Without sealing 1.0 bar NBR na
026-99251-0 SAE 1 1/2 SAE62 Without sealing 2.0 bar NBR na
026-38309-0 SAE 1 1/2 SAE62 Sealing for port B 0.5 bar NBR na
C5V08-350B5 SAE 1 SAE61 Sealing for port A and B 0.5 bar FPM na
C5V08-641B5 SAE 1 SAE62 Sealing for port B 1.0 bar FPM na
C5V10-651B1 SAE 1 1/4 SAE62 Sealing for port A and B 1.0 bar NBR na
C5V12-350B1 SAE 1 1/2 SAE61 Sealing for port A and B 0.5 bar NBR na
C5V12-342B5 SAE 1 1/2 SAE61 Sealing for port B 2.0 bar FPM na
C5V08-341B5 SAE 1 SAE61 Sealing for port B 1.0 bar FPM na
026-30565-5 SAE 1 1/4 SAE61 Sealing for port B 0.5 bar FPM na
026-99746-0 SAE 1 1/4 SAE62 Without sealing 2.0 bar NBR na
026-30535-0 SAE 1 1/4 SAE62 Sealing for port B 1.0 bar NBR M14 mounting screws
C5V10-641B5019 SAE 1 1/4 SAE62 Sealing for port B 1.0 bar FPM M14 mounting screws
C5V10-642B1 SAE 1 1/4 SAE62 Sealing for port B 2.0 bar NBR na
026-99273-0 SAE 1 1/2 SAE61 Sealing for port B 2.0 bar NBR na
C5V12-630B5 SAE 1 1/2 SAE62 Without sealing 0.5 bar FPM na
026-65869-5 SAE 1 1/2 SAE62 Without sealing 1.0 bar FPM na
C5V06-350B1 SAE 3/4 SAE61 Sealing for port A and B 0.5 bar NBR na
C5V06-650B1 SAE 3/4 SAE62 Sealing for port A and B 0.5 bar NBR na
026-71479-5 SAE 1 SAE61 Sealing for port A and X 0.5 bar FPM na
C5V08-322B5 SAE 1 SAE61 Sealing for port A and X 2.0 bar FPM na
026-71481-5 SAE 1 SAE61 Without sealing 0.5 bar FPM na
C5V08-351B1 SAE 1 SAE61 Sealing for port A and B 1.0 bar NBR na
026-67065-5 SAE 1 1/4 SAE61 Sealing for port A 2.0 bar FPM na
C5V12-651B1 SAE 1 1/2 SAE62 Sealing for port A and B 1.0 bar NBR na
C5V12-651B5 SAE 1 1/2 SAE62 Sealing for port A and B 1.0 bar FPM na
C5V12-640B5 SAE 1 1/2 SAE62 Sealing for port B 0.5 bar FPM na
C5V06-641B5 SAE 3/4 SAE62 Sealing for port B 1.0 bar FPM na
C5V10-640B5019 SAE 1 1/4 SAE62 Sealing for port B 0.5 bar FPM M14 mounting screws
C5V06-321B5 SAE 3/4 SAE61 Sealing for port A and X 1.0 bar FPM na
C5V08-340B5 SAE 1 SAE61 Sealing for port B 0.5 bar FPM na
C5V12-342B1 SAE 1 1/2 SAE61 Sealing for port B 2.0 bar NBR na
C5V08-651B1 SAE 1 SAE62 Sealing for port A and B 1.0 bar NBR na
C5V10-341B5 SAE 1 1/4 SAE61 Sealing for port B 1.0 bar FPM na

687PDC
687478