CA5790 - Baldwin - EnduraCube Air Elements | Parker NA

Baldwin - EnduraCube Air Elements | #CA5790

CA5790

Baldwin - EnduraCube Air Elements | #CA5790

Highly efficient and durable, Baldwin EnduraCube air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: EnduraCube Air Element
  • Size: 26 1/8 x 5 1/4 x 9 9/32 (663.6 x 133.4 x 235.7)
  • Gasket: Attached Gasket: [1] Attached
  • Application: Freightliner Trucks
  • Compatible Competitor Part Number: Freightliner 333648001, P610260; Donaldson P618478
  • Brand: Baldwin
Safety Warning

Item Information

Highly efficient and durable, Baldwin EnduraCube air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber. EnduraCube air filters are reinforced to continue providing the same high performance throughout the entire service interval. One continuous web of high-strength synthetic media eliminates potential leak paths and a tough, molded frame prevents distortion. Under rigorous real world test conditions, Baldwin EnduraCube filters remain intact and undamaged. Unlike competitive filters, EnduraCube air filters experience no contaminant bypass or other signs of failure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700