FULFLO CB SINGLE BAG FILTER VESSELS | CARBON STEEL, 304 & 316 SS, NON-ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | #CBG1D2TSS


LOADING IMAGES
CBG1D2TSS

FULFLO CB SINGLE BAG FILTER VESSELS | CARBON STEEL, 304 & 316 SS, NON-ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | #CBG1D2TSS

The Fulflo CB Single Bag Filter Vessel is an economical design that features the integrity of a swing bolt for fast, easy opening and closing. Available in either carbon steel, 304 or 316 stainless steel.


Technical Specifications

  • Material: 304 Stainless Steel
  • Flange Size (inch): 2-inch NPT
  • Options: SST legs / SST bolting
  • Length (inch): 31.5
  • Industry: Inks, Paints, and Coatings
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Stainless Steel
  • Filter Construction: Vessel/Housing
  • Kits Included: 1 bag
  • Specifications Met: Non ASME code
  • Maximum Operating Pressure: 175 psi, 12.1 bar
  • Maximum Operating Temperature: 400 °F
  • Flow Rate: 80 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Item Information

The Fulflo® CB single bag filter vessels are an economical design that features the integrity of a swing bolt for fast, easy opening and closing. The CB bag filter vessels are available in either carbon steel, 304 or 316 stainless steel in non-ASME code designs. It comes with standard zinc plated bolts and legs for corrosion resistance but are also offered with stainless steel options. The integral basket support provides a smooth interior for easy cleaning and bag installation in process liquid filtration applications.

The Fulfo CB bag filter vessel is for use with either single or double length bags with flex type bands or flared plastic rings and can also be used with solid ring and plastic ring bags by using the optional bag sealing insert and adding an O-ring under the basket rim. The adjustable legs offer installation flexibility by allowing various inlet elevations and nozzle orientations. Wall mounting brackets are available as well.
Features/Benefits
• Single O-ring design closure assures quick, positive cover sealing
• Swing bolts with eye-nuts for fast, easy opening and closing of cover
• Maximum design pressure is 175 psi (12 bar) at 250°F (121°C)
• Commercial engineering non-code design
• Threaded vent & drain connections
• Carbon steel with zinc plated support basket or 304/316 SS with 316 SS support basket
• Optional mounting wall bracket (P/N 0820-6005)
• Adjustable leg height
• Side inlet allows cover to open without disconnecting piping
• Integral basket support design provides a smooth interior for easy wash-out and cleaning
• Pivot pin cover allows cover to remain attached when opened
• Positive seal of “C” style flex band bags prior to closing the filter vessel cover
• Optional retainer assembly for conversion to solid ring (“G”style) and plastic ring (“Q” style) bags (P/N 5020-5244)
• Zinc plated closure bolts and legs for corrosion resistance
Applications
• Potable Water Filtration
• Process Water Filtration
• Filtration of Coatings
• Lubricant Filtration
• Coolant Filtration
• Cutting Oil Filtration
• Solvent Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106