Chemically Resistant Sterilizing Grade Liquid Filters - TETPOR LIQUID | Product Series

Filter by

    No filters selected

Product Style

Length

Micron Rating

End Cap Configuration

Inlet Connection Size

Outlet Connection Size

Grade

Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemically Resistant Sterilizing Grade Liquid Filters - TETPOR LIQUID

Chemically Resistant Sterilizing Grade Liquid Filters - TETPOR LIQUID

TETPOR LIQUID filters are particularly suitable for sterilization and particulate removal from aggressive chemicals (including acids, bases and solvents) within a wide range of critical processing industries.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals, Industrial Fermentation
  • Application: Sterile Filtration
  • Technology: Filtration
  • Product Type: Liquid Filter Element
  • Product Series: TETPOR LIQUID
  • Filter Construction: Pleated
  • Filter Material: PTFE
  • For Fluid Type: Aggressive Liquids
  • Materials of Construction: Filtration Media: PTFE<br/>Upstrem Support: Polypropylene<br/>Downstream Support: Polypropylene<br/><br/>Filter Cartridges:<br/>Inner Support Core: Polypropylene<br/>Outer Protection Cage: Polypropylene<br/>End Caps: Polypropylene<br/>End Caps Insert: 316L Stainless Steel<br/>Standard O-Rings: Viton<br/><br/>MUrUS Capsules:<br/>Core: Polypropylene<br/>Sleeve: Polypropylene<br/>End Caps Insert: 316L Stainless Steel<br/>Standard O-Rings: Silicone<br/>Capsule Body: Polypropylene<br/>Capsules Vent Seals: Silicone<br/><br/>DEMICAP Capsules:<br/>Core: Polypropylene<br/>Sleeve: Polypropylene<br/>End Caps: Polypropylene<br/>Capsule Body: Polypropylene<br/>Capsules Vent Seals: Silicone<br/>Filling Bell: Polycarbonate
  • Operating Temperature: Filter Cartridges: 70°C (158°F) Continuous<br/> Maximum, Higher short-term temperatures during CIP to the following:<br/>Up to 20°C (68°F) @ 5.0 barg (72.5 psig)<br/>Up to 40°C (104°F) @ 4.0 barg (58.0 psig)<br/>Up to 60°C (140°F) @ 3.0 barg (43.5 psig)<br/>Up to 80°C (176°F) @ 2.0 barg (29.0 psig)<br/>Up to 90°C (194°F) @ 1.7 barg (24.6 psig)<br/> Maximum, MURUS Capsules:<br/>Up to 25°C (77°F) @ 5.5 barg (79.7 psig)<br/>Up to 60°C (140°F) @2.8 barg (40.6 psig)<br/> Maximum, DEMICAP Capsules: Up to 40°C (104°F) at Line Pressures up to 5.0 barg (72.0 psig)
  • Specifications Met: 21 CFR Part 177 and current USP Plastics Class VI - 121 C and ISO10993 equivalents
  • Product Style: Cartridge<br/>Demi Cartridge<br/>MURUS Capsule<br/>DEMICAP Capsule
  • Length: 2.5 to 40 inch, 65 to 1000 mm
  • Micron Rating: 0.1 micron, 0.2 micron, 0.45 micron, 1.0 micron
  • End Cap Configuration: dh DOE<br/>BF / 226 Bayonet<br/>Fin / 222<br/>Flat Top / 222<br/>Recess / 222<br/>BF / 222 Bayonet
  • Inlet Connection Size: MURUS Capsules:, DEMICAP Capsules:, 3/4" Tri-Clamp, 1/4" NPT Male, 1/2" NPT Male, Stepped Hosebarb, Walther QC, 3/8" NPT Female, 1-1/2" Tri-Clamp, Grommel / QC, 1" Hosebarb, 1" Tri-Clamp, 1/2" Hosebarb
  • Outlet Connection Size: MURUS Capsules:, DEMICAP Capsules:, 3/4" Tri-Clamp, 1/4" NPT Male, 1/2" NPT Male, Stepped Hosebarb, Walther QC, 3/8" NPT Female, 1-1/2" Tri-Clamp, Grommel / QC, 1" Hosebarb, 1" Tri-Clamp, 1/2" Hosebarb
  • Configuration: MURUS Capsules: In-Line or T-Port
  • Seal Material: EPDM<br/>PTFE Encapsulated Silicone<br/>Silicone<br/>Viton
Safety Warning

Full Product Description

The superior performance, strength and durability of TETPOR LIQUID filters stems from the use of a single layer, high security PTFE membrane, which has a high dirt holding capacity due to its high void volume. This results in low pressure drops and long service life.

High flow rates are achieved due to the optimized pleat pack density and the superior design construction of TETPOR LIQUID filters.

Features and Benefits

• Superior chemical resistance of PTFE membrane combined with polypropylene hardware

• Integrity tested prior to despatch

• Validated to ASTM F838-05 methodology

• Comprehensive range of end cap configurations for retrofitting

Related Documents

×
Products Product Style Length Micron Rating End Cap Configuration Inlet Connection Size Outlet Connection Size Grade Configuration Seal Material
ZCMT1-010C-LP Cartridge 10" (250 mm) 0.1 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT1-010E-LP Cartridge 10" (250 mm) 0.1 µm Flat Top / 222 n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT1-020B-LS Cartridge 10" (250 mm) 0.2 µm dh DOE n/a n/a Liquid n/a Silicone
ZCMT1-020C-L Cartridge 10" (250 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a Viton
ZCMT1-020C-LP Cartridge 10" (250 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT1-020C-LS Cartridge 10" (250 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a Silicone
ZCMT1-020C-P Cartridge 10" (250 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a Viton
ZCMT1-020C-PE Cartridge 10" (250 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a EPDM
ZCMT1-020C-PP Cartridge 10" (250 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMT1-020C-PS Cartridge 10" (250 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a Silicone
ZCMT1-020C-SE Cartridge 10" (250 mm) 0.2 µm BF / 226 Bayonet n/a n/a Steam Sterilizable n/a EPDM
ZCMT1-020D-PP Cartridge 10" (250 mm) 0.2 µm Fin / 222 n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMT1-020E-LP Cartridge 10" (250 mm) 0.2 µm Flat Top / 222 n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT1-020E-PP Cartridge 10" (250 mm) 0.2 µm Flat Top / 222 n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMT1-020G-L Cartridge 10" (250 mm) 0.2 µm Flat Top / 222 n/a n/a Liquid n/a Viton
ZCMT1-020G-LP Cartridge 10" (250 mm) 0.2 µm Recess / 222 n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT1-020G-PP Cartridge 10" (250 mm) 0.2 µm Recess / 222 n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMT1-020G-PS Cartridge 10" (250 mm) 0.2 µm Recess / 222 n/a n/a Pharmaceutical n/a Silicone
ZCMT1-020R-L Cartridge 10" (250 mm) 0.2 µm BF / 222 Bayonet n/a n/a Liquid n/a Viton
ZCMT1-045C-LE Cartridge 10" (250 mm) 0.45 µm BF / 226 Bayonet n/a n/a Liquid n/a EPDM
ZCMT1-045C-LP Cartridge 10" (250 mm) 0.45 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT1-045C-LS Cartridge 10" (250 mm) 0.45 µm BF / 226 Bayonet n/a n/a Liquid n/a Silicone
ZCMT1-045C-PE3 Cartridge 10" (250 mm) 0.45 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a EPDM
ZCMT1-045C-PP Cartridge 10" (250 mm) 0.45 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMT1-045C-SE Cartridge 10" (250 mm) 0.45 µm BF / 226 Bayonet n/a n/a Steam Sterilizable n/a EPDM
ZCMT1-100B-LP Cartridge 10" (250 mm) 1 µm dh DOE n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT1-100C-LP Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT1-100C-PE Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a EPDM
ZCMT1-100C-PP Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMT1-100G-LP Cartridge 10" (250 mm) 1 µm Recess / 222 n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT2-010C-P Cartridge 20" (500 mm) 0.1 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a Viton
ZCMT2-010E-LP Cartridge 20" (500 mm) 0.1 µm Flat Top / 222 n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT2-020B-LP Cartridge 20" (500 mm) 0.2 µm dh DOE n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT2-020C-L Cartridge 20" (500 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a Viton
ZCMT2-020C-LP Cartridge 20" (500 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT2-020C-LS Cartridge 20" (500 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a Silicone
ZCMT2-020C-PE Cartridge 20" (500 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a EPDM
ZCMT2-020C-PP Cartridge 20" (500 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMT2-020C-PS Cartridge 20" (500 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a Silicone
ZCMT2-020D-LE Cartridge 20" (500 mm) 0.2 µm Fin / 222 n/a n/a Liquid n/a EPDM
ZCMT2-020E-LP Cartridge 20" (500 mm) 0.2 µm Flat Top / 222 n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT2-020G-LP Cartridge 20" (500 mm) 0.2 µm Recess / 222 n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT2-020R-P Cartridge 20" (500 mm) 0.2 µm BF / 222 Bayonet n/a n/a Pharmaceutical n/a Viton
ZCMT2-020R-PE Cartridge 20" (500 mm) 0.2 µm BF / 222 Bayonet n/a n/a Pharmaceutical n/a EPDM
ZCMT2-045B-LP Cartridge 20" (500 mm) 0.45 µm dh DOE n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT2-045C-LE Cartridge 20" (500 mm) 0.45 µm BF / 226 Bayonet n/a n/a Liquid n/a EPDM
ZCMT2-045C-LP Cartridge 20" (500 mm) 0.45 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT2-045C-PS Cartridge 20" (500 mm) 0.45 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a Silicone
ZCMT2-100C-LP Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT2-100C-PP Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMT2/020C-LV Cartridge 20" (500 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a Viton
ZCMT2/100G-SE Cartridge 20" (500 mm) 1 µm Recess / 222 n/a n/a Steam Sterilizable n/a EPDM
ZCMT3-020C-LP Cartridge 30" (750 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT3-020C-LS Cartridge 30" (750 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a Silicone
ZCMT3-020C-P Cartridge 30" (750 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a Viton
ZCMT3-020C-PE Cartridge 30" (750 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a EPDM
ZCMT3-020C-PP Cartridge 30" (750 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMT3-020D-PP Cartridge 30" (750 mm) 0.2 µm Fin / 222 n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMT3-045C-LE Cartridge 30" (750 mm) 0.45 µm BF / 226 Bayonet n/a n/a Liquid n/a EPDM
ZCMT3-045C-LP Cartridge 30" (750 mm) 0.45 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT3-100B-LP Cartridge 30" (750 mm) 1 µm dh DOE n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT4-020C-LP Cartridge 40" (1000 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMT4-045C-L Cartridge 40" (1000 mm) 0.45 µm BF / 226 Bayonet n/a n/a Liquid n/a Viton
ZCMTA-010T-P Demi Cartridge 5.0" (125 mm) 0.1 µm TRUESEAL n/a n/a Pharmaceutical n/a Viton
ZCMTA-010Z-P Demi Cartridge 5.0" (125 mm) 0.1 µm Demi A & B Std n/a n/a Pharmaceutical n/a Viton
ZCMTA-020T-LE Demi Cartridge 5.0" (125 mm) 0.2 µm TRUESEAL n/a n/a Liquid n/a EPDM
ZCMTA-020T-LP Demi Cartridge 5.0" (125 mm) 0.2 µm TRUESEAL n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMTA-020Z-L Demi Cartridge 5.0" (125 mm) 0.2 µm Demi A & B Std n/a n/a Liquid n/a Viton
ZCMTA-020Z-LP Demi Cartridge 5.0" (125 mm) 0.2 µm Demi A & B Std n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMTA-020Z-PE Demi Cartridge 5.0" (125 mm) 0.2 µm Demi A & B Std n/a n/a Pharmaceutical n/a EPDM
ZCMTA-020Z-PV Demi Cartridge 5.0" (125 mm) 0.2 µm Demi A & B Std n/a n/a Pharmaceutical n/a Viton
ZCMTA-045T-PS Demi Cartridge 5.0" (125 mm) 0.45 µm TRUESEAL n/a n/a Pharmaceutical n/a Silicone
ZCMTB-020Z-PE Demi Cartridge 2.5" (65 mm) 0.2 µm Demi A & B Std n/a n/a Pharmaceutical n/a EPDM
ZCMTK-010C-P Cartridge 5.0" (125 mm) 0.1 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a Viton
ZCMTK-020C-LP Cartridge 5.0" (125 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a PTFE Encapsulated Silicone
ZCMTK-020C-P Cartridge 5.0" (125 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a Viton
ZCMTK-020C-PE Cartridge 5.0" (125 mm) 0.2 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a EPDM
ZCMTK-045C-PP Cartridge 5.0" (125 mm) 0.45 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMTK-045C-PS Cartridge 5.0" (125 mm) 0.45 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a Silicone
ZCMTK-100C-PP Cartridge 5.0" (125 mm) 1 µm BF / 226 Bayonet n/a n/a Pharmaceutical n/a PTFE Encapsulated Silicone
ZCMTK/020C-L Cartridge 5.0" (125 mm) 0.2 µm BF / 226 Bayonet n/a n/a Liquid n/a Viton
ZEMTA-020GG-PN3 DEMICAP Capsule 7.9" (200 mm) 0.2 µm n/a Stepped Hosebarb Stepped Hosebarb Pharmaceutical n/a n/a
ZEMTA-020HH-PN3 DEMICAP Capsule 7.9" (200 mm) 0.2 µm n/a ½" Hosebarb ½" Hosebarb Pharmaceutical n/a n/a
ZEMTA-020MM-PN3 DEMICAP Capsule 7.9" (200 mm) 0.2 µm n/a ¼" NPT Male ½" Hosebarb Pharmaceutical n/a n/a
ZEMTA-020NN-PN3 DEMICAP Capsule 7.9" (200 mm) 0.2 µm n/a ½" NPT Male ½" Hosebarb Pharmaceutical n/a n/a
ZEMTA-020TT-PN3 DEMICAP Capsule 7.9" (200 mm) 0.2 µm n/a 1" Tri-Clamp ½" Hosebarb Pharmaceutical n/a n/a
ZEMTA-020VV-PN3 DEMICAP Capsule 7.9" (200 mm) 0.2 µm n/a ⅜" NPT Female ⅜" NPT Female Pharmaceutical n/a n/a
ZEMTA-045HH-PN3 DEMICAP Capsule 7.9" (200 mm) 0.45 µm n/a ½" Hosebarb ½" Hosebarb Pharmaceutical n/a n/a
ZEMTA-045TT-PN3 DEMICAP Capsule 7.9" (200 mm) 0.45 µm n/a 1" Tri-Clamp 1" Tri-Clamp Pharmaceutical n/a n/a
ZEMTB-010MM-PN3 DEMICAP Capsule 5.5" (140 mm) 0.1 µm n/a ¼" NPT Male ¼" NPT Male Pharmaceutical n/a n/a
ZEMTB-020GG-PN3 DEMICAP Capsule 5.5" (140 mm) 0.2 µm n/a Stepped Hosebarb ¼" NPT Male Pharmaceutical n/a n/a
ZEMTB-020HH-PN3 DEMICAP Capsule 5.5" (140 mm) 0.2 µm n/a ½" Hosebarb ¼" NPT Male Pharmaceutical n/a n/a
ZEMTB-020MM-PN3 DEMICAP Capsule 5.5" (140 mm) 0.2 µm n/a ¼" NPT Male ¼" NPT Male Pharmaceutical n/a n/a
ZEMTB-020NN-PN3 DEMICAP Capsule 5.5" (140 mm) 0.2 µm n/a ½" NPT Male ½" NPT Male Pharmaceutical n/a n/a
ZEMTB-020NT-PN3 DEMICAP Capsule 5.5" (140 mm) 0.2 µm n/a ½" NPT Male 1" Tri-Clamp Pharmaceutical n/a n/a
ZEMTB-020TT-PN3 DEMICAP Capsule 5.5" (140 mm) 0.2 µm n/a 1" Tri-Clamp 1" Tri-Clamp Pharmaceutical n/a n/a
ZEMTB-020VV-PN3 DEMICAP Capsule 5.5" (140 mm) 0.2 µm n/a ⅜" NPT Female ⅜" NPT Female Pharmaceutical n/a n/a
ZEMTB-045TT-PN3 DEMICAP Capsule 5.5" (140 mm) 0.45 µm n/a 1" Tri-Clamp 1" Tri-Clamp Pharmaceutical n/a n/a
ZEMTE-020GG-PN3 DEMICAP Capsule 4.4" (113 mm) 0.45 µm n/a Stepped Hosebarb Stepped Hosebarb Pharmaceutical n/a n/a
ZEMTE-020HH-PN3 DEMICAP Capsule 4.4" (113 mm) 0.2 µm n/a ½" Hosebarb ½" Hosebarb Pharmaceutical n/a n/a
ZEMTE-020MM-PN3 DEMICAP Capsule 4.4" (113 mm) 0.2 µm n/a ¼" NPT Male ¼" NPT Male Pharmaceutical n/a n/a
ZEMTE-020NN-PN3 DEMICAP Capsule 4.4" (113 mm) 0.2 µm n/a ½" NPT Male ½" NPT Male Pharmaceutical n/a n/a
ZEMTE-020QQ-PN3 DEMICAP Capsule 4.4" (113 mm) 0.2 µm n/a Walther QC Walther QC Pharmaceutical n/a n/a
ZEMTE-020TT-PN3 DEMICAP Capsule 4.4" (113 mm) 0.2 µm n/a 1" Tri-Clamp 1" Tri-Clamp Pharmaceutical n/a n/a
ZEMTE-020VV-PN3 DEMICAP Capsule 4.4" (113 mm) 0.2 µm n/a ⅜" NPT Female ⅜" NPT Female Pharmaceutical n/a n/a
ZEMTE-045TT-PN3 DEMICAP Capsule 4.4" (113 mm) 0.45 µm n/a 1" Tri-Clamp 1" Tri-Clamp Pharmaceutical n/a n/a
ZLMT1-020BB-PNL MURUS Capsule 10" (250 mm) 0.2 µm n/a 1½" Tri-Clamp 1½" Tri-Clamp Pharmaceutical In-Line Silicone
ZLMT1-020DB-PNL MURUS Capsule 10" (250 mm) 0.2 µm n/a 1" Hosebarb 1½" Tri-Clamp Pharmaceutical In-Line Silicone
ZLMT1-020TT-PNL MURUS Capsule 10" (250 mm) 0.2 µm n/a 1" Tri-Clamp 1" Tri-Clamp Pharmaceutical In-Line Silicone
ZLMT1-020TT-PNL-E MURUS Capsule 10" (250 mm) 0.2 µm n/a 1" Tri-Clamp 1" Tri-Clamp Pharmaceutical In-Line EPDM
ZLMT1-020TT-PNT-V MURUS Capsule 10" (250 mm) 0.2 µm n/a 1" Tri-Clamp 1" Tri-Clamp Pharmaceutical In-Line Viton
ZLMT2-020BB-PNL MURUS Capsule 20" (500 mm) 0.2 µm n/a 1½" Tri-Clamp 1½" Tri-Clamp Pharmaceutical T-Port Silicone
ZLMT2-020BB-PNL-E MURUS Capsule 20" (500 mm) 0.2 µm n/a 1½" Tri-Clamp 1½" Tri-Clamp Pharmaceutical In-Line EPDM
ZLMT2-020DB-PNL MURUS Capsule 20" (500 mm) 0.2 µm n/a 1" Hosebarb 1½" Tri-Clamp Pharmaceutical In-Line Silicone
ZLMT2-020TT-PNL MURUS Capsule 20" (500 mm) 0.2 µm n/a 1" Tri-Clamp 1" Tri-Clamp Pharmaceutical In-Line Silicone
ZLMT3-020BB-PNL MURUS Capsule 30" (750 mm) 0.2 µm n/a 1½" Tri-Clamp 1½" Tri-Clamp Pharmaceutical In-Line Silicone
ZLMTK-020TT-PNL-E MURUS Capsule 5.0" (125 mm) 0.2 µm n/a 1" Tri-Clamp 1" Tri-Clamp Pharmaceutical In-Line EPDM
ZCMT1-100E-LP Cartridge 10" (250 mm) 1 µm Flat Top / 222 n/a n/a Liquid n/a PTFE Encapsulated Silicone

687PDC
679945