Chemically Resistant Fluoropolymer Pharmaceutical Filters - TETPOR PLUS | Product Series

Filter by

    No filters selected

Length

Micron Rating

End Cap Configuration

Options

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemically Resistant Fluoropolymer Pharmaceutical Filters - TETPOR PLUS

Chemically Resistant Fluoropolymer Pharmaceutical Filters - TETPOR PLUS

TETPOR PLUS all fluoropolymer filter cartridges have been designed for the filtration of liquids and gases in aggressive conditions in the bulk pharmaceutical, chemical and biopharmaceutical industries.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Sterile Filtration
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: TETPOR PLUS
  • Product Style: Cartridge
  • Filter Construction: Pleated
  • Filter Material: Polytetrafluoroethylene (PTFE)
  • For Fluid Type: Aggressive Liquids and Gases
  • Operating Temperature: Continuous: 125°C (257°F)<br/>, Higher short-term temperatures during CIP
  • Specifications Met: 21 CFR Part 177 and current USP Plastics Class VI - 121 C and ISO10993 equivalents
  • Materials of Construction: Filtration Media: PTFE<br/>Upstream Support: PTFE<br/>Downstream Support: PTFE<br/>Inner Support Core: PFA<br/>Outer Protection Cage: PFA<br/>End Caps: PFA
  • Length: 5 to 40 inch, 125 to 1000 mm
  • Micron Rating: 0.2 micron, 0.45 micron, 1.0 micron
  • End Cap Configuration: Flat Top / 226<br/>BF / 226 Bayonet<br/>Flat Top / 222<br/>Fin / 222
  • Options: 316L Stainless Steel Insert Available
  • Seal Material: FEP Encapsulated Viton<br/>Kalrez<br/>Chemraz<br/>Silicone
Safety Warning

Full Product Description

TETPOR PLUS filters are manufactured entirely from fluoropolymers making them extremely resistant to a wide range of aggressive chemicals.

The increasing use of ozonation for the treatment of WFI systems has highlighted compatibility issues with vent filters based on standard polypropylene components. 0.2 micron sterilizing grade TETPOR PLUS filter cartridges provide guaranteed long term performance in these applications with the additional benefit that the filter's integrity can be validated by the water intrusion test method.

The high voids volume single layer PTFE membrane ensures an excellent combination of flow rate and retention.

• Sterile filtration of oxygen/oxygen enriched feeds in cell culture

• Exceptional resistance to solvents and oxidative environments

• Ideal for sterile venting on ozonated water systems

• Fully validated to ASTM F838-05 for sterilizing grade filters

• PTFE membrane

• Available in a wide range of micron ratings to suit all applications

Related Documents

×
Products Length Micron Rating End Cap Configuration Options Seal Material
ZCTP1-010E-PP 10" (250 mm) 0.1 µm Flat Top / 222 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTP1-020C-PP 10" (250 mm) 0.2 µm BF / 226 Bayonet 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTP1-020C-PS 10" (250 mm) 0.2 µm BF / 226 Bayonet 316L Stainless Steel Insert Silicone
ZCTP1-020CN-PP 10" (250 mm) 0.2 µm BF / 226 Bayonet No Insert FEP Encapsulated Viton
ZCTP1-020E-PP 10" (250 mm) 0.2 µm Flat Top / 222 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTP1-045C-PP 10" (250 mm) 0.45 µm BF / 226 Bayonet 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTP1-045CN-PP 10" (250 mm) 0.45 µm BF / 226 Bayonet No Insert FEP Encapsulated Viton
ZCTP1-045E-N-PP 10" (250 mm) 0.45 µm Flat Top / 222 No Insert FEP Encapsulated Viton
ZCTP1-100C-PP 10" (250 mm) 1 µm BF / 226 Bayonet 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTP1-100CN-PP 10" (250 mm) 1 µm BF / 226 Bayonet No Insert FEP Encapsulated Viton
ZCTP2-020C-PP 20" (500 mm) 0.2 µm BF / 226 Bayonet 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTP2-020C-PS 20" (500 mm) 0.2 µm BF / 226 Bayonet 316L Stainless Steel Insert Silicone
ZCTP2-020CF-PP 20" (500 mm) 0.2 µm Flat Top / 226 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTP2-020E-PP 20" (500 mm) 0.2 µm Flat Top / 222 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTP2-100C-PP 20" (500 mm) 1 µm BF / 226 Bayonet 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTP3-020C-PP 30" (500 mm) 0.2 µm BF / 226 Bayonet 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTPK-020C-PP 5" (125 mm) 0.2 µm BF / 226 Bayonet 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTPK-020C-PS 5" (125 mm) 0.2 µm BF / 226 Bayonet 316L Stainless Steel Insert Silicone
ZCTPK-020CF-PS 5" (125 mm) 0.2 µm Flat Top / 226 316L Stainless Steel Insert Silicone
ZCTPK-045CF-N-PP 5" (125 mm) 0.45 µm Flat Top / 226 No Insert FEP Encapsulated Viton
ZCTPK-100C-PP 5" (125 mm) 1 µm BF / 226 Bayonet 316L Stainless Steel Insert FEP Encapsulated Viton
ZCTPK-100CF-N-PP 5" (125 mm) 1 µm Flat Top / 226 No Insert FEP Encapsulated Viton
ZCTP1-100E-N-PP 10" (250 mm) 1 µm Flat Top / 222 No Insert FEP Encapsulated Viton

687PDC
679945