CL-29 - Hose Clamp - CL Clamp | Parker NA

Hose Clamp - CL Clamp | #CL-29

CL Clamp

Hose Clamp - CL Clamp | #CL-29

Parker's CL Clamps are perfect for supporting long lengths of hose.


Technical Specifications

  • Hose O.D. (inch): 1.750
  • Hose Outside Diameter: 1.750 inch, 44,45 mm
Safety Warning

Item Information

Parker's CL Clamps are perfect for supporting long lengths of hose. They are vinyl coated steel clamps and provide neater installation of hose line, minimizing hose chafing and prevents damage to the hose. Our CL Clamps are available in many sizes to fit a hose outer diameter of 5/16” to 2-5/8” for your specific needs.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Supports long lengths of hose to protect against damage

Applications:
• For secure clamping applications

Specifications:
• CR steel with zinc plating
• Black Vinyl plastisol coating 0.03” thick
• Temperature range: -40 ͦF to 225 ͦF

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583