NEXBRAID® PVC Clear Standard Wall General Service Hose, Series 125 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXBRAID® PVC Clear Standard Wall General Service Hose, Series 125

NEXBRAID® PVC Clear Standard Wall General Service Hose, Series 125

Nexbraid PVC Clear Standard Wall General Service Hose is designed for transfer of abrasives, air, food particulates, sanitary products and potable water in applications to 150°F and 250 psi, Series 125

Technical Specifications

  • Cover Material: PVC
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: FDA, NSF 51 Listed Certified to 180°F (80°C), USP Class VI
  • Inside Diameter: 3/16 to 2 inch, 4.8 to 50.8 mm
  • Maximum Operating Pressure: up to 17.2 bar, 0.5 to 1.7 MPa, up to 250 psi
  • Application: Air, Multipurpose
  • Weight: 0.01 to 0.13 kg/m, 0.05 to 0.95 lb/ft
  • Nominal Hose Inside Diameter: 5 to 50 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Division: Hose Products Division
  • Minimum Bend Radius: n/a
  • Outside Diameter: 0.375 to 2.490 inch, 4.8 to 50.8 mm
  • Size: -3 to -32
  • Hose Inner Tube Material: Clear, PVC
  • Cover Color: Blue
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Vacuum Pressure Rating: Light
  • Length per Package: 100 to 300 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 125 Nexbraid PVC Clear Standard Wall General Service Hose provides medium pressure standard duty service across multiple applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. The hose is resistant to abrasion and weathering for maximum performance.



Markets:

• Food and Beverage

• General Industrial



Features/Benefits:

• Tube: Clear PVC for sanitary transfer to 150°F.

• Reinforcement: Multiple textile plies for strength and durability.

• Cover: Clear PVC for easy visual observation, and abrasion and weathering resistance.



Applications:

-media

• Air

• Dry abrasive materials

• Food

• Potable water

-usage

• Conduit

• Harness

• In-plant transfer

• Laboratories



Industry Standards:

• CFIA Compliant

• EU: Meets requirements and amendments of Resolution AP(89) for food contact.

• FDA

• NSF 51 Listed certified to 180°F (82°C)

• USP Class VI Rated



Safety/Technical:

• Light suction/vacuum

• Available in non-phthalate formulations.



Warnings:

• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.

• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
125-03000300 3/16 250
125-04000300 1/4 250
125-05000300 5/16 250
125-06000300 3/8 225
125-08000300 1/2 200
125-10000300 5/8 200
125-12000300 3/4 150
125-16000200 1 125
125-20000100 1-1/4 100
125-24000100 1-1/2 100
125-32000100 2 75

687PDC
687583