NEXBRAID® PVC Clear Heavy Duty General Service Hose, Series 126 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXBRAID® PVC Clear Heavy Duty General Service Hose, Series 126

NEXBRAID® PVC Clear Heavy Duty General Service Hose, Series 126

Nexbraid PVC Clear Heavy Duty General Service Hose is designed for transfer of abrasives, air, food particulates, sanitary products and potable water in applications to 150°F and 350 psi, Series 126

Technical Specifications

  • Cover Material: PVC
  • Maximum Operating Pressure: 100 to 350 psi, 0.7 to 2.4 MPa, 100 to 350 inch
  • Length per Package: 100 to 300 ft, 100 to 300 mm
  • Cover Color: Transparent, Blue
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Inside Diameter: 1/4 to 1-1/2 inch, 6.4 to 38.1 mm
  • Weight: 0.01 to 0.11, 0.08 to 0.77 lb/ft, 0.01 to 0.11 kg/m
  • Outside Diameter: 0.500 to 2.000 inch, 12.7 to 50.8 mm
  • Nominal Hose Inside Diameter: 8 to 40 mm
  • Application: Air, Multipurpose
  • Division: Hose Products Division
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Size: -4 to -20
  • Minimum Bend Radius: n/a
  • Specifications Met: NSF 51 Listed Certified to 180°F (80°C), USP Class VI
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Vacuum Pressure Rating: Light
  • Hose Inner Tube Material: Clear, PVC

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 126 Nexbraid PVC Clear Heavy Duty General Service Hose provides medium pressure heavy duty service across multiple applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. The hose is resistant to abrasion and weathering for maximum performance.

Markets:
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear PVC for sanitary transfer to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Clear PVC for easy visual observation, and abrasion and weathering resistance.

Applications:
-media
• Air
• Dry abrasive materials
• Food
• Potable water
-usage
• Conduit
• Harness
• In-plant transfer
• Laboratories

Industry Standards:
• CFIA Compliant
• EU: Meets requirements and amendments of Resolution AP(89) for food contact.
• FDA
• NSF 51 Listed certified to 180°F (82°C)
• USP Class VI Rated

Safety/Technical:
• Available in non-phthalate formulations.
• Light suction/vacuum

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
126-04000300 1/4 350 at 68F
126-05000300 5/16 275 at 68F
126-08000300 1/2 250 at 68F
126-12000200 3/4 200 at 68F
126-16000200 1 150 at 68F
126-20000100 1-1/4 125 at 68F
126-24000100 1-1/2 100 at 68F

687PDC
687583