J1939 Slave Controller Module - CM0410 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
J1939 Slave Controller Module - CM0410

J1939 Slave Controller Module - CM0410

Parker's CM0410 controller module is a compact J1939 slave unit that features configurable I/O using a supplied PC tool. The CM0410 module reports input status and receives output commands from a master using J1939 protocol over a CAN bus connection.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC, 12 VDC, 24 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 4
  • Number of Outputs: 10
  • Specifications Met: 2004/108/EC
  • Ingress Protection Rating: IP69K
  • Electrical Connection: Molex MX150
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 1x CAN (J1939)
  • Output Current Rating: 2 A
  • Software: Preconfigured, VMMS, Preconfigured, VMMS

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The Electronic Controls Division mobile machine controllers allow modular system configuration reducing external spend. Parker's J1939 slave controller, the CM0410 delivers IP67 rated inputs and outputs for auxiliary functions where rugged outdoor control is needed. It can be mounted anywhere on the machine. With 4 inputs and 10 outputs, it is perfect for controlling mechanical relays or low current loads via J1939 messages on the CAN bus in mobile and transportation markets.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery

Features/Benefits:
• Monitors up to 4 inputs - analog, digital or frequency
• Can detect burnt out bulbs with a current measurement pass through
• Has 10 outputs with error checking, 2 of which are capable of up to 2 amps

Applications:
• Fan drive controller
• Truck mounted crane control
• Door open control

Related Documents

×
Products Model Number
1014001ECD CM0410 J1939 slave

687PDC
936514