Semi-custom Controller Module - CM0711 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Semi-custom Controller Module - CM0711

Semi-custom Controller Module - CM0711

Parker's CM0711 controller module is a rugged controller that can be used alone or with other controllers in a system. The CM0711 is programmed in C by customers to meet their needs. The CM0711 communicates using J1939 protocol over a CAN bus connection.

Technical Specifications

  • Power Supply Voltage: 5.5 to 36 VDC, 12 VDC, 24 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 7
  • Number of Outputs: 11
  • Specifications Met: 2004/108/EC
  • Ingress Protection Rating: IP69K
  • Electrical Connection: Deutsch DT16
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN (J1939)
  • Output Current Rating: 5 A (1x), 2 A (6x)
  • Software: C and SDK, Raptor
  • Controller Type: Master controller, Master Controller

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The Electronic Controls Division mobile machine controllers allow modular system configuration reducing external spend. Parker’s CM0711 is a rugged CAN controller with a main focus on high-end output control with closed loop current control for hydraulic valves. It also has inputs capable of measuring analog, digital and frequency signals. Several CM0711 modules can be combined in a  system and uniquely identified using addressing IDtag inputs built into the wire harness. Equipped with an aluminum housing and 2 environmentally sealed, 18-pin connectors, this controller is designed for the outdoor environment.

The CM0711 has a software development kit (SDK) that allows customers to develop their own software making the CM0711 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 7 inputs - analog, digital or frequency
• Has 7 high-side outputs
• Has 4 low-side outputs
• Pulse Width Modulation for proportional valve control
• 2 CAN buses

Applications:
• Powertrain control (e.g. power shift transmissions)
• Valve driver for auxiliary hydraulics control
• Fork lift control
• Standalone fan drive control

Related Documents

×
Products Model Number
88CM0711 CM0711

687PDC
936514