Crimp Style Hydraulic Hose Fitting – 77 Series Fittings - Europe | Product Series

Filter by

    No filters selected

Connection 2 Type

Shape

Port Size

Hose Inside Diameter

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimp Style Hydraulic Hose Fitting – 77 Series Fittings - Europe

Crimp Style Hydraulic Hose Fitting – 77 Series Fittings - Europe

Parker’s 77 Series high-pressure hydraulic hose fittings deliver high performance, quick assembly and the design flexibility of more than 500 configurations.

Technical Specifications

  • For Fluid Type: Petroleum Hydraulic Fluids (Petroleum Base), Lubricants (Oils)
  • Connection 2 Type: Refer to Part for Detailed Specification.
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery
  • Connection 1 Type: Hose
  • Brand: Parker
  • Configuration: Hose to Port
  • Maximum Operating Pressure: 350 bar, 35.0 MPa
  • Application: Petroleum Base Hydraulic Fluids, Lubricating Oils
  • Technology: Fluid & Gas Handling
  • Product Type: Crimp Fittings No-Skive
  • Tube Outside Diameter: 12 to 42 mm
  • Body Material: Stainless Steel, Steel
  • Connection 2 Size: Refer to Part for Detailed Specification.
  • Division: Polymer Hose Division Europe
  • Connection 1 Size: 12.7 to 31.8 mm, 1/2 to 1-1/4 inch Thread, -8 to -20 (Size)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Crimp-style 77 Series hydraulic hose fittings from Parker Hannifin are cost-effective, permanent, bite-the-wire-style fittings for high-pressure applications. Designed for use with Parkrimp crimpers, 77 series fittings require less push-on force and are easy to assemble. Their compact, one-piece construction delivers better value, flow, and reduced heat and pressure loss, as well as reduced complexity. Compatible with a wide range of constant working pressure hoses, 77 Series fittings are engineered for efficiency, safety, and performance. When paired with Parker’s No-Skive hose, 77 Series fittings can be assembled without removing the outer hose cover. Available in multiple materials and a wide assortment of end configurations, 77 series fittings are offered in sizes from ¼ inch to 2 inches.

Markets:
• Military
• Construction
• Forestry
• Oil Field Service
• Industrial
• Mining

Features/Benefits:
• Metric hex
• Easy push on force
• Multiple materials available, such as steel and stainless steel
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• 387 (-20 through -32 only)
• 487 (-20 through -32 only)
• 787 (-8 through -32 only)
• 797 (-8 through -32 only)

Related Documents

×
Products Connection 2 Type Shape Port Size Hose Inside Diameter Body Material
11C77-16-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M24 -10 Steel
11C77-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M24 -8 Steel
11C77-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M30 -10 Steel
11C77-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M30 -12 Steel
11C77-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M36 -12 Steel
11C77-25-12-SW41 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M36-SW41 -12 Steel
11C77-30-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M42 -12 Steel
11C77-30-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M42 -16 Steel
11C77-30-20 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M42 -20 Steel
11C77-38-20 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M52 -20 Steel
11C77-38-24 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M52 -24 Steel
13777-10-10 Female JIC 37° - Swivel Elbow 45° - Short Drop 5/8" -10 Steel
13777-10-12 Female JIC 37° - Swivel Elbow 45° - Short Drop 5/8" -12 Steel
13777-10-8 Female JIC 37° - Swivel Elbow 45° - Short Drop 5/8" -8 Steel
13777-12-10 Female JIC 37° - Swivel Elbow 45° - Short Drop 3/4" -10 Steel
13777-12-12 Female JIC 37° - Swivel Elbow 45° - Short Drop 3/4" -12 Steel
13777-12-8 Female JIC 37° - Swivel Elbow 45° - Short Drop 3/4" -8 Steel
13777-16-12 Female JIC 37° - Swivel Elbow 45° - Short Drop 1" -12 Steel
13777-16-16 Female JIC 37° - Swivel Elbow 45° - Short Drop 1" -16 Steel
13777-20-20 Female JIC 37° - Swivel Elbow 45° - Short Drop 1-1/4" -20 Steel
13777-24-24 Female JIC 37° - Swivel Elbow 45° - Short Drop 1-1/2" -24 Steel
13777-32-32 Female JIC 37° - Swivel Elbow 45° - Short Drop 2" -32 Steel
13777-8-8 Female JIC 37° - Swivel Elbow 45° - Short Drop 1/2" -8 Steel
13977-10-10 Female JIC 37° - Swivel Elbow 90° - Short Drop 5/8" -10 Steel
13977-10-12 Female JIC 37° - Swivel Elbow 90° - Short Drop 5/8" -12 Steel
13977-10-8 Female JIC 37° - Swivel Elbow 90° - Short Drop 5/8" -8 Steel
13977-12-10 Female JIC 37° - Swivel Elbow 90° - Short Drop 3/4" -10 Steel
13977-12-12 Female JIC 37° - Swivel Elbow 90° - Short Drop 3/4" -12 Steel
13977-12-8 Female JIC 37° - Swivel Elbow 90° - Short Drop 3/4" -8 Steel
13977-16-12 Female JIC 37° - Swivel Elbow 90° - Short Drop 1" -12 Steel
13977-16-16 Female JIC 37° - Swivel Elbow 90° - Short Drop 1" -16 Steel
13977-20-20 Female JIC 37° - Swivel Elbow 90° - Short Drop 1-1/4" -20 Steel
13977-24-24 Female JIC 37° - Swivel Elbow 90° - Short Drop 1-1/2" -24 Steel
13977-32-32 Female JIC 37° - Swivel Elbow 90° - Short Drop 2" -32 Steel
13977-8-8 Female JIC 37° - Swivel Elbow 90° - Short Drop 1/2" -8 Steel
14A77-20-16 SAE Code 61 Flange Head (5000 Psi) Straight 1-1/4" -16 Steel
14A77-20-20 SAE Code 61 Flange Head (5000 Psi) Straight 1-1/4" -20 Steel
14A77-20-24 SAE Code 61 Flange Head (5000 Psi) Straight 1-1/4" -24 Steel
14A77-24-20 SAE Code 61 Flange Head (5000 Psi) Straight 1-1/2" -20 Steel
14A77-24-24 SAE Code 61 Flange Head (5000 Psi) Straight 1-1/2" -24 Steel
14A77-32-24 SAE Code 61 Flange Head (5000 Psi) Straight 2" -24 Steel
14A77-32-32 SAE Code 61 Flange Head (5000 Psi) Straight 2" -32 Steel
14F77-20-16 SAE Code 61 Flange Head (5000 Psi) Elbow 45° 1-1/4" -16 Steel
14F77-20-20 SAE Code 61 Flange Head (5000 Psi) Elbow 45° 1-1/4" -20 Steel
14F77-24-20 SAE Code 61 Flange Head (5000 Psi) Elbow 45° 1-1/2" -20 Steel
14F77-24-24 SAE Code 61 Flange Head (5000 Psi) Elbow 45° 1-1/2" -24 Steel
14F77-32-24 SAE Code 61 Flange Head (5000 Psi) Elbow 45° 2" -24 Steel
14F77-32-32 SAE Code 61 Flange Head (5000 Psi) Elbow 45° 2" -32 Steel
14N77-20-16 SAE Code 61 Flange Head (5000 Psi) Elbow 90° 1-1/4" -16 Steel
14N77-20-20 SAE Code 61 Flange Head (5000 Psi) Elbow 90° 1-1/4" -20 Steel
14N77-24-20 SAE Code 61 Flange Head (5000 Psi) Elbow 90° 1-1/2" -20 Steel
14N77-24-24 SAE Code 61 Flange Head (5000 Psi) Elbow 90° 1-1/2" -24 Steel
14N77-32-24 SAE Code 61 Flange Head (5000 Psi) Elbow 90° 2" -24 Steel
14N77-32-32 SAE Code 61 Flange Head (5000 Psi) Elbow 90° 2" -32 Steel
16A77-12-10 ISO 6162-2 Flange Straight 3/4" -10 Steel
16A77-12-12 ISO 6162-2 Flange Straight 3/4" -12 Steel
16A77-12-16 ISO 6162-2 Flange Straight 3/4" -16 Steel
16A77-12-8 ISO 6162-2 Flange Straight 3/4" -8 Steel
16A77-16-10 ISO 6162-2 Flange Straight 1" -10 Steel
16A77-16-12 ISO 6162-2 Flange Straight 1" -12 Steel
16A77-16-16 ISO 6162-2 Flange Straight 1" -16 Steel
16A77-16-20 ISO 6162-2 Flange Straight 1" -20 Steel
16A77-20-12 ISO 6162-2 Flange Straight 1-1/4" -12 Steel
16A77-20-16 ISO 6162-2 Flange Straight 1-1/4" -16 Steel
16A77-20-20 ISO 6162-2 Flange Straight 1-1/4" -20 Steel
16A77-20-24 ISO 6162-2 Flange Straight 1-1/4" -24 Steel
16A77-24-20 ISO 6162-2 Flange Straight 1-1/2" -20 Steel
16A77-24-24 ISO 6162-2 Flange Straight 1-1/2" -24 Steel
16A77-32-24 ISO 6162-2 Flange Straight 2" -24 Steel
16A77-32-32 ISO 6162-2 Flange Straight 2" -32 Steel
16A77-8-12 ISO 6162-2 Flange Straight 1/2" -12 Steel
16A77-8-8 ISO 6162-2 Flange Straight 1/2" -8 Steel
16E77-12-12 ISO 6162-2 Flange Elbow 30° 3/4" -12 Steel
16E77-16-12 ISO 6162-2 Flange Elbow 30° 1" -12 Steel
16E77-16-16 ISO 6162-2 Flange Elbow 30° 1" -16 Steel
16E77-20-16 ISO 6162-2 Flange Elbow 30° 1-1/4" -16 Steel
16E77-20-20 ISO 6162-2 Flange Elbow 30° 1-1/4" -20 Steel
16E77-24-24 ISO 6162-2 Flange Elbow 30° 1-1/2" -24 Steel
16E77-32-32 ISO 6162-2 Flange Elbow 30° 2" -32 Steel
16F77-12-10 ISO 6162-2 Flange Elbow 45° 3/4" -10 Steel
16F77-12-12 ISO 6162-2 Flange Elbow 45° 3/4" -12 Steel
16F77-12-16 ISO 6162-2 Flange Elbow 45° 3/4" -16 Steel
16F77-12-8 ISO 6162-2 Flange, Heavy Series Elbow 45° 3/4" -8 Steel
16F77-16-10 ISO 6162-2 Flange, Heavy Series Elbow 45° 1" -10 Steel
16F77-16-12 ISO 6162-2 Flange Elbow 45° 1" -12 Steel
16F77-16-16 ISO 6162-2 Flange Elbow 45° 1" -16 Steel
16F77-16-20 ISO 6162-2 Flange Elbow 45° 1" -20 Steel
16F77-20-16 ISO 6162-2 Flange Elbow 45° 1-1/4" -16 Steel
16F77-20-20 ISO 6162-2 Flange Elbow 45° 1-1/4" -20 Steel
16F77-20-24 ISO 6162-2 Flange Elbow 45° 1-1/4" -24 Steel
16F77-24-20 ISO 6162-2 Flange Elbow 45° 1-1/2" -20 Steel
16F77-24-24 ISO 6162-2 Flange Elbow 45° 1-1/2" -24 Steel
16F77-32-24 ISO 6162-2 Flange Elbow 45° 2" -24 Steel
16F77-32-32 ISO 6162-2 Flange Elbow 45° 2" -32 Steel
16F77-8-10 ISO 6162-2 Flange, Heavy Series Elbow 45° 1/2" -10 Steel
16F77-8-8 ISO 6162-2 Flange Elbow 45° 1/2" -8 Steel
16N77-12-10 ISO 6162-2 Flange Elbow 90° 3/4" -10 Steel
16N77-12-12 ISO 6162-2 Flange Elbow 90° 3/4" -12 Steel
16N77-12-16 ISO 6162-2 Flange Elbow 90° 3/4" -16 Steel
16N77-12-8 ISO 6162-2 Flange Elbow 90° 3/4" -8 Steel
16N77-16-10 ISO 6162-2 Flange Elbow 90° 1" -10 Steel
16N77-16-12 ISO 6162-2 Flange Elbow 90° 1" -12 Steel
16N77-16-16 ISO 6162-2 Flange Elbow 90° 1" -16 Steel
16N77-16-20 ISO 6162-2 Flange Elbow 90° 1" -20 Steel
16N77-20-12 ISO 6162-2 Flange Elbow 90° 1-1/4" -12 Steel
16N77-20-16 ISO 6162-2 Flange Elbow 90° 1-1/4" -16 Steel
16N77-20-20 ISO 6162-2 Flange Elbow 90° 1-1/4" -20 Steel
16N77-20-24 ISO 6162-2 Flange Elbow 90° 1-1/4" -24 Steel
16N77-24-20 ISO 6162-2 Flange Elbow 90° 1-1/2" -20 Steel
16N77-24-24 ISO 6162-2 Flange Elbow 90° 1-1/2" -24 Steel
16N77-32-24 ISO 6162-2 Flange Elbow 90° 2" -24 Steel
16N77-32-32 ISO 6162-2 Flange Elbow 90° 2" -32 Steel
16N77-8-10 ISO 6162-2 Flange Elbow 90° 1/2" -10 Steel
16N77-8-8 ISO 6162-2 Flange Elbow 90° 1/2" -8 Steel
1C977-12-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight M20 -8 Steel
1C977-16-10 Female Metric S - Swivel (24° Cone with O-Ring) Straight M24 -10 Steel
1C977-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight M24 -8 Steel
1C977-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Straight M30 -10 Steel
1C977-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Straight M30 -12 Steel
1C977-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Straight M36 -12 Steel
1C977-25-12-SW41 Female Metric S - Swivel (24° Cone with O-Ring) Straight M36-SW41 -12 Steel
1C977-25-16 Female Metric S - Swivel (24° Cone with O-Ring) Straight M36 -16 Steel
1C977-30-16 Female Metric S - Swivel (24° Cone with O-Ring) Straight M42 -16 Steel
1C977-30-20 Female Metric S - Swivel (24° Cone with O-Ring) Straight M42 -20 Steel
1C977-38-20 Female Metric S - Swivel (24° Cone with O-Ring) Straight M52 -20 Steel
1C977-38-24 Female Metric S - Swivel (24° Cone with O-Ring) Straight M52 -24 Steel
1CA77-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight M22 -8 Steel
1CA77-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight M26 -10 Steel
1CA77-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight M26 -12 Steel
1CA77-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight M30 -12 Steel
1CA77-22-16 Female Metric L - Swivel (24° Cone with O-Ring) Straight M30 -16 Steel
1CA77-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Straight M36 -16 Steel
1CA77-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Straight M42 -20 Steel
1CA77-42-24 Female Metric L - Swivel (24° Cone with O-Ring) Straight M52 -24 Steel
1CE77-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M22 -8 Steel
1CE77-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M30 -12 Steel
1CE77-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M36 -16 Steel
1CE77-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M45 -20 Steel
1CE77-42-24 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M52 -24 Steel
1CF77-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M22 -8 Steel
1CF77-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M26 -10 Steel
1CF77-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M26 -12 Steel
1CF77-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M30 -12 Steel
1CF77-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M36 -16 Steel
1CF77-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M45 -20 Steel
1CF77-42-24 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M52 -24 Steel
1D077-15-8 Male Metric L - Rigid (24° Cone) Straight M22 -8 Steel
1D077-18-10 Male Metric L - Rigid (24° Cone) Straight M26 -10 Steel
1D077-22-12 Male Metric L - Rigid (24° Cone) Straight M30 -12 Steel
1D077-28-16 Male Metric L - Rigid (24° Cone) Straight M36 -16 Steel
1D277-16-10 Male Metric S - Rigid (24° Cone) Straight M24 -10 Steel
1D277-16-8 Male Metric S - Rigid (24° Cone) Straight M24 -8 Steel
1D277-20-10 Male Metric S - Rigid (24° Cone) Straight M30 -10 Steel
1D277-20-12 Male Metric S - Rigid (24° Cone) Straight M30 -12 Steel
1D277-25-12 Male Metric S - Rigid (24° Cone) Straight M36 -12 Steel
1D277-25-16 Male Metric S - Rigid (24° Cone) Straight M36 -16 Steel
1D277-30-16 Male Metric S - Rigid (24° Cone) Straight M42 -16 Steel
1D277-30-20 Male Metric S - Rigid (24° Cone) Straight M42 -20 Steel
1D277-38-20 Male Metric S - Rigid (24° Cone) Straight M52 -20 Steel
1D277-38-24 Male Metric S - Rigid (24° Cone) Straight M52 -24 Steel
1D977-10-10 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 5/8" -10 Steel
1D977-12-12 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/4" -12 Steel
1D977-16-12 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1" -12 Steel
1D977-16-16 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1" -16 Steel
1D977-20-16 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1-1/4" -16 Steel
1D977-20-20 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1-1/4" -20 Steel
1D977-24-24 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1-1/2" -24 Steel
1D977-8-8 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/2" -8 Steel
1EA77-10-10 Female BSP - Swivel (60° Cone with O-Ring) Straight 5/8" -10 Steel
1EA77-12-10 Female BSP - Swivel (60° Cone with O-Ring) Straight 3/4" -10 Steel
1EA77-12-12 Female BSP - Swivel (60° Cone with O-Ring) Straight 3/4" -12 Steel
1EA77-12-16 Female BSP - Swivel (60° Cone with O-Ring) Straight 3/4" -16 Steel
1EA77-16-12 Female BSP - Swivel (60° Cone with O-Ring) Straight 1" -12 Steel
1EA77-16-16 Female BSP - Swivel (60° Cone with O-Ring) Straight 1" -16 Steel
1EA77-20-20 Female BSP - Swivel (60° Cone with O-Ring) Straight 1-1/4" -20 Steel
1EA77-24-24 Female BSP - Swivel (60° Cone with O-Ring) Straight 1-1/2" -24 Steel
1EA77-32-32 Female BSP - Swivel (60° Cone with O-Ring) Straight 2" -32 Steel
1EA77-8-8 Female BSP - Swivel (60° Cone with O-Ring) Straight 1/2" -8 Steel
1EB77-10-10 Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 5/8" -10 Steel
1EB77-12-10 Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 3/4" -10 Steel
1EB77-12-12 Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 3/4" -12 Steel
1EB77-16-12 Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 1" -12 Steel
1EB77-16-16 Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 1" -16 Steel
1EB77-20-20 Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 1-1/4" -20 Steel
1EB77-24-24 Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 1-1/2" -24 Steel
1EB77-32-32 Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 2" -32 Steel
1EB77-8-8 Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 1/2" -8 Steel
1EC77-10-10 Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 5/8" -10 Steel
1EC77-12-10 Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 3/4" -10 Steel
1EC77-12-12 Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 3/4" -12 Steel
1EC77-16-12 Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 1" -12 Steel
1EC77-16-16 Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 1" -16 Steel
1EC77-20-20 Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 1-1/4" -20 Steel
1EC77-24-24 Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 1-1/2" -24 Steel
1EC77-32-32 Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 2" -32 Steel
1EC77-8-8 Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 1/2" -8 Steel
1J177-12-12 Female ORFS - Swivel Elbow 90° - Long Drop 3/4" -12 Steel
1J177-16-16 Female ORFS - Swivel Elbow 90° - Long Drop 1" -16 Steel
1J777-10-10 Female ORFS - Swivel Elbow 45° 5/8" -10 Steel
1J777-12-10 Female ORFS - Swivel Elbow 45° 3/4" -10 Steel
1J777-12-12 Female ORFS - Swivel Elbow 45° 3/4" -12 Steel
1J777-16-12 Female ORFS - Swivel Elbow 45° 1" -12 Steel
1J777-16-16 Female ORFS - Swivel Elbow 45° 1" -16 Steel
1J777-20-20 Female ORFS - Swivel Elbow 45° 1-1/4" -20 Steel
1J777-24-20 Female ORFS - Swivel Elbow 45° 1-1/2" -20 Steel
1J777-24-24 Female ORFS - Swivel Elbow 45° 1-1/2" -24 Steel
1J777-8-8 Female ORFS - Swivel Elbow 45° 1/2" -8 Steel
1J977-10-10 Female ORFS - Swivel Elbow 90° - Short Drop 5/8" -10 Steel
1J977-10-12 Female ORFS - Swivel Elbow 90° - Short Drop 5/8" -12 Steel
1J977-12-10 Female ORFS - Swivel Elbow 90° - Short Drop 3/4" -10 Steel
1J977-12-12 Female ORFS - Swivel Elbow 90° - Short Drop 3/4" -12 Steel
1J977-16-12 Female ORFS - Swivel Elbow 90° - Short Drop 1" -12 Steel
1J977-16-16 Female ORFS - Swivel Elbow 90° - Short Drop 1" -16 Steel
1J977-20-20 Female ORFS - Swivel Elbow 90° - Short Drop 1-1/4" -20 Steel
1J977-8-8 Female ORFS - Swivel Elbow 90° - Short Drop 1/2" -8 Steel
1JC77-10-10 Female ORFS - Swivel Straight - Short 5/8" -10 Steel
1JC77-10-12 Female ORFS - Swivel Straight - Short 5/8" -12 Steel
1JC77-10-8 Female ORFS - Swivel Straight - Short 5/8" -8 Steel
1JC77-12-10 Female ORFS - Swivel Straight - Short 3/4" -10 Steel
1JC77-12-12 Female ORFS - Swivel Straight - Short 3/4" -12 Steel
1JC77-12-16 Female ORFS - Swivel Straight - Short 3/4" -16 Steel
1JC77-12-8 Female ORFS - Swivel Straight - Short 3/4" -8 Steel
1JC77-16-12 Female ORFS - Swivel Straight - Short 1" -12 Steel
1JC77-16-16 Female ORFS - Swivel Straight - Short 1" -16 Steel
1JC77-20-16 Female ORFS - Swivel Straight - Short 1-1/4" -16 Steel
1JC77-20-20 Female ORFS - Swivel Straight - Short 1-1/4" -20 Steel
1JC77-24-24 Female ORFS - Swivel Straight - Short 1-1/2" -24 Steel
1JC77-32-32 Female ORFS - Swivel Straight - Short 2" -32 Steel
1JC77-8-8 Female ORFS - Swivel Straight - Short 1/2" -8 Steel
1JM77-10-10 Male ORFS Straight 5/8" -10 Steel
1JM77-12-10 Male ORFS Straight 3/4" -10 Steel
1JM77-12-12 Male ORFS Straight 3/4" -12 Steel
1JM77-12-8 Male ORFS Straight 3/4" -8 Steel
1JM77-16-12 Male ORFS Straight 1" -12 Steel
1JM77-16-16 Male ORFS Straight 1" -16 Steel
1JM77-20-16 Male ORFS Straight 1-1/4" -16 Steel
1JM77-20-20 Male ORFS Straight 1-1/4" -20 Steel
1JM77-24-20 Male ORFS Straight 1-1/2" -20 Steel
1JM77-8-8 Male ORFS Straight 1/2" -8 Steel
1K577-16-16 Flange, Komatsu® Straight 1" -16 Steel
1K777-12-12 Flange, Komatsu® Elbow 45° 3/4" -12 Steel
1K777-16-16 Flange, Komatsu® Elbow 45° 1" -16 Steel
1K777-20-20 Flange, Komatsu® Elbow 45° 1-1/4" -20 Steel
1K977-12-12 Flange, Komatsu® Elbow 90° 3/4" -12 Steel
1K977-16-16 Flange, Komatsu® Elbow 90° 1" -16 Steel
1K977-20-20 Flange, Komatsu® Elbow 90° 1-1/4" -20 Steel
1X577-12-12 Code 61/62 Full Flange Straight 3/4" -12 Steel
1X577-16-12 Code 61/62 Full Flange Straight 1" -12 Steel
1X577-16-16 Code 61/62 Full Flange Straight 1" -16 Steel
1X577-20-16 Code 61/62 Full Flange Straight 1-1/4" -16 Steel
1X577-20-20 Code 61/62 Full Flange Straight 1-1/4" -20 Steel
1X577-24-24 Code 61/62 Full Flange Straight 1-1/2" -24 Steel
1X577-32-32 Code 61/62 Full Flange Straight 2" -32 Steel
1X777-12-12 Code 61/62 Full Flange Elbow 45° 3/4" -12 Steel
1X777-16-12 Code 61/62 Full Flange Elbow 45° 1" -12 Steel
1X777-16-16 Code 61/62 Full Flange Elbow 45° 1" -16 Steel
1X777-16-20 Code 61/62 Full Flange Elbow 45° 1" -20 Steel
1X777-20-16 Code 61/62 Full Flange Elbow 45° 1-1/4" -16 Steel
1X777-20-20 Code 61/62 Full Flange Elbow 45° 1-1/4" -20 Steel
1X777-24-20 Code 61/62 Full Flange Elbow 45° 1-1/2" -20 Steel
1X777-24-24 Code 61/62 Full Flange Elbow 45° 1-1/2" -24 Steel
1X977-12-12 Code 61/62 Full Flange Elbow 90° 3/4" -12 Steel
1X977-12-16 Code 61/62 Full Flange Elbow 90° 3/4" -16 Steel
1X977-16-12 Code 61/62 Full Flange Elbow 90° 1" -12 Steel
1X977-16-16 Code 61/62 Full Flange Elbow 90° 1" -16 Steel
1X977-16-20 Code 61/62 Full Flange Elbow 90° 1" -20 Steel
1X977-20-16 Code 61/62 Full Flange Elbow 90° 1-1/4" -16 Steel
1X977-20-20 Code 61/62 Full Flange Elbow 90° 1-1/4" -20 Steel
1X977-24-20 Code 61/62 Full Flange Elbow 90° 1-1/2" -20 Steel
1X977-24-24 Code 61/62 Full Flange Elbow 90° 1-1/2" -24 Steel
1X977-32-32 Code 61/62 Full Flange Elbow 90° 2" -32 Steel
1X977-8-8 Code 61/62 Full Flange Elbow 90° 1/2" -8 Steel
1XA77-12-12 Flange, Caterpillar® Straight 3/4" -12 Steel
1XA77-16-12 Flange, Caterpillar® Straight 1" -12 Steel
1XA77-16-16 Flange, Caterpillar® Straight 1" -16 Steel
1XA77-20-16 Flange, Caterpillar® Straight 1-1/4" -16 Steel
1XA77-20-20 Flange, Caterpillar® Straight 1-1/4" -20 Steel
1XA77-24-20 Flange, Caterpillar® Straight 1-1/2" -20 Steel
1XA77-24-24 Flange, Caterpillar® Straight 1-1/2" -24 Steel
1XA77-32-24 Flange, Caterpillar® Straight 2" -24 Steel
1XA77-32-32 Flange, Caterpillar® Straight 2" -32 Steel
1XF77-12-12 Flange, Caterpillar® Elbow 45° 3/4" -12 Steel
1XF77-16-16 Flange, Caterpillar® Elbow 45° 1" -16 Steel
1XF77-20-20 Flange, Caterpillar® Elbow 45° 1-1/4" -20 Steel
1XF77-24-20 Flange, Caterpillar® Elbow 45° 1-1/2" -20 Steel
1XG77-12-12 Flange, Caterpillar® Elbow 60° 3/4" -12 Steel
1XG77-16-16 Flange, Caterpillar® Elbow 60° 1" -16 Steel
1XG77-20-20 Flange, Caterpillar® Elbow 60° 1-1/4" -20 Steel
1XN77-12-12 Flange, Caterpillar® Elbow 90° 3/4" -12 Steel
10177-12-12 Male NPTF Pipe - Rigid Straight 3/4" -12 Steel
10177-16-16 Male NPTF Pipe - Rigid Straight 1" -16 Steel
10177-20-20 Male NPTF Pipe - Rigid Straight 1-1/4" -20 Steel
10177-24-24 Male NPTF Pipe - Rigid Straight 1-1/2" -24 Steel
10177-32-32 Male NPTF Pipe - Rigid Straight 2" -32 Steel
10177-8-12 Male NPTF Pipe - Rigid Straight 1/2" -12 Steel
10177-8-8 Male NPTF Pipe - Rigid Straight 1/2" -8 Steel
10377-10-10 Male JIC 37° - Rigid Straight 5/8" -10 Steel
10377-10-12 Male JIC 37° - Rigid Straight 5/8" -12 Steel
10377-10-8 Male JIC 37° - Rigid Straight 5/8" -8 Steel
10377-12-10 Male JIC 37° - Rigid Straight 3/4" -10 Steel
10377-12-12 Male JIC 37° - Rigid Straight 3/4" -12 Steel
10377-12-8 Male JIC 37° - Rigid Straight 3/4" -8 Steel
10377-16-12 Male JIC 37° - Rigid Straight 1" -12 Steel
10377-16-16 Male JIC 37° - Rigid Straight 1" -16 Steel
10377-20-16 Male JIC 37° - Rigid Straight 1-1/4" -16 Steel
10377-20-20 Male JIC 37° - Rigid Straight 1-1/4" -20 Steel
10377-32-32 Male JIC 37° - Rigid Straight 2" -32 Steel
10377-8-8 Male JIC 37° - Rigid Straight 1/2" -8 Steel
10677-10-10 Female JIC 37° - Swivel Straight 5/8" -10 Steel
10677-10-12 Female JIC 37° - Swivel Straight 5/8" -12 Steel
10677-10-8 Female JIC 37° - Swivel Straight 5/8" -8 Steel
10677-12-10 Female JIC 37° - Swivel Straight 3/4" -10 Steel
10677-12-12 Female JIC 37° - Swivel Straight 3/4" -12 Steel
10677-12-16 Female JIC 37° - Swivel Straight 3/4" -16 Steel
10677-12-8 Female JIC 37° - Swivel Straight 3/4" -8 Steel
10677-14-12 Female JIC 37° - Swivel Straight 7/8" -12 Steel
10677-16-12 Female JIC 37° - Swivel Straight 1" -12 Steel
10677-16-16 Female JIC 37° - Swivel Straight 1" -16 Steel
10677-16-20 Female JIC 37° - Swivel Straight 1" -20 Steel
10677-20-16 Female JIC 37° - Swivel Straight 1-1/4" -16 Steel
10677-20-20 Female JIC 37° - Swivel Straight 1-1/4" -20 Steel
10677-24-20 Female JIC 37° - Swivel Straight 1-1/2" -20 Steel
10677-24-24 Female JIC 37° - Swivel Straight 1-1/2" -24 Steel
10677-32-32 Female JIC 37° - Swivel Straight 2" -32 Steel
10677-8-8 Female JIC 37° - Swivel Straight 1/2" -8 Steel
10C77-12-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M20 -10 Steel
10C77-16-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M24 -10 Steel
10C77-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M24 -8 Steel
10C77-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M30 -10 Steel
10C77-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M30 -12 Steel
10C77-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M36 -12 Steel
10C77-25-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M36 -16 Steel
10C77-30-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M42 -12 Steel
10C77-30-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M42 -16 Steel
10C77-30-20 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M42 -20 Steel
10C77-38-20 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M52 -20 Steel
10C77-38-24 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M52 -24 Steel
11577-10-10 ISO 6162-1 Flange Straight 5/8" -10 Steel
11577-12-10 ISO 6162-1 Flange Straight 3/4" -10 Steel
11577-12-12 ISO 6162-1 Flange Straight 3/4" -12 Steel
11577-12-8 ISO 6162-1 Flange Straight 3/4" -8 Steel
11577-16-12 ISO 6162-1 Flange Straight 1" -12 Steel
11577-16-16 ISO 6162-1 Flange Straight 1" -16 Steel
11577-16-20 ISO 6162-1 Flange Straight 1" -20 Steel
11577-8-8 ISO 6162-1 Flange Straight 1/2" -8 Steel
11777-10-10 ISO 6162-1 Flange Elbow 45° 5/8" -10 Steel
11777-12-12 ISO 6162-1 Flange Elbow 45° 3/4" -12 Steel
11777-12-8 ISO 6162-1 Flange Elbow 45° 3/4" -8 Steel
11777-16-12 ISO 6162-1 Flange Elbow 45° 1" -12 Steel
11777-16-16 ISO 6162-1 Flange Elbow 45° 1" -16 Steel
11777-8-8 ISO 6162-1 Flange Elbow 45° 1/2" -8 Steel
11977-10-10 ISO 6162-1 Flange Elbow 90° 5/8" -10 Steel
11977-12-12 ISO 6162-1 Flange Elbow 90° 3/4" -12 Steel
11977-12-8 ISO 6162-1 Flange Elbow 90° 3/4" -8 Steel
11977-16-12 ISO 6162-1 Flange Elbow 90° 1" -12 Steel
11977-16-16 ISO 6162-1 Flange Elbow 90° 1" -16 Steel
11977-16-20 ISO 6162-1 Flange Elbow 90° 1" -20 Steel
11977-8-8 ISO 6162-1 Flange Elbow 90° 1/2" -8 Steel
1XN77-16-12 Flange, Caterpillar® Elbow 90° 1" -12 Steel
1XN77-16-16 Flange, Caterpillar® Elbow 90° 1" -16 Steel
1XN77-20-16 Flange, Caterpillar® Elbow 90° 1-1/4" -16 Steel
1XN77-20-20 Flange, Caterpillar® Elbow 90° 1-1/4" -20 Steel
1XN77-24-20 Flange, Caterpillar® Elbow 90° 1-1/2" -20 Steel
1XN77-24-24 Flange, Caterpillar® Elbow 90° 1-1/2" -24 Steel
1XN77-32-24 Flange, Caterpillar® Elbow 90° 2" -24 Steel
10677-10-12C Female JIC 37° - Swivel Straight 5/8" -12 Steel
10677-10-8C Female JIC 37° - Swivel Straight 5/8" -8 Steel
10677-12-10C Female JIC 37° - Swivel Straight 3/4" -10 Steel
10677-12-8C Female JIC 37° - Swivel Straight 3/4" -8 Steel
10677-20-16C Female JIC 37° - Swivel Straight 1-1/4" -16 Stainless Steel
10677-8-10C Female JIC 37° - Swivel Straight 1/2" -10 Steel
10C77-16-8C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M24 -8 Stainless Steel
10C77-20-10C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M30 -10 Stainless Steel
10C77-20-12C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M30 -12 Stainless Steel
10C77-25-12-SW41 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M36 -12 Steel
10C77-25-12C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M36 -12 Stainless Steel
10C77-25-16C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M36 -16 Stainless Steel
10C77-30-16C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M42 -16 Stainless Steel
10C77-38-20C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M52 -20 Stainless Steel
10C77-38-24C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M52 -24 Stainless Steel
11577-12-8C ISO 6162-1 Flange Straight 3/4" -8 Steel
11577-16-12C ISO 6162-1 Flange Straight 1" -12 Stainless Steel
11577-16-16C ISO 6162-1 Flange Straight 1" -16 Stainless Steel
11577-40-32C ISO 6162-1 Flange Straight 2-1/2" -32 Steel
11777-12-12C ISO 6162-1 Flange Elbow 45° 3/4" -12 Stainless Steel
11777-12-8C ISO 6162-1 Flange Elbow 45° 3/4" -8 Steel
11777-16-12C ISO 6162-1 Flange Elbow 45° 1" -12 Stainless Steel
11777-16-16C ISO 6162-1 Flange Elbow 45° 3/4" -16 Stainless Steel
11777-8-8C ISO 6162-1 Flange Elbow 45° 1/2" -8 Steel
11977-12-8C ISO 6162-1 Flange Elbow 90° 3/4" -8 Steel
11C77-16-8C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M24 -8 Stainless Steel
11C77-20-10C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M30 -10 Stainless Steel
11C77-20-12C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M30 -12 Stainless Steel
11C77-20-16 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M30 -16 Steel
11C77-25-12C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M36 -12 Stainless Steel
11C77-25-16C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M36 -16 Stainless Steel
11C77-30-16C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M42 -16 Stainless Steel
11C77-30-20C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M42 -20 Stainless Steel
11C77-38-20C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M52 -20 Stainless Steel
11C77-38-24C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M52 -24 Stainless Steel
13777-10-10C Female JIC 37° - Swivel Elbow 45° - Short Drop 5/8" -10 Steel
13777-12-8C Female JIC 37° - Swivel Elbow 45° - Short Drop 3/4" -8 Steel
13777-16-12C Female JIC 37° - Swivel Elbow 45° - Short Drop 1" -12 Steel
13777-16-16C Female JIC 37° - Swivel Elbow 45° - Short Drop 1" -16 Steel
13777-20-16 Female JIC 37° - Swivel Elbow 45° - Short Drop 1-1/4" -16 Steel
13777-20-16C Female JIC 37° - Swivel Elbow 45° - Short Drop 1-1/4" -16 Steel
13777-24-24C Female JIC 37° - Swivel Elbow 45° - Short Drop 1-1/2" -24 Steel
13977-10-10C Female JIC 37° - Swivel Elbow 90° - Short Drop 5/8" -10 Steel
13977-12-8C Female JIC 37° - Swivel Elbow 90° - Short Drop 3/4" -8 Steel
13977-16-12C Female JIC 37° - Swivel Elbow 90° - Short Drop 1" -12 Steel
13977-20-16 Female JIC 37° - Swivel Elbow 90° - Short Drop 1-1/4" -16 Steel
13977-20-16C Female JIC 37° - Swivel Elbow 90° - Short Drop 1-1/4" -16 Steel
13977-24-24C Female JIC 37° - Swivel Elbow 90° - Short Drop 1-1/2" -24 Stainless Steel
14A77-20-16C SAE Code 61 Flange Head (5000 Psi) Straight 1-1/4" -16 Steel
14A77-20-20C SAE Code 61 Flange Head (5000 Psi) Straight 1-1/4" -20 Stainless Steel
14A77-24-20C SAE Code 61 Flange Head (5000 Psi) Straight 1-1/2" -20 Stainless Steel
14A77-24-24C SAE Code 61 Flange Head (5000 Psi) Straight 1-1/2" -24 Stainless Steel
14A77-32-24C SAE Code 61 Flange Head (5000 Psi) Straight 2" -24 Steel
14A77-32-32C SAE Code 61 Flange Head (5000 Psi) Straight 2" -32 Stainless Steel
14F77-20-16C SAE Code 61 Flange Head (5000 Psi) Elbow 45° 1-1/4" -16 Steel
14F77-20-20C SAE Code 61 Flange Head (5000 Psi) Elbow 45° 1-1/4" -20 Stainless Steel
14F77-24-20C SAE Code 61 Flange Head (5000 Psi) Elbow 45° 1-1/2" -20 Steel
14F77-24-24C SAE Code 61 Flange Head (5000 Psi) Elbow 45° 1-1/2" -24 Stainless Steel
14F77-32-24C SAE Code 61 Flange Head (5000 Psi) Elbow 45° 2" -24 Steel
14F77-32-32C SAE Code 61 Flange Head (5000 Psi) Elbow 45° 2" -32 Stainless Steel
14N77-20-16C SAE Code 61 Flange Head (5000 Psi) Elbow 90° 1-1/4" -16 Stainless Steel
14N77-24-20C SAE Code 61 Flange Head (5000 Psi) Elbow 90° 1-1/2" -20 Steel
14N77-24-24C SAE Code 61 Flange Head (5000 Psi) Elbow 90° 1-1/2" -24 Stainless Steel
14N77-32-24C SAE Code 61 Flange Head (5000 Psi) Elbow 90° 2" -24 Steel
14N77-32-32C SAE Code 61 Flange Head (5000 Psi) Elbow 90° 2" -32 Stainless Steel
16377-16-16 Elbow 45° - Short Drop 1" -16 Steel
16377-20-20 Elbow 45° - Short Drop 1-1/4" -20 Steel
16377-24-24 Elbow 45° - Short Drop 1-1/2" -24 Steel
16A77-12-16C ISO 6162-2 Flange Straight 3/4" -16 Stainless Steel
16A77-16-12C ISO 6162-2 Flange Straight 1" -12 Stainless Steel
16A77-24-20C ISO 6162-2 Flange Straight 1-1/2" -20 Stainless Steel
16A77-24-32 ISO 6162-2 Flange Straight 1-1/2" -32 Steel
16A77-32-24C ISO 6162-2 Flange Straight 2" -24 Stainless Steel
16A77-8-8C ISO 6162-2 Flange Straight 1/2" -8 Stainless Steel
16E77-12-16 ISO 6162-2 Flange Elbow 30° 3/4" -16 Steel
16F77-12-12C ISO 6162-2 Flange Elbow 45° 3/4" -12 Stainless Steel
16F77-16-12C ISO 6162-2 Flange Elbow 45° 1" -12 Steel
16F77-16-16C ISO 6162-2 Flange Elbow 45° 1" -16 Stainless Steel
16F77-20-16C ISO 6162-2 Flange Elbow 45° 1-1/4" -16 Steel
16F77-24-20C ISO 6162-2 Flange Elbow 45° 1-1/2" -20 Steel
16F77-24-24C ISO 6162-2 Flange Elbow 45° 1-1/2" -24 Stainless Steel
16F77-32-24C ISO 6162-2 Flange Elbow 45° 2" -24 Steel
16F77-32-32C ISO 6162-2 Flange Elbow 45° 2" -32 Stainless Steel
16G77-20-16 ISO 6162-2 Flange Elbow 60° 1-1/4" -16 Steel
16N77-16-12C ISO 6162-2 Flange Elbow 90° 1" -12 Stainless Steel
16N77-20-16C ISO 6162-2 Flange Elbow 90° 1-1/4" -16 Stainless Steel
16N77-24-32 ISO 6162-2 Flange Elbow 90° 1-1/2" -32 Steel
16N77-24-32C ISO 6162-2 Flange Elbow 90° 1-1/2" -32 Stainless Steel
16N77-8-12 ISO 6162-2 Flange Elbow 90° 1/2" -12 Steel
16N77-8-8C ISO 6162-2 Flange Elbow 90° 1/2" -8 Stainless Steel
1C977-12-8C Female Metric S - Swivel (24° Cone with O-Ring) Straight M20 -8 Stainless Steel
1C977-16-10C Female Metric S - Swivel (24° Cone with O-Ring) Straight M24 -10 Stainless Steel
1C977-20-10C Female Metric S - Swivel (24° Cone with O-Ring) Straight M30 -10 Stainless Steel
1C977-25-10 Female Metric S - Swivel (24° Cone with O-Ring) Straight M36 -10 Steel
1C977-25-12C Female Metric S - Swivel (24° Cone with O-Ring) Straight M36 -12 Stainless Steel
1C977-25-16C Female Metric S - Swivel (24° Cone with O-Ring) Straight M36 -16 Stainless Steel
1C977-30-16C Female Metric S - Swivel (24° Cone with O-Ring) Straight M42 -16 Stainless Steel
1C977-30-20C Female Metric S - Swivel (24° Cone with O-Ring) Straight M42 -20 Stainless Steel
1C977-38-20C Female Metric S - Swivel (24° Cone with O-Ring) Straight M52 -20 Stainless Steel
1C977-38-24C Female Metric S - Swivel (24° Cone with O-Ring) Straight M52 -24 Stainless Steel
1CA77-12-8C Female Metric L - Swivel (24° Cone with O-Ring) Straight M18 -8 Stainless Steel
1CA77-15-8C Female Metric L - Swivel (24° Cone with O-Ring) Straight M22 -8 Stainless Steel
1CA77-18-12C Female Metric L - Swivel (24° Cone with O-Ring) Straight M26 -12 Stainless Steel
1CA77-18-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight M26 -8 Steel
1CA77-22-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight M30 -10 Steel
1CA77-22-12C Female Metric L - Swivel (24° Cone with O-Ring) Straight M30 -12 Stainless Steel
1CA77-28-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight M36 -12 Steel
1CA77-28-16C Female Metric L - Swivel (24° Cone with O-Ring) Straight M36 -16 Stainless Steel
1CA77-28-20 Female Metric L - Swivel (24° Cone with O-Ring) Straight M36 -20 Steel
1CA77-35-20C Female Metric L - Swivel (24° Cone with O-Ring) Straight M45 -20 Stainless Steel
1CA77-42-24C Female Metric L - Swivel (24° Cone with O-Ring) Straight M52 -24 Stainless Steel
1CE77-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M26 -10 Steel
1CE77-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M26 -12 Steel
1CE77-35-20C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M45 -20 Stainless Steel
1CF77-15-8C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M26 -8 Stainless Steel
1CF77-28-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M36 -12 Steel
1CF77-35-20C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M45 -20 Stainless Steel
1CF77-42-24C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M52 -24 Stainless Steel
1D077-22-10 Male Metric L - Rigid (24° Cone) Straight M30 -10 Steel
1D077-42-24 Male Metric L - Rigid (24° Cone) Straight M52 -24 Steel
1D277-16-8C Male Metric S - Rigid (24° Cone) Straight M24 -8 Stainless Steel
1D277-20-12C Male Metric S - Rigid (24° Cone) Straight M30 -12 Stainless Steel
1D277-30-16C Male Metric S - Rigid (24° Cone) Straight M42 -16 Stainless Steel
1D977-12-10 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/4" -10 Steel
1D977-16-16C Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1" -16 Stainless Steel
1D977-24-24C Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1-1/2" -24 Stainless Steel
1D977-32-32C Male BSP Parallel Pipe - Rigid (60° Cone) Straight 2" -32 Stainless Steel
1EA77-12-12C Female BSP - Swivel (60° Cone with O-Ring) Straight 3/4" -12 Stainless Steel
1EA77-16-16C Female BSP - Swivel (60° Cone with O-Ring) Straight 1" -16 Stainless Steel
1EA77-20-16 Female BSP - Swivel (60° Cone with O-Ring) Straight 1-1/4" -16 Steel
1EA77-20-20C Female BSP - Swivel (60° Cone with O-Ring) Straight 1-1/2" -20 Stainless Steel
1EA77-24-24C Female BSP - Swivel (60° Cone with O-Ring) Straight 1-1/2" -24 Stainless Steel
1EA77-32-32C Female BSP - Swivel (60° Cone with O-Ring) Straight 2" -32 Stainless Steel
1EC77-12-12C Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 3/4" -12 Stainless Steel
1EC77-16-16C Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 1" -16 Stainless Steel
1EC77-20-20C Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 1-1/4" -20 Stainless Steel
1EC77-24-24C Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 1-1/2" -24 Stainless Steel
1EC77-32-32C Female BSP - Swivel (60° Cone with O-Ring) Elbow 90° 2" -32 Stainless Steel
1J577-12-10 Female ORFS - Swivel Elbow 90° - Long Drop 3/4" -10 Steel
1J977-12-12C Female ORFS - Swivel Elbow 90° - Short Drop 3/4" -12 Steel
1J977-12-16 Female ORFS - Swivel Elbow 90° - Short Drop 3/4" -16 Steel
1J977-16-16C Female ORFS - Swivel Elbow 90° - Short Drop 1" -16 Steel
1JC77-16-12C Female ORFS - Swivel Straight - Short 1" -12 Steel
1JC77-20-16C Female ORFS - Swivel Straight - Short 1-1/4" -16 Steel
1JM77-16-12C Male ORFS Straight 1" -12 Stainless Steel
1JM77-20-16C Male ORFS Straight 1-1/4" -16 Stainless Steel
13777-20-20C Female JIC 37° - Swivel Elbow 45° - Short Drop 1-1/4" -20 Stainless Steel
16F77-8-8C ISO 6162-2 Flange Elbow 45° 1/2" -8 Stainless Steel
16N77-32-24C ISO 6162-2 Flange Elbow 90° 2" -24 Stainless Steel
1EB77-16-16C Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 1" -16 Stainless Steel
1EB77-20-20C Female BSP - Swivel (60° Cone with O-Ring) Elbow 45° 1-1/4" -20 Stainless Steel
10C77-30-20C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M42 -20 Stainless Steel
1CF77-22-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M30 -22 Steel
1CA77-18-10C Female Metric L - Swivel (24° Cone with O-Ring) Straight M26 -10 Stainless Steel
1CF77-22-12C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M30 -12 Stainless Steel
1CF77-28-16C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M36 -16 Stainless Steel
1J777-16-20 Female ORFS - Swivel Elbow 45° 1" -20 Steel
1J977-20-20C Female ORFS - Swivel Elbow 90° - Short Drop 1-1/4" -20 Stainless Steel
1CE77-28-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M36 -12 Steel
1D977-6-8 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/8" -8 Steel

687PDC
687513