Hydraulic Constant Working Pressure Hose 420 BAR - SRI / SRITC Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Hose Inside Diameter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Constant Working Pressure Hose 420 BAR - SRI / SRITC Hose

Hydraulic Constant Working Pressure Hose 420 BAR - SRI / SRITC Hose

SRI42 / SRI42TC hoses provide durability, reliability and safety in hydraulic applications. They deliver a constant working pressure of 42.0 Mpa and are available in a Though Cover version to guarantee high abrasion resistance in harsh environments.

Technical Specifications

  • Weight: 0.45 to 1.94 lb/ft, 0.67 to 2.89 kg/m
  • Industry: Off-road Machinery
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 420 bar, 42 MPa, 6000 psi
  • Product Type: Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber, Synthetic Rubber High Abrasion Resistant, MSHA approved
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: No-Skive Multispiral
  • Minimum Bend Radius: 7.087 to 19.291 inch, 180 to 400 mm
  • Media: Air, Coolants (Glycol, Fuels - Check fuel type with our catalogue chart., Lubricants, Water
  • Specifications Met: EN 856, Type 4SH (size -12, -16), EN 856, Type 4SP (size -8), ISO 18752, Type CC, ISO 3862, ISO 3862, Type R15 (size -20)
  • Compatible Fitting: Parkrimp 77 Series
  • Inside Diameter: 1/2 to 1-1/4 inch, 12.7 to 31.8 mm
  • Maximum Operating Temperature: 120 °C (Water 85°C / Air 70°C), 248 °F (Water 185°F / Air 158°F)
  • Application: High Pressure Hydraulics
  • Hose Reinforcement Material: 4 or 6 Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.831 to 1.787 inch, 21.1 to 45.4 mm
Safety Warning

Full Product Description

Parker's High Pressure No-Skive hose SRI / SRITC according to ISO 18752 and ISO 3862 EN 856 Type 4SP/4SH/R15 with the No-Skive hose construction, is the ideal hose range for all general high pressure hydraulic applications.


Markets:


• Construction Equipment


• Injection Moulding


• Forestry and Agriculture


• Materials Handling


• Pulp and Paper



Features/Benefits:


• Reinforcement of four or six spirals high-tensile steel wire - according to ISO 18752 and ISO 3862 EN 856 Type 4SP/4SH/R15


• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users


• The hose type SRITC has a tough cover (TC) and is therefore ideal for applications where high abrasion resistance is required. Tough cover 80 x greater abrasion resistance than standard rubber cover hoses


• The hose is suitable for temporary immersion in mineral oil up to 70 °C with frequent inspections


• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly



Applications:


• General high pressure hydraulic applications



Parker's High Pressures Hoses SR / SRTC are compatible with the Parker Parkrimp medium pressure fitting series 77.

Related Documents

×
Products Hose I.D. (size) Hose Cover Type Hose Inside Diameter Maximum Operating Pressure
SRI42-10 -10 Standard 15.9 mm - 5/8 inch 420 bar
SRI42-12 -12 Standard 19.1 mm - 3/4 inch 420 bar
SRI42-16 -16 Standard 25.4 mm - 1 inch 420 bar
SRI42-20 -20 Standard 31.8 mm - 1 1/4 inch 420 bar
SRI42-8 -8 Standard 12.7 mm - 1/2 inch 420 bar
SRI42TC-10 -10 Tough Cover 15.9 mm - 5/8 inch 420 bar
SRI42TC-12 -12 Tough Cover 19.1 mm - 3/4 inch 420 bar
SRI42TC-16 -16 Tough Cover 25.4 mm - 1 inch 420 bar
SRI42TC-20 -20 Tough Cover 31.8 mm - 1 1/4 inch 420 bar
SRI42TC-8 -8 Tough Cover 12.7 mm - 1/2 inch 420 bar

687PDC
687513