Pilot Piston Style Pilot Operated Check Valves | #CSP081A100-A6T


LOADING IMAGES
CSP081A100-A6T CSP081A100-A6T

Pilot Piston Style Pilot Operated Check Valves | #CSP081A100-A6T OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Flow Rate: 10 GAL/MIN, 38 L/MIN
  • Maximum Inlet Pressure Rating: 3000 PSI, 210 BAR
  • Sealed Pilot Included: Yes
  • Cracking Pressure: 100 PSI, 6.9 BAR
  • Seal Material: D-Ring (Standard)
  • Division: Hydraulic Valve Systems Division
  • Flow Rate: 10 gal/min, 38 L/min
  • Maximum Inlet Pressure Rating: 3000 psi, 210 bar
  • Sealed Pilot Included: Yes
  • Cracking Pressure: 100 psi, 6.9 bar
  • Seal Material: D-Ring (Standard)
  • Maximum Flow Rate: 10 gal/min, 38 L/min
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Leak Rate: Internal (max): 2 Dpm (0.13 cc/min) across Check Valves, 312 Cc/min across Pilot Piston (no seals)
  • Actuation Type: Pressure Sensing
  • Function: Single Pilot Operated
  • Configuration: Pilot Piston Style
  • Mounting Type: Line Mounted
  • Operation Type: Automatic
  • Flow Direction: Check Flow Cylinder to Valve, Free Flow Valve to Cylinder
  • Pilot Pressure Ratio: 4:1
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Cavity Size: C08
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Body Material: Aluminum
  • Connection Type: SAE
  • Connection Size: -6
  • Operating Temperature: -35 to 200 °F, -37 to 93 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -35 °F, -37 °C
  • Weight: 1.04 lb, 0.47 kg
Safety Warning

Item Information

Parker’s reliable pilot piston style P.O. check valves are designed for critical applications where safety and load holding is required and flows from 38 to 226 lpm (10 to 60 gpm) and pressures up to 350 bar (5,000 psi) are needed. These valves are generally used in conjunction with linear actuators across several markets within mobile or industrial hydraulics, such as aerials, material handling, and construction where durable and low leak valves are necessary to keep the machinery and operators safe.

Markets:
• Aerial
• Construction
• Material Handling
• Miscellaneous Mobile

Features/Benefits:
• Spherical poppet for low leakage
• Hardened precision ground parts for durability
• “D”-Ring design eliminates back-up rings
• Optional sealed pilot piston

Applications:
• Load holding without fine metering

Additional Technical Insight:
The CSP(H) series uses a standard pilot piston and a standard Parker check valve in an assembled body. At rest the check valve remains seated, blocking flow from exiting the actuator port and locking the circuit in place.  When pressure and flow are opened to the valve inlet, the check valve will allow free flow to the actuator.  The valve assembly also utilizes an internal pilot piston with a 3:1 or 4:1 ratio.  When sufficient pressure is applied to the pilot port, the piston will respond quickly and will shift against the return check.  This action mechanically pilots the valve open, unlocking the circuit, to allow return flow to pass through the valve from the actuator back to tank.  When system pressure is shut off to the valve, the valve will return to the holding condition restricting actuator movement and locking the system in place. These valves are ideal for load holding applications, where metering conditions are not required.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505