Cone and Thread Fittings, Sour Service-SOGWO Series 30,000 PSI | #CT4440-SOGWO


LOADING IMAGES
CT4440-SOGWO CT4440-SOGWO

Cone and Thread Fittings, Sour Service-SOGWO Series 30,000 PSI | #CT4440-SOGWO

Parker Autoclave's SOGWO Series of high-pressure sour service fitting components are capable of operating to 30,000 psi (2068 bar) and range in size from 1/4" to 9/16" tube size.


Technical Specifications

  • Connection Tube Outside Diameter: 1/4" / 6.35 mm (O.D.)
  • Shape: Tee
  • Connection Type: F250C
  • Maximum Operating Pressure: 30000 psi, 2068.39 bar
Safety Warning

Item Information

Parker Autoclave's high-pressure SOG fittings are designed for use with sour oil and gas (H2S) up to 30,000 PSI. SOG components are manufactured with materials and procedures specified for optimum resistance to H2S. These material specifications and manufacturing procedures are continually updated to incorporate the latest advances and customer requirements. SOG components meet or exceed all requirements of NACE MR0175. Type SOG components are rated up to 30,000 psi (2068 bar) at 100°F (38°C).
The Parker Autoclave Engineers SOG components utilize a coned-and-threaded connection design providing a leak tight reliable connection for gas and liquid service.

Markets:
• Oil and Gas (H2S Service)


Features/Benefits:
• Tubing sizes are 1/4", 3/8" and 9/16"
• Coned-and-threaded connection
• Fittings manufactured from annealed 316 stainless steel
• Available in special materials

Applications:
• Process Lines in Sour Oil and Gas
• H2S Skid Panels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Go To Autoclave.com
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516