Proportional Pressure Reducing Valve with Onboard Electronics - Series D1FV OBE | #D1FVE02DC0VF03


LOADING IMAGES
D1FVE02DC0VF03 D1FVE02DC0VF03 D1FVE02DC0VF03
Click to View CAD Model

Proportional Pressure Reducing Valve with Onboard Electronics - Series D1FV OBE | #D1FVE02DC0VF03

The durable proportional pressure reducing valve D1FV OBE in NG06 (CETOP 03) features a very good pressure control behaviour. The digital onboard electronics is situated in a robust metal housing and provides a wide range of available commands.


Technical Specifications

  • Spool Position: Operated in position a or b
  • Pressure Control Range: 45
  • Signal Input: 0 - ±10 V
  • Function: 0 - +10 V = P-A
  • Solenoid Connection: 6 + PE
  • Seal Material: FPM
  • Port Connection: NG06 / CETOP 03
  • Mounting Type: Subplate
  • Actuation Type: Proportional, Solenoid
  • Operation Type: Direct
  • Function: 3-way
  • Maximum Operating Pressure: 350 bar
  • Product Series: Proportional DC Valve
  • Maximum Flow Rate: 10 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Water-Glycol
  • Weight: 2.9 kg
  • Mounting Position: Unrestricted
  • Seal Material: FPM
  • Body Material: Cast Iron
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -20 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Hysteresis: < 4 %
  • Ingress Protection Rating: IP65 in accordance with EN 60529

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

he robust proportional pressure reducing valve series D1FV with onboard electronics in size NG06 / CETOP 03 is perfectly suitable for precise pilot controls and therefore optimized process accuracy due to its excellent pressure control behaviour.

Markets
• Industrial

Features/Benefits:
• Robust, proven design that represents our long-term experience in hydraulics
• Outstanding pressure behaviour - ideal for pilot controls
• Low hysteresis - ensures high repeatability and thus improved process and product accuracy
• Wide range of available commands - universally applicable
• Short delivery time - no warehousing necessary
• Manual override - allows to actuate the valve without current
• Barometric feedback
• Pressure stages 25 bar and 45 bar

Applications:
• Suitable for general hydraulic applications

Technical specifications:
The D1FV OBE controls the pressure in the A- or B-ports using the barometric feedback principle. The digital onboard electronics is situated in a robust metal housing which allows the usage under rough environmental conditions. The nominal values are factory set. The cable for connection to a serial RS232 interface is available as accessory. The value parameters can be edited with the common ProPxD software.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478