D3D20BN - Cam Operated Directional Control Valve - D3C, D3D Series | Parker NA

Cam Operated Directional Control Valve - D3C, D3D Series | #D3D20BN

D3D20BN

Cam Operated Directional Control Valve - D3C, D3D Series | #D3D20BN

Parker’s D3C and D3D directional control valves are high performance, 4-chamber, direct operated, cam controlled, 3 or 4-way valves.


Technical Specifications

  • Maximum Operating Pressure: 5000 PSI
  • Mounting Type: Subplate
  • Maximum Flow Rate: 40 GPM
  • Size: NFPA D05, CETOP 5, NG 10
  • Spool Position: 2-Position, Spring Offset Operator at "A" position
  • Spool Code: 4-Way, 2-Position, Closed Crossover
  • Body Material: Gray Iron
  • Maximum Operating Temperature: 140 °F
  • Maximum Flow Rate: 40 gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Seal Material: Nitrile
  • Valve Type: Cam Operated Directional Control Valve
  • Size: NFPA D05, CETOP 5, NG10
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Mounting Type: Subplate
  • Weight: 8 lb, 3.6 kg
Safety Warning

Item Information

Parker’s D3C and D3D are available in 2-position and conform to NFPA’s D05, CETOP 5 and D05HE, CETOP 5H mounting patterns.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Marine
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Other Natural Resources
• Packaging Machinery
• Plastic Packaging
• Power Generation
• Primary Metal Refining/Process
• Printing and Marking Equipment
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Short stroke option
• Choice of 2 cam roller positions
• High flow, low pressure drop design

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505